Lattice-Type Zero Backlash Couplings

Lattice-Type Zero Backlash CouplingsLattice-Type Zero Backlash Couplings

ZERO BACKLASH
HIGH TORQUE

MATERIAL:
Hubs:
6061 Aluminum
Discs: 420 Stainless Steel
End Flanges: 416 Stainless Steel

MISALIGNMENT COMPENSATION:
Max. Angular Offset:

FEATURES:
The unique lattice structure allows for very high angular misalignment.

Other bores are available on special order.

Page

Items 1-25 of 58

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFAngular Displacement (°)Axial OffsetBore Size (A)Bore Size (B)Hub ConfigurationHub Dia.Lateral OffsetMaterial (Hub / Lattice)Maximum Torque (Lbf in.)Overall LengthStockPriceQtyAdd to Cart
S50CLM-075X01X02 81006003a.pdf7 Degree0.02 Inch0.125 Inch0.25 InchPin Hub0.75 Inch0.01 InchAluminum/Stainless12 Lbf in.1.375 Inch Call Us
S50CLM-075X02X02 81006003a.pdf7 Degree0.02 Inch0.25 Inch0.25 InchPin Hub0.75 Inch0.01 InchAluminum/Stainless12 Lbf in.1.375 Inch Call Us
S50CLM-100X02X02 81006003a.pdf7 Degree0.025 Inch0.25 Inch0.25 InchPin Hub1 Inch0.015 InchAluminum/Stainless24 Lbf in.1.5 Inch Call Us
S50CLM-100X02X04 81006003a.pdf7 Degree0.025 Inch0.25 Inch0.5 InchPin Hub1 Inch0.015 InchAluminum/Stainless24 Lbf in.1.5 Inch Call Us
S50CLM-100X04X04 81006003a.pdf7 Degree0.025 Inch0.5 Inch0.5 InchPin Hub1 Inch0.015 InchAluminum/Stainless24 Lbf in.1.5 Inch Call Us
S50CLM-125X03X03 81006003a.pdf7 Degree0.03 Inch0.375 Inch0.375 InchPin Hub1.25 Inch0.015 InchAluminum/Stainless48 Lbf in.1.65 Inch Call Us
S50CLM-125X03X04 81006003a.pdf7 Degree0.03 Inch0.375 Inch0.5 InchPin Hub1.25 Inch0.015 InchAluminum/Stainless48 Lbf in.1.65 Inch Call Us
S50CLM-125X04X04 81006003a.pdf7 Degree0.03 Inch0.5 Inch0.5 InchPin Hub1.25 Inch0.015 InchAluminum/Stainless48 Lbf in.1.65 Inch Call Us
S50CLM-150X04X04 81006003a.pdf7 Degree0.03 Inch0.5 Inch0.5 InchPin Hub1.5 Inch0.02 InchAluminum/Stainless75 Lbf in.2.25 inch Call Us
S50CLM-150X04X06 81006003a.pdf7 Degree0.03 Inch0.5 Inch0.75 InchPin Hub1.5 Inch0.02 InchAluminum/Stainless75 Lbf in.2.25 inch Call Us
S50CLM-150X06X06 81006003a.pdf7 Degree0.03 Inch0.75 Inch0.75 InchPin Hub1.5 Inch0.02 InchAluminum/Stainless75 Lbf in.2.25 inch Call Us
S50CLM-175X05X05 81006003a.pdf7 Degree0.04 Inch0.625 Inch0.625 InchPin Hub1.75 Inch0.02 InchAluminum/Stainless135 Lbf in.2.6 Inch Call Us
S50CLM-175X07X07 81006003a.pdf7 Degree0.04 Inch0.875 Inch0.875 InchPin Hub1.75 Inch0.02 InchAluminum/Stainless135 Lbf in.2.6 Inch Call Us
S50CLM-200X06X06 81006003a.pdf7 Degree0.05 Inch0.75 Inch0.75 InchPin Hub2 Inch0.025 InchAluminum/Stainless180 Lbf in.2.85 Inch Call Us
S50CLM-200X06X08 81006003a.pdf7 Degree0.05 Inch0.75 Inch1 InchPin Hub2 Inch0.025 InchAluminum/Stainless180 Lbf in.2.85 Inch Call Us
S50CLM-200X08X08 81006003a.pdf7 Degree0.05 Inch1 Inch1 InchPin Hub2 Inch0.025 InchAluminum/Stainless180 Lbf in.2.85 Inch Call Us
S50CLM-250X10X10 81006003a.pdf7 Degree0.05 Inch1.25 Inch1.25 InchPin Hub2.5 Inch0.025 InchAluminum/Stainless300 Lbf in.3.1 Inch Call Us
S50CLMM190X04X04 80506002a.pdf7 Degree0.51 mm  Pin Hub19 mm0.25 mmAluminum/Stainless 35 mm Call Us
S50CLMM190X04X06 80506002a.pdf7 Degree0.51 mm  Pin Hub19 mm0.25 mmAluminum/Stainless 35 mm Call Us
S50CLMM190X06X06 80506002a.pdf7 Degree0.51 mm  Pin Hub19 mm0.25 mmAluminum/Stainless 35 mm Call Us
S50CLMM254X08X08 80506002a.pdf7 Degree0.63 mm  Pin Hub25.4 mm0.38 mmAluminum/Stainless 38 mm Call Us
S50CLMM254X08X10 80506002a.pdf7 Degree0.63 mm  Pin Hub25.4 mm0.38 mmAluminum/Stainless 38 mm Call Us
S50CLMM254X10X10 80506002a.pdf7 Degree0.63 mm  Pin Hub25.4 mm0.38 mmAluminum/Stainless 38 mm Call Us
S50CLMM254X10X12 80506002a.pdf7 Degree0.63 mm  Pin Hub25.4 mm0.38 mmAluminum/Stainless 38 mm Call Us
S50CLMM254X12X12 80506002a.pdf7 Degree0.63 mm  Pin Hub25.4 mm0.38 mmAluminum/Stainless 38 mm Call Us
Page

Items 1-25 of 58

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team