Choose a Category

Spline-Type Couplings, Hubs Only

Spline-Type Couplings, Hubs OnlySpline-Type Couplings, Hubs Only

You May Also Need:

Shafts

Pulleys

Gears

Bearings

MATERIAL:
Spline: Polyurethane
Hubs: 16, 20 & 25 Series - Zinc Alloy Die Casting
32 Series - Sintered Metal

24 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBore SizeCoupling SeriesLength Of CouplingMaterialOutside DiameterTorque Capacity (lb.in.)StockPriceQtyAdd to Cart
A 5D28-1608 79006060.pdf0.25 InchA 5Z28-16 Series1.06 InchZinc Die Casting0.625 Inch4.4 lb-in 1
A 5D28-2008 79006060.pdf0.25 InchA 5D28-20 Series1.34 InchZinc Die Casting0.78125 Inch8.8 lb-in 1
A 5D28-2012 79006060.pdf0.375 InchA 5D28-20 Series1.34 InchZinc Die Casting0.78125 Inch8.8 lb-in 4
A 5D28-2508 79006060.pdf0.25 InchA 5D28-25 Series1.61 InchZinc Die Casting1 Inch13.3 lb-in Call Us
A 5D28-2512 79006060.pdf0.375 InchA 5D28-25 Series1.61 InchZinc Die Casting1 Inch13.3 lb-in 6
A 5D28-3212 79006060.pdf0.375 InchA 5D28-32 Series1.89 InchSintered Metal1.25 Inch26.6 lb-in 6
A 5D28-3216 79006060.pdf0.5 InchA 5D28-32 Series1.89 InchSintered Metal1.25 Inch26.6 lb-in 5
A 5D28M1603 80506053.pdf3 mmA 5D28M16 Series27 mmZinc Alloy Die Casting16 mm  Call Us
A 5D28M1604 80506053.pdf4 mmA 5D28M16 Series27 mmZinc Alloy Die Casting16 mm  1
A 5D28M1605 80506053.pdf5 mmA 5D28M16 Series27 mmZinc Alloy Die Casting16 mm  1
A 5D28M1606 80506053.pdf6 mmA 5D28M16 Series27 mmZinc Alloy Die Casting16 mm  Call Us
A 5D28M1608 80506053.pdf8 mmA 5D28M16 Series27 mmZinc Alloy Die Casting16 mm  Call Us
A 5D28M2005 80506053.pdf5 mmA 5D28M20 Series34 mmZinc Alloy Die Casting20 mm  Call Us
A 5D28M2006 80506053.pdf6 mmA 5D28M20 Series34 mmZinc Alloy Die Casting20 mm  Call Us
A 5D28M2008 80506053.pdf8 mmA 5D28M20 Series34 mmZinc Alloy Die Casting20 mm  77
A 5D28M2010 80506053.pdf10 mmA 5D28M20 Series34 mmZinc Alloy Die Casting20 mm  Call Us
A 5D28M2506 80506053.pdf6 mmA 5D28M25 Series41 mmZinc Alloy Die Casting25 mm  Call Us
A 5D28M2508 80506053.pdf8 mmA 5D28M25 Series41 mmZinc Alloy Die Casting25 mm  Call Us
A 5D28M2510 80506053.pdf10 mmA 5D28M25 Series41 mmZinc Alloy Die Casting25 mm  Call Us
A 5D28M2512 80506053.pdf12 mmA 5D28M25 Series41 mmZinc Alloy Die Casting25 mm  Call Us
A 5D28M3208 80506053.pdf8 mmA 5D28M32 Series48 mmSintered Metal32 mm  Call Us
A 5D28M3210 80506053.pdf10 mmA 5D28M32 Series48 mmSintered Metal32 mm  Call Us
A 5D28M3212 80506053.pdf12 mmA 5D28M32 Series48 mmSintered Metal32 mm  2
A 5D28M3214 80506053.pdf14 mmA 5D28M32 Series48 mmSintered Metal32 mm  Call Us

24 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team