Complete Spline-Type Couplings

Spline Type Flexible CouplingsSpline Type Flexible Couplings

MATERIAL:
Spline: Polyurethane
Hubs: 16, 20 & 25 Series - Zinc Alloy Die Casting
32 Series - Sintered Metal

MISALIGNMENT COMPENSATION:
Max. Angular Offset:
Max. Lateral Offset: .008" (0.2 mm) 

OPERATING TEMPERATURE:
-4°F to +140°F (-20°C to +60°C) 

FEATURES:

  • High rpm
  • Electrically Isolated
  • Dampens Shock & Vibration
  • Blind Assembly
  • No Lubrication

SPECIFICATIONS: 
Bore Tolerance: 
3 mm +0.014/0 
4, 5 & 6 mm +0.018/0 
8 & 10 mm +0.022/0 
12 & 14 mm +0.027/0 


BUILD YOUR OWN COUPLING: 

For Different Bore Combinations:
Select hubs and corresponding spline within the same series. 
For Hubs with the Same Bore:
Select the “Complete Coupling"

24 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFAngular Offset (°)Bores SizeHub MaterialHub LengthMax Speed (rpm)Max. Torque (in-lb)Outside DiameterOverall LengthParallel OffsetSpline MaterialStockPriceQtyAdd to Cart
A 5Z28-1608 79006060.pdf2 Deg.0.25 InchZinc Alloy Die Cast0.46875 Inch24000 rpm4.4 in-lb0.625 Inch1.0625 Inch0.007 InchHydrel Call Us
A 5Z28-2008 79006060.pdf2 Deg.0.25 InchZinc Alloy Die Cast0.59375 Inch19000 rpm8.8 in-lb0.78125 Inch1.34375 Inch0.007 InchHydrel Call Us
A 5Z28-2012 79006060.pdf2 Deg.0.375 InchZinc Alloy Die Cast0.59375 Inch19000 rpm8.8 in-lb0.78125 Inch1.34375 Inch0.007 InchHydrel 2
A 5Z28-2508 79006060.pdf2 Deg.0.25 InchZinc Alloy Die Cast0.703125 Inch15000 rpm13.3 in-lb1 Inch1.609 Inch0.007 InchHydrel Call Us
A 5Z28-2512 79006060.pdf2 Deg.0.375 InchZinc Alloy Die Cast0.703125 Inch15000 rpm13.3 in-lb1 Inch1.609 Inch0.007 InchHydrel Call Us
A 5Z28-3212 79006060.pdf2 Deg.0.375 InchSintered Metal0.828125 Inch12000 rpm26.6 in-lb1.25 Inch1.8906 Inch0.007 InchHydrel Call Us
A 5Z28-3216 79006060.pdf2 Deg.0.5 InchSintered Metal0.828125 Inch12001 Rpm26.6 in-lb1.25 Inch1.8906 Inch0.007 InchHydrel Call Us
A 5Z28M1603 80506053.pdf2 Degree Zinc Alloy Die Cast 24000 rpm   0.2 mmPolyurethane Call Us
A 5Z28M1604 80506053.pdf2 Degree Zinc Alloy Die Cast 24000 rpm   0.2 mmPolyurethane 1
A 5Z28M1605 80506053.pdf2 Degree Zinc Alloy Die Cast 24000 rpm   0.2 mmPolyurethane Call Us
A 5Z28M1606 80506053.pdf2 Degree Zinc Alloy Die Cast 24000 rpm   0.2 mmPolyurethane Call Us
A 5Z28M1608 80506053.pdf2 Degree Zinc Alloy Die Cast 24000 rpm   0.2 mmPolyurethane Call Us
A 5Z28M2005 80506053.pdf2 Degree Zinc Alloy Die Cast 19000 rpm   0.2 mmPolyurethane Call Us
A 5Z28M2006 80506053.pdf2 Degree Zinc Alloy Die Cast 19000 rpm   0.2 mmPolyurethane Call Us
A 5Z28M2008 80506053.pdf2 Degree Zinc Alloy Die Cast 19000 rpm   0.2 mmPolyurethane 16
A 5Z28M2010 80506053.pdf2 Degree Zinc Alloy Die Cast 19000 rpm   0.2 mmPolyurethane Call Us
A 5Z28M2506 80506053.pdf2 Degree Zinc Alloy Die Cast 15000 rpm   0.2 mmPolyurethane Call Us
A 5Z28M2508 80506053.pdf2 Degree Zinc Alloy Die Cast 15000 rpm   0.2 mmPolyurethane Call Us
A 5Z28M2510 80506053.pdf2 Degree Zinc Alloy Die Cast 15000 rpm   0.2 mmPolyurethane Call Us
A 5Z28M2512 80506053.pdf2 Degree Zinc Alloy Die Cast 15000 rpm   0.2 mmPolyurethane Call Us
A 5Z28M3208 80506053.pdf2 Degree Sintered Metal 12000 rpm   0.2 mmPolyurethane Call Us
A 5Z28M3210 80506053.pdf2 Degree Sintered Metal 12000 rpm   0.2 mmPolyurethane Call Us
A 5Z28M3212 80506053.pdf2 Degree Sintered Metal 12000 rpm   0.2 mmPolyurethane Call Us
A 5Z28M3214 80506053.pdf2 Degree Sintered Metal 12000 rpm   0.2 mmPolyurethane Call Us

24 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team