Choose a Category

Slit-Type Flexible Couplings

Slit-Type Flexible CouplingsSlit-Type Flexible Couplings

SPLIT HUB TYPE
ZERO BACKLASH
HIGH TORSIONAL STIFFNESS

MATERIAL: **Anodized Aluminum or Stainless Steel
MISALIGNMENT COMPENSATION: Max. Angular Offset: 2°
SPECIFICATIONS:
Recommended Tolerance on Shaft:
.1250 &   .1875 +.0000/-.0005
.2500 &.  .3750 +.0000/-.0006
.5000 &   .6250 +.0000/-.0007
.7500 & 1.0000 +.0000/-.0008

Other bore diameter combinations and bore sizes not
exceeding the maximum listed below are available on
special order.

** One cap screw each end until present stock is depleted.
After that, all iteitems will have two cap screws each end.

Page

Items 1-25 of 245

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFAngular Offset (°)Bore SizeConfigurationHub ConfigurationMaterialMax. Torque (lb-in)Outside DiameterOverall LengthRated Speed (rpm)Torsional Stiffness (lb.-in./deg)StockPriceQtyAdd to Cart
S50MSC-A02H12H12 79006041.pdf2 Degree0.125 InchMSCSplit HubAluminum Alloy3.5 lb-in0.472 Inch0.72852000 rpm6.95 in.lb/degree Call Us
S50MSC-A02H18H18 79006041.pdf2 Degree0.1875 InchMSCSplit HubAluminum Alloy3.5 lb-in0.472 Inch0.72852000 rpm6.95 in.lb/degree 16
S50MSC-A03H12H12 79006041.pdf2 Degree0.125 InchMSCSplit HubAluminum Alloy4.4 lb-in0.63 Inch0.90639000 rpm12.36 in.lb/degree 3
S50MSC-A03H18H18 79006041.pdf2 Degree0.1875 InchMSCSplit HubAluminum Alloy4.4 lb-in0.63 Inch0.90639000 rpm12.36 in.lb/degree 16
S50MSC-A04H18H18 79006041.pdf2 Degree0.1875 InchMSCSplit HubAluminum Alloy8.9 lb-in0.787 Inch1.02431000 rpm26.27 in.lb/degree 17
S50MSC-A04H25H25 79006041.pdf2 Degree0.25 InchMSCSplit HubAluminum Alloy8.9 lb-in0.787 Inch1.02431000 rpm26.27 in.lb/degree 10
S50MSC-A05H25H25 79006041.pdf2 Degree0.25 InchMSCSplit HubAluminum Alloy17.7 lb-in0.984 Inch1.2225000 rpm58.71 in.lb/degree 11
S50MSC-A05H37H37 79006041.pdf2 Degree0.375 InchMSCSplit HubAluminum Alloy17.7 lb-in0.984 Inch1.2225000 rpm58.71 in.lb/degree 21
S50MSC-A06H37H37 79006041.pdf2 Degree0.375 InchMSCSplit HubAluminum Alloy35.4 lb-in1.26 Inch1.6119000 rpm77.25 in.lb/degree 27
S50MSC-A06H50H50 79006041.pdf2 Degree0.5 InchMSCSplit HubAluminum Alloy35.4 lb-in1.26 Inch1.6119000 rpm77.25 in.lb/degree 5
S50MSC-A07H37H37 79006041.pdf2 Degree0.375 InchMSCSplit HubAluminum Alloy70.8 lb-in1.57 Inch2.215000 rpm108.15 in.lb/degree Call Us
S50MSC-A07H50H50 79006041.pdf2 Degree0.5 InchMSCSplit HubAluminum Alloy70.8 lb-in1.57 Inch2.215000 rpm108.15 in.lb/degree Call Us
S50MSC-A08H50H50 79006041.pdf2 Degree0.5 InchMSCSplit HubAluminum Alloy141.6 lb-in1.97 Inch2.812000 rpm278.1 in.lb/degree Call Us
S50MSC-A08H62H62 79006041.pdf2 Degree0.625 InchMSCSplit HubAluminum Alloy141.6 lb-in1.97 Inch2.812000 rpm278.1 in.lb/degree Call Us
S50MSC-A09H75H75 79006041.pdf2 Degree0.75 InchMSCSplit HubAluminum Alloy283.2 lb-in2.48 Inch3.5410000 rpm479 in.lb/degree Call Us
S50MSC-A09H99H99 79006041.pdf2 Degree1 InchMSCSplit HubAluminum Alloy283.2 lb-in2.48 Inch3.5410000 rpm479 in.lb/degree Call Us
S50MSC-S02H12H12 79006039.pdf2 Degree0.125 InchMSCSplit HubStainless Steel2.66 lb-in0.472 Inch0.72852000 rpm9.89 in.lb/degree Call Us
S50MSC-S02H18H18 79006039.pdf2 Degree0.1875 InchMSCSplit HubStainless Steel2.66 lb-in0.472 Inch0.72852000 rpm9.89 in.lb/degree Call Us
S50MSC-S03H12H12 79006039.pdf2 Degree0.125 InchMSCSplit HubStainless Steel4.43 lb-in0.63 Inch0.90639000 rpm13.13 in.lb/degree Call Us
S50MSC-S03H18H18 79006039.pdf2 Degree0.1875 InchMSCSplit HubStainless Steel4.43 lb-in0.63 Inch0.90639000 rpm13.13 in.lb/degree Call Us
S50MSC-S04H18H18 79006039.pdf2 Degree0.1875 InchMSCSplit HubStainless Steel8.85 lb-in0.787 Inch1.02431000 rpm38.62 in.lb/degree 1
S50MSC-S04H25H25 79006039.pdf2 Degree0.25 InchMSCSplit HubStainless Steel8.85 lb-in0.787 Inch1.02431000 rpm38.62 in.lb/degree Call Us
S50MSC-S05H25H25 79006039.pdf2 Degree0.25 InchMSCSplit HubStainless Steel17.7 lb-in0.984 Inch1.2225000 rpm50.98 in.lb/degree Call Us
S50MSC-S05H37H37 79006039.pdf2 Degree0.375 InchMSCSplit HubStainless Steel17.7 lb-in0.984 Inch1.2225000 rpm50.98 in.lb/degree 3
S50MSC-S06H37H37 79006040.pdf2 Degree0.375 InchMSCSplit HubStainless Steel30.98 lb-in1.26 Inch1.6119000 rpm131.3 in.lb/degree Call Us
Page

Items 1-25 of 245

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team