Plastic Slit-Type Couplings

Plastic Slit-Type CouplingsPlastic Slit-Type Couplings

SPLIT TYPE HUB
LOW COST
UV RESISTANT
VOLTAGE & RF ISOLATION

MATERIAL:
Coupling: Engineered Polymer
Fasteners: Stainless Steel

OPERATING TEMPERATURE:
-20°C to +140°C (-20°C to +140°C)

FEATURES: 
This lightweight molded patented coupling can replace many stainless/aluminum slit type couplings with low cost and improved operation. There is no windup or backlash or any derating for reversing applications. To insure a tight fit between the shaft and the coupling, a metal screw-to-metal nut design is used and does not utilize threads cut into the molded piece.

SPECIFICATIONS:
Coupling Size: 25
Max. Parallel Offset: .012" (0.3 mm)
Max. Angular Offset:

16 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFAngular Offset (°)Bore Sizes (B₁ / B₂) (B₁ / B₂)Coupling MaterialFastener MaterialHub ConfigurationLateral OffsetMax. Torque (in-lb)Outside Dia. (O.D.)Overall Length (L)Torsional Stiffness (lb.-in./deg)StockPriceQtyAdd to Cart
S50TLC-98H31H31 81006044.pdf5 Degree.312 / .312 InchEngineered PolymerStainless SteelSplit Type0.012 Inch33 in.lb0.98 Inch1.4 Inch2.78 in.lb/deg Call Us
S50TLC-98H31H37 81006044.pdf5 Degree.312 / .375 InchEngineered PolymerStainless SteelSplit Type0.012 Inch33 in.lb0.98 Inch1.4 Inch2.78 in.lb/deg 1
S50TLC-98H31H50 81006044.pdf5 Degree.312 / .500 InchEngineered PolymerStainless SteelSplit Type0.012 Inch33 in.lb0.98 Inch1.4 Inch2.78 in.lb/deg 1
S50TLC-98H37H37 81006044.pdf5 Degree.375 / .375 InchEngineered PolymerStainless SteelSplit Type0.012 Inch33 in.lb0.98 Inch1.4 Inch2.78 in.lb/deg 9
S50TLC-98H37H50 81006044.pdf5 Degree.375 / .500 InchEngineered PolymerStainless SteelSplit Type0.012 Inch33 in.lb0.98 Inch1.4 Inch2.78 in.lb/deg Call Us
S50TLC-98H50H50 81006044.pdf5 Degree.500 / .500 InchEngineered PolymerStainless SteelSplit Type0.012 Inch33 in.lb0.98 Inch1.4 Inch2.78 in.lb/deg Call Us
S50TLCM25H06H06 80506030.pdf5 Degree  Stainless SteelSplit Type0.3 mm  36 mm  2
S50TLCM25H06H08 80506030.pdf5 Degree  Stainless SteelSplit Type0.3 mm  36 mm  Call Us
S50TLCM25H06H10 80506030.pdf5 Degree  Stainless SteelSplit Type0.3 mm  36 mm  2
S50TLCM25H06H12 80506030.pdf5 Degree  Stainless SteelSplit Type0.3 mm  36 mm  Call Us
S50TLCM25H08H08 80506030.pdf5 Degree  Stainless SteelSplit Type0.3 mm  36 mm  Call Us
S50TLCM25H08H10 80506030.pdf5 Degree  Stainless SteelSplit Type0.3 mm  36 mm  Call Us
S50TLCM25H08H12 80506030.pdf5 Degree  Stainless SteelSplit Type0.3 mm  36 mm  1
S50TLCM25H10H10 80506030.pdf5 Degree  Stainless SteelSplit Type0.3 mm  36 mm  15
S50TLCM25H10H12 80506030.pdf5 Degree  Stainless SteelSplit Type0.3 mm  36 mm  Call Us
S50TLCM25H12H12 80506030.pdf5 Degree  Stainless SteelSplit Type0.3 mm  36 mm  1

16 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team