Sleeve-Type Couplings, Hubs Only

Sleeve-Type Couplings, Hubs OnlySleeve-Type Couplings, Hubs Only

MATERIAL:
Sleeve: Polyethylene
Insert: Acetal
Hubs: Aluminum Alloy, Anodized

13 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBore SizeCoupling SeriesLength Of CouplingMaterialOutside DiameterTorque Capacity (lb.in.)StockPriceQtyAdd to Cart
A 5T21-1604 79006063.pdf0.125 InchA 5T21--Series0.938 InchAluminum & Acetal0.578 Inch0.6 lb-in Call Us
A 5T21-1606 79006063.pdf0.1875 InchA 5T21--Series0.938 InchAluminum & Acetal0.578 Inch0.6 lb-in Call Us
A 5T21-1608 79006063.pdf0.25 InchA 5T21--Series0.938 InchAluminum & Acetal0.578 Inch0.6 lb-in 93
A 5T21M1304 80506067.pdf4 mmA 5Z21M-Series23.8 mmAluminum & Acetal14.7 mm  Call Us
A 5T21M1305 80506067.pdf5 mmA 5Z21M-Series23.8 mmAluminum & Acetal14.7 mm  Call Us
A 5T21M1306 80506067.pdf6 mmA 5Z21M-Series23.8 mmAluminum & Acetal14.7 mm  Call Us
A 5T23-3210 79006063.pdf0.3125 InchA 5T23--Series1.563 InchAluminum & Acetal1.078 Inch18 lb-in Call Us
A 5T23-3212 79006063.pdf0.375 InchA 5T23--Series1.563 InchAluminum & Acetal1.078 Inch18 lb-in 80
A 5T23-3214 79006063.pdf0.4375 InchA 5T23--Series1.563 InchAluminum & Acetal1.078 Inch18 lb-in 25
A 5T23-3216 79006063.pdf0.5 InchA 5T23--Series1.563 InchAluminum & Acetal1.078 Inch18 lb-in 9
A 5T23M2508 80506067.pdf8 mmA 5Z23M-Series39.7 mmAluminum & Acetal27.4 mm  7
A 5T23M2510 80506067.pdf10 mmA 5Z23M-Series39.7 mmAluminum & Acetal27.4 mm  9
A 5T23M2512 80506067.pdf12 mmA 5Z23M-Series39.7 mmAluminum & Acetal27.4 mm  Call Us

13 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team