Choose a Category

Precision Oldham Couplings

Precision Oldham CouplingsPrecision Oldham Couplings

You May Also Need:

Shafts

Pulleys

Gears

Bearings

SET SCREW HUB

MATERIAL:
Hubs: Mild Steel, Black Oxide
Spacer: Ductile Iron
Screws: Steel, Black Oxide 

MISALIGNMENT COMPENSATION:
Max. Angular Offset:

MAX OPERATING SPEED:
20000 rpm

SPECIFICATION:
Shaft Tolerance (h7): 3 to 6 mm 0/-0.012

12 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFAngular Offset (°)Bores (side 1 / side 2)Lateral OffsetMaterialMax Speed (rpm)Operating Torque (N•m)Outside Dia.Overall LengthStyle / Hub ConfigurationStockPriceQtyAdd to Cart
S50XUVM12H03H03 900060n1.pdf2 Degree3 / 3 mm0.3 mmSteel / Ductile Iron20000 rpm2.7 N.m12 mm15 mmStandard / Pin Hub Call Us
S50XUVM12H04H04 900060n1.pdf2 Degree4 / 4 mm0.3 mmSteel / Ductile Iron20000 rpm2.7 N.m12 mm15 mmStandard / Pin Hub Call Us
S50XUVM12H04H06 900060n1.pdf2 Degree4 / 6 mm0.3 mmSteel / Ductile Iron20000 rpm2.7 N.m12 mm15 mmStandard / Pin Hub Call Us
S50XUVM12H06H06 900060n1.pdf2 Degree6 / 6 mm0.3 mmSteel / Ductile Iron20000 rpm2.7 N.m12 mm15 mmStandard / Pin Hub Call Us
S50XUVM15H04H04 900060n1.pdf2 Degree4 / 4 mm0.3 mmSteel / Ductile Iron20000 rpm3.3 N.m15 mm16.6 mmStandard / Pin Hub Call Us
S50XUVM15H04H06 900060n1.pdf2 Degree4 / 6 mm0.3 mmSteel / Ductile Iron20000 rpm3.3 N.m15 mm16.6 mmStandard / Pin Hub Call Us
S50XUVM15H06H06 900060n1.pdf2 Degree6 / 6 mm0.3 mmSteel / Ductile Iron20000 rpm3.3 N.m15 mm16.6 mmStandard / Pin Hub Call Us
S50XUVM17H04H04 900060n1.pdf2 Degree4 / 4 mm0.3 mmSteel / Ductile Iron20000 rpm5.5 N.m17 mm20.4 mmStandard / Pin Hub Call Us
S50XUVM17H04H06 900060n1.pdf2 Degree4 / 6 mm0.3 mmSteel / Ductile Iron20000 rpm5.5 N.m17 mm20.4 mmStandard / Pin Hub Call Us
S50XUVM17H06H06 900060n1.pdf2 Degree6 / 6 mm0.3 mmSteel / Ductile Iron20000 rpm5.5 N.m17 mm20.4 mmStandard / Pin Hub Call Us
S50XUVM20H05H05 900060n1.pdf2 Degree5 / 5 mm0.4 mmSteel / Ductile Iron20000 rpm7.7 N.m20 mm22 mmStandard / Pin Hub Call Us
S50XUVM20H06H06 900060n1.pdf2 Degree6 / 6 mm0.4 mmSteel / Ductile Iron20000 rpm7.7 N.m20 mm22 mmStandard / Pin Hub Call Us

12 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team