Oldham Couplings, Hubs Only

Oldham Couplings. Hubs OnlyOldham Couplings. Hubs Only

MATERIAL:
Hubs: Aluminum - Clear Anodized and Brass  - Bright Dip

Page

Items 1-25 of 28

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBore SizeCap Screw SizeLength When Ass´yMaterialOutside Dia.Shaft Depth (N•m)StockPriceQtyAdd to Cart
A 5A15M001504 80506065.pdf4 mmM325.9 mmAluminum, Clear Anodized15 mm8.1 mm Call Us
A 5A15M001506 80506065.pdf6 mmM325.9 mmAluminum, Clear Anodized15 mm8.1 mm Call Us
A 5A15M001906 80506065.pdf6 mmM322 mmAluminum, Clear Anodized19.1 MM6.3 mm 190
A 5A15M001908 80506065.pdf8 mmM322 mmAluminum, Clear Anodized19.1 MM6.3 mm 277
A 5A15M002508 80506065.pdf8 mmM428.4 mmAluminum, Clear Anodized25.4 MM8.6 mm Call Us
A 5A15M002510 80506065.pdf10 mmM428.4 mmAluminum, Clear Anodized25.4 MM8.6 mm 13
A 5A15M003310 80506065.pdf10 mmM448 mmAluminum, Clear Anodized33.3 mm13 mm Call Us
A 5A15M003312 80506065.pdf10 mmM448 mmAluminum, Clear Anodized33.3 mm13 mm 2
A 5A15M004110 80506065.pdf10 mmM550.8 mmAluminum, Clear Anodized41.1 mm16.7 mm Call Us
A 5A15M004112 80506065.pdf12 mmM550.8 mmAluminum, Clear Anodized41.1 mm16.7 mm 7
A 5A15M331503 78506054.pdf3 mmM2.525.9 mmAluminum, Clear Anodized15 mm8.1 mm 96
A 5A15M331504 78506054.pdf4 mmM2.525.9 mmAluminum, Clear Anodized15 mm8.1 mm 86
A 5A15M331506 78506054.pdf6 mmM325.9 mmAluminum, Clear Anodized15 mm8.1 mm 5
A 5A15M331903 78506054.pdf3 mmM2.522 mmAluminum, Clear Anodized19.1 MM6.3 mm 16
A 5A15M331904 78506054.pdf4 mmM2.522 mmAluminum, Clear Anodized19.1 MM6.3 mm 4
A 5A15M331906 78506054.pdf6 mmM322 mmAluminum, Clear Anodized19.1 MM6.3 mm 59
A 5A15M332506 78506054.pdf6 mmM328.4 mmAluminum, Clear Anodized25.4 MM8.6 mm 90
A 5A15M332508 78506054.pdf8 mmM328.4 mmAluminum, Clear Anodized25.4 MM8.6 mm 26
A 5A15M332510 78506054.pdf10 mmM328.4 mmAluminum, Clear Anodized25.4 MM8.6 mm 40
A 5A15M333308 78506054.pdf8 mmM333.3 mmAluminum, Clear Anodized33.3 mm13 mm Call Us
A 5A15M333310 78506054.pdf10 mmM348 mmAluminum, Clear Anodized33.3 mm13 mm 6
A 5A15M333312 78506054.pdf12 mmM348 mmAluminum, Clear Anodized33.3 mm13 mm 52
A 5B15M000602 80506065.pdf2 mmM312.7 mmBrass, Bright Dip6.4 mm3.8 mm 29
A 5B15M000603 80506065.pdf3 mmM312.7 mmBrass, Bright Dip6.4 mm3.8 mm 128
A 5B15M000903 80506065.pdf3 mmM312.7 mmBrass, Bright Dip9.5 MM3.8 mm 854
Page

Items 1-25 of 28

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team