Commercial Oldham Couplings

Oldham CouplingsOldham Couplings

BUILD YOUR OWN COUPLING: 
For Different Bore Combinations: 
Select hubs and corresponding disc within the same series. 

For Hubs with the Same Bore: 
Select the “Complete Coupling” 

Coupling supplied as individual components

Set Screw & Split Hubs can be interchanged if discs from the same size O.D. are selected.

FEATURES: 

  • Easy assembly
  • Lubrication-free
  • Low inertia
  • Corrosion-resistant
  • Electrical isolation

SPLIT HUB TYPE (Inch)

MATERIAL:
Hubs: Aluminum, Clear Anodized
Torque Disc: Acetal

MISALIGNMENT COMPENSATION:
Max. Angular Offset: .5°

OPERATING TEMPERATURE:
-40°F to +185°F

MAX. SERVICE TORQUE: 
6.6 lbf in. for 15 series 
15.0 lbf in. for 19 series 
35.0 lbf in. for 25 series 
80.0 lbf in. for 33 series 

 

SET SCREW HUB (Metric)

MATERIAL:
Hubs:
• 06, 09 & 13 Series - Brass, Bright Dip
• 15 Thru 41 Series - Aluminum, Clear Anodized
Torque Disc: Acetal

OPERATING TEMPERATURE:
-40°C to +85°C  

MAX. SERVICE TORQUE:
0.06 N • m for 06 series
0.2 N • m for 09 series
0.49 N • m for 13 series
0.75 N • m for 15 series
1.69 N • m for 19 series
3.95 N • m for 25 series
9.04 N • m for 33 series
16.94 N • m for 41 series 

Page

Items 1-25 of 62

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFLength When Ass´yMaterialOutside Dia.StockPriceQtyAdd to Cart
A 5P15-3315 79006074.pdf1.02Acetal0.59 Call Us
A 5P15-3319 79006074.pdf0.87Acetal0.75 Call Us
A 5P15-3325 79006074.pdf1.12Acetal1 Call Us
A 5P15-3333 79006074.pdf1.89Acetal1.31 Call Us
A 5Z15-000604 79006075.pdf    16
A 5Z15-000904 79006075.pdf    5
A 5Z15-000906 79006075.pdf    34
A 5Z15-001306 79006075.pdf    65
A 5Z15-001308 79006075.pdf    60
A 5Z15-001506 79006075.pdf    7
A 5Z15-001508 79006075.pdf    Call Us
A 5Z15-001906 79006075.pdf    29
A 5Z15-001908 79006075.pdf    Call Us
A 5Z15-001910 79006075.pdf    1
A 5Z15-002508 79006075.pdf    17
A 5Z15-002510 79006075.pdf    Call Us
A 5Z15-002512 79006075.pdf    Call Us
A 5Z15-003310 79006075.pdf    Call Us
A 5Z15-003312 79006075.pdf    8
A 5Z15-003316 79006075.pdf    4
A 5Z15-004116 79006075.pdf    11
A 5Z15-004120 79006075.pdf    7
A 5Z15-331504 79006074.pdf    5
A 5Z15-331506 79006074.pdf    15
A 5Z15-331508 79006074.pdf    76
Page

Items 1-25 of 62

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team