Spider-Type Flexible Couplings, Spiders OnlySpider-Type Flexible Couplings, Spiders Only

SPLIT TYPE HUB
PRELOADED RUBBER SPIDER

MATERIAL:
Hubs: Aluminum
Spider: NBR Rubber: 86, 92 or 98 Durometer

Page

Items 1-25 of 40

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBore SizeCoupling LengthMatching HubMaterialOutside DiameterSize CodeTorque RatingStockPriceQtyAdd to Cart
A 5A27-2008 81006070.pdf0.25 Inch1.1875 InchAny Size 20Aluminum0.78 Inch20 InchSee Spider Rating Call Us
A 5A27-2010 81006070.pdf0.3125 Inch1.1875 InchAny Size 20Aluminum0.78 Inch20 InchSee Spider Rating 50
A 5A27-3008 81006070.pdf0.25 Inch1.578 InchAny Size 30Aluminum1.188 Inch30 InchSee Spider Rating 34
A 5A27-3010 81006070.pdf0.3125 Inch1.578 InchAny Size 30Aluminum1.188 Inch30 InchSee Spider Rating 7
A 5A27-3012 81006070.pdf0.375 Inch1.578 InchAny Size 30Aluminum1.188 Inch30 InchSee Spider Rating 95
A 5A27-4012 81006070.pdf0.375 Inch2.359 InchAny Size 40Aluminum1.578 Inch40 InchSee Spider Rating 53
A 5A27-4016 81006070.pdf0.5 Inch2.359 InchAny Size 40Aluminum1.578 Inch40 InchSee Spider Rating 30
A 5A27-4020 81006070.pdf0.625 Inch2.359 InchAny Size 40Aluminum1.578 Inch40 InchSee Spider Rating Call Us
A 5A27M2005 80506066.pdf5 mm20 mmAny Size 20Aluminum 20 mmSee Spider Rating 45
A 5A27M2006 80506066.pdf6 mm20 mmAny Size 20Aluminum 20 mmSee Spider Rating 88
A 5A27M2008 80506066.pdf8 mm20 mmAny Size 20Aluminum 20 mmSee Spider Rating 117
A 5A27M3006 80506066.pdf6 mm40 mmAny Size 30Aluminum 30 mmSee Spider Rating Call Us
A 5A27M3008 80506066.pdf8 mm40 mmAny Size 30Aluminum 30 mmSee Spider Rating 11
A 5A27M3010 80506066.pdf10 mm40 mmAny Size 30Aluminum 30 mmSee Spider Rating 31
A 5A27M4010 80506066.pdf10 mm60 mmAny Size 40Aluminum 40 mmSee Spider Rating Call Us
A 5A27M4012 80506066.pdf12 mm60 mmAny Size 40Aluminum 40 mmSee Spider Rating 25
A 5A27M4016 80506066.pdf16 mm60 mmAny Size 40Aluminum 40 mmSee Spider Rating 2
A 5D 3-03504 79006065.pdf0.125 Inch  Sintered Iron0.625 Inch   Call Us
A 5D 3-03506 79006065.pdf0.1875 Inch  Sintered Iron0.625 Inch   Call Us
A 5D 3-03508 79006065.pdf0.25 Inch  Sintered Iron0.625 Inch   56
A 5D 3-03510 79006065.pdf0.3125 Inch  Sintered Iron0.625 Inch   11
A 5D 3-03512 79006065.pdf0.375 Inch  Sintered Iron0.625 Inch   Call Us
A 5D 3-05008 79006065.pdf0.25 Inch  Sintered Iron1.078 Inch   Call Us
A 5D 3-05010 79006065.pdf0.3125 Inch  Sintered Iron1.078 Inch   Call Us
A 5D 3-05012 79006065.pdf0.375 Inch  Sintered Iron1.078 Inch   Call Us
Page

Items 1-25 of 40

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team