Choose a Category

Complete Spider-Type Split-Hub Couplings

Complete Spider-Type Flexible Jaw Type CouplingsComplete Spider-Type Flexible Jaw Type Couplings

You May Also Need:

Shafts

Pulleys

Gears

Bearings

SPLIT TYPE HUB
PRELOADED RUBBER SPIDER

MATERIAL:
Hubs: Aluminum
Spider: NBR Rubber - 86, 92 or 98 Durometer

MISALIGNMENT COMPENSATION:
Max. Angular Offset:

FEATURES:
Precision machined hub with integral fasteners & prestressed spiders which elimate backlash. Allows limited axial motion.

Page

Items 1-25 of 51

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFAngular Offset (°)Axial PlayBore Size (B)Material (Hub / Spider)Outside Dia. (O.D.)Overall Length (L)Parallel MisalignRated Torque (lb.in.)Spider ColorStockPriceQtyAdd to Cart
A 5Z27-200886 81006070.pdf1 Degree0.03 Inch0.25 InchAluminum / NBR Rubber0.78125 Inch1.1875 Inch0.00719 lb-inTan 17
A 5Z27-200892 81006070.pdf1 Degree0.03 Inch0.25 InchAluminum / NBR Rubber0.78125 Inch1.1875 Inch0.00526 lb-inBlack 12
A 5Z27-200898 81006070.pdf1 Degree0.03 Inch0.25 InchAluminum / NBR Rubber0.78125 Inch1.1875 Inch0.00344 lb-inRust 42
A 5Z27-201086 81006070.pdf1 Degree0.03 Inch0.3125 InchAluminum / NBR Rubber0.78125 Inch1.1875 Inch0.00719 lb-inTan 17
A 5Z27-201092 81006070.pdf1 Degree0.03 Inch0.3125 InchAluminum / NBR Rubber0.78125 Inch1.1875 Inch0.00526 lb-inBlack 12
A 5Z27-201098 81006070.pdf1 Degree0.03 Inch0.3125 InchAluminum / NBR Rubber0.78125 Inch1.1875 Inch0.00344 lb-inRust 21
A 5Z27-300886 81006070.pdf1 Degree0.04 Inch0.25 InchAluminum / NBR Rubber1.1875 Inch1.578125 Inch0.00848 lb-inTan 6
A 5Z27-300892 81006070.pdf1 Degree0.04 Inch0.25 InchAluminum / NBR Rubber1.1875 Inch1.578125 Inch0.00666 lb-inBlack 6
A 5Z27-300898 81006070.pdf1 Degree0.04 Inch0.25 InchAluminum / NBR Rubber1.1875 Inch1.578125 Inch0.004110 lb-inRust 6
A 5Z27-301086 81006070.pdf1 Degree0.04 Inch0.3125 InchAluminum / NBR Rubber1.1875 Inch1.578125 Inch0.00848 lb-inTan 3
A 5Z27-301092 81006070.pdf1 Degree0.04 Inch0.3125 InchAluminum / NBR Rubber1.1875 Inch1.578125 Inch0.00666 lb-inBlack 3
A 5Z27-301098 81006070.pdf1 Degree0.04 Inch0.3125 InchAluminum / NBR Rubber1.1875 Inch1.578125 Inch0.004110 lb-inRust 3
A 5Z27-301286 81006070.pdf1 Degree0.04 Inch0.375 InchAluminum / NBR Rubber1.1875 Inch1.578125 Inch0.00848 lb-inTan Call Us
A 5Z27-301292 81006070.pdf1 Degree0.04 Inch0.375 InchAluminum / NBR Rubber1.1875 Inch1.578125 Inch0.00666 lb-inBlack Call Us
A 5Z27-301298 81006070.pdf1 Degree0.04 Inch0.375 InchAluminum / NBR Rubber1.1875 Inch1.578125 Inch0.004110 lb-inRust Call Us
A 5Z27-401286 81006070.pdf1 Degree0.05 Inch0.375 InchAluminum / NBR Rubber1.578125 Inch2.359375 Inch0.00662 lb-inTan Call Us
A 5Z27-401292 81006070.pdf1 Degree0.05 Inch0.375 InchAluminum / NBR Rubber1.578125 Inch2.359375 Inch0.00488 lb-inBlack Call Us
A 5Z27-401298 81006070.pdf1 Degree0.05 Inch0.375 InchAluminum / NBR Rubber1.578125 Inch2.359375 Inch0.002150 lb-inRust Call Us
A 5Z27-401686 81006070.pdf1 Degree0.05 Inch0.5 InchAluminum / NBR Rubber1.578125 Inch2.359375 Inch0.00662 lb-inTan Call Us
A 5Z27-401692 81006070.pdf1 Degree0.05 Inch0.5 InchAluminum / NBR Rubber1.578125 Inch2.359375 Inch0.00488 lb-inBlack Call Us
A 5Z27-401698 81006070.pdf1 Degree0.05 Inch0.5 InchAluminum / NBR Rubber1.578125 Inch2.359375 Inch0.002150 lb-inRust Call Us
A 5Z27-402086 81006070.pdf1 Degree0.05 Inch0.625 InchAluminum / NBR Rubber1.578125 Inch2.359375 Inch0.00662 lb-inTan Call Us
A 5Z27-402092 81006070.pdf1 Degree0.05 Inch0.625 InchAluminum / NBR Rubber1.578125 Inch2.359375 Inch0.00488 lb-inBlack Call Us
A 5Z27-402098 81006070.pdf1 Degree0.05 Inch0.625 InchAluminum / NBR Rubber1.578125 Inch2.359375 Inch0.002150 lb-inRust Call Us
A 5Z27M200586 80506066.pdf1 Degree0.8 mm5 mmAluminum / NBR Rubber20 mm30 mm    17
Page

Items 1-25 of 51

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team