Miniature Helical Couplings

Miniature Helical CouplingsMiniature Helical Couplings

ZERO BACKLASH
LIGHTWEIGHT

MATERIAL: 7075-T651 Aluminum

MISALIGNMENT COMPENSATION:
Max. Angular Offset:
Max. Lateral Offset: See below
MAX. OPERATING SPEED: 5000 rpm

SERVICE FACTOR:
Shock & Reversing: 2mm
Nonreversing: 1.5 mm
Steady Load: 1 mm

*Select the size so that (Application Torque) x (Service Factor) is less than the allowable maximum torque. 

SPECIFICATION: 
d1, d2 Tolerance: 
4 to 6 mm +0.012/0 
8 & 10 mm +0.015/0 
12 mm +0.018/0

Page

Items 1-25 of 30

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFAngular Offset (°)Bore Sizes (d₁ / d₂)Lateral OffsetMaterialMax Speed (rpm)Max. Diameter (D)Max.torque (N.m)Overall Length (L)Torsional Stiffness (N•m/rad)Weight (grams)StockPriceQtyAdd to Cart
S54MHCM190404 80506036.pdf3 Degree4 / 4 mm0.08 mm7075-T651 Aluminum5000 rpm19.1 mm4 N.m28 mm90 N.m/Rad22 Grams Call Us
S54MHCM190405 80506036.pdf3 Degree4 / 5 mm0.08 mm7075-T651 Aluminum5000 rpm19.1 mm4 N.m28 mm90 N.m/Rad22 Grams Call Us
S54MHCM190406 80506036.pdf3 Degree4 / 6 mm0.08 mm7075-T651 Aluminum5000 rpm19.1 mm4 N.m28 mm90 N.m/Rad22 Grams Call Us
S54MHCM190408 80506036.pdf3 Degree4 / 8 mm0.08 mm7075-T651 Aluminum5000 rpm19.1 mm4 N.m28 mm90 N.m/Rad22 Grams Call Us
S54MHCM190505 80506036.pdf3 Degree5 / 5 mm0.08 mm7075-T651 Aluminum5000 rpm19.1 mm4 N.m28 mm90 N.m/Rad22 Grams Call Us
S54MHCM190506 80506036.pdf3 Degree5 / 6 mm0.08 mm7075-T651 Aluminum5000 rpm19.1 mm4 N.m28 mm90 N.m/Rad22 Grams Call Us
S54MHCM190508 80506036.pdf3 Degree5 / 8 mm0.08 mm7075-T651 Aluminum5000 rpm19.1 mm4 N.m28 mm90 N.m/Rad22 Grams Call Us
S54MHCM190606 80506036.pdf3 Degree6 / 6 mm0.08 mm7075-T651 Aluminum5000 rpm19.1 mm4 N.m28 mm90 N.m/Rad22 Grams Call Us
S54MHCM190608 80506036.pdf3 Degree6 / 8 mm0.08 mm7075-T651 Aluminum5000 rpm19.1 mm4 N.m28 mm90 N.m/Rad22 Grams Call Us
S54MHCM190808 80506036.pdf3 Degree8 / 8 mm0.08 mm7075-T651 Aluminum5000 rpm19.1 mm4 N.m28 mm90 N.m/Rad22 Grams Call Us
S54MHCM250505 80506036.pdf3 Degree5 / 5 mm0.1 mm7075-T651 Aluminum5000 rpm25.4 mm8 N.m40 mm130 N.m/Rad30 grams 4
S54MHCM250506 80506036.pdf3 Degree5 / 6 mm0.1 mm7075-T651 Aluminum5000 rpm25.4 mm8 N.m40 mm130 N.m/Rad30 grams 4
S54MHCM250508 80506036.pdf3 Degree5 / 8 mm0.1 mm7075-T651 Aluminum5000 rpm25.4 mm8 N.m40 mm130 N.m/Rad30 grams 4
S54MHCM250510 80506036.pdf3 Degree5 / 10 mm0.1 mm7075-T651 Aluminum5000 rpm25.4 mm8 N.m40 mm130 N.m/Rad30 grams 4
S54MHCM250606 80506036.pdf3 Degree6 / 6 mm0.1 mm7075-T651 Aluminum5000 rpm25.4 mm8 N.m40 mm130 N.m/Rad30 grams 4
S54MHCM250608 80506036.pdf3 Degree6 / 8 mm0.1 mm7075-T651 Aluminum5000 rpm25.4 mm8 N.m40 mm130 N.m/Rad30 grams 4
S54MHCM250610 80506036.pdf3 Degree6 / 10 mm0.1 mm7075-T651 Aluminum5000 rpm25.4 mm8 N.m40 mm130 N.m/Rad30 grams 4
S54MHCM250808 80506036.pdf3 Degree8 / 8 mm0.1 mm7075-T651 Aluminum5000 rpm25.4 mm8 N.m40 mm130 N.m/Rad30 grams 2
S54MHCM250810 80506036.pdf3 Degree8 / 10 mm0.1 mm7075-T651 Aluminum5000 rpm25.4 mm8 N.m40 mm130 N.m/Rad30 grams 4
S54MHCM251010 80506036.pdf3 Degree10 / 10 mm0.1 mm7075-T651 Aluminum5000 rpm25.4 mm8 N.m40 mm130 N.m/Rad30 grams 2
S54MHCM310606 80506036.pdf3 Degree6 / 6 mm0.15 mm7075-T651 Aluminum5000 rpm31.8 mm14 N.m58 mm200 N.m/Rad60 grams Call Us
S54MHCM310608 80506036.pdf3 Degree6 / 8 mm0.15 mm7075-T651 Aluminum5000 rpm31.8 mm14 N.m58 mm200 N.m/Rad60 grams Call Us
S54MHCM310610 80506036.pdf3 Degree6 / 10 mm0.15 mm7075-T651 Aluminum5000 rpm31.8 mm14 N.m58 mm200 N.m/Rad60 grams Call Us
S54MHCM310612 80506036.pdf3 Degree6 / 12 mm0.15 mm7075-T651 Aluminum5000 rpm31.8 mm14 N.m58 mm200 N.m/Rad60 grams Call Us
S54MHCM310808 80506036.pdf3 Degree8 / 8 mm0.15 mm7075-T651 Aluminum5000 rpm31.8 mm14 N.m58 mm200 N.m/Rad60 grams Call Us
Page

Items 1-25 of 30

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team