Commercial Helical Couplings

Helical CouplingsHelical Couplings

SPLIT TYPE HUB
ALUMINUM
ZERO BACKLASH

MATERIAL:
Couplings:
7075-T6 Aluminum
Cap Screw: Alloy Steel

MISALIGNMENT COMPENSATION:
Max. Angular Offset:
Max. Lateral Offset: .010" (0.25 mm) 
Max. Axial Motion: ±.010" (±0.25 mm)

FEATURES: 

  • One-Piece Construction
  • Integral Clamp
  • Shaft Relief
  • High Fatigue Resistance
  • Constant Velocity
  • Adapts to High- and Low-Speed Applications


For NONREVERSING applications, the torque rating is 1/2". 
For REVERSING applications, the torque rating is 1/4".

Bore diameter combinations are available on special order.

Items 101-125 of 181

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFAngular MisaligmentBore SizesCoupling StyleHub Dia.LengthMaterialOutside Dia.Rigidity (arc min) (N•m)Working Torque (N•m)StockPriceQtyAdd to Cart
S50HAWM25P0808 80506035.pdf5 Degree8 mmPin Hub2524 mm7075-T6 Aluminum25 mm132 arc min / N.m1.3 N.m 22
S50HAWM25P0909 80506035.pdf5 Degree9 mmPin Hub2524 mm7075-T6 Aluminum25 mm168 arc min / N.m1.2 N.m Call Us
S50HAWM25P1010 80506035.pdf5 Degree10 mmPin Hub2524 mm7075-T6 Aluminum25 mm210 arc min / N.m1.1 N.m 48
S50HAWM30H0909 80506033.pdf5 Degree9 mmSplit - Hub3038 mm7075-T6 Aluminum30 mm66 arc min / N.m2.45 N.m 3
S50HAWM30H1010 80506033.pdf5 Degree10 mmSplit - Hub3038 mm7075-T6 Aluminum30 mm78 arc min / N.m2.3 N.m 7
S50HAWM30H1111 80506033.pdf5 Degree11 mmSplit - Hub3038 mm7075-T6 Aluminum30 mm96 arc min / N.m2.15 N.m Call Us
S50HAWM30H1212 80506033.pdf5 Degree12 mmSplit - Hub3038 mm7075-T6 Aluminum30 mm114 arc min / N.m2 N.m Call Us
S50HAWM30P0909 80506035.pdf5 Degree9 mmPin Hub3030 mm7075-T6 Aluminum30 mm66 arc min / N.m2.45 N.m Call Us
S50HAWM30P1010 80506035.pdf5 Degree10 mmPin Hub3030 mm7075-T6 Aluminum30 mm78 arc min / N.m2.3 N.m 46
S50HAWM30P1111 80506035.pdf5 Degree11 mmPin Hub3030 mm7075-T6 Aluminum30 mm96 arc min / N.m2.15 N.m Call Us
S50HAWM30P1212 80506035.pdf5 Degree12 mmPin Hub3030 mm7075-T6 Aluminum30 mm114 arc min / N.m2 N.m 16
S50HWH-037H0303 81006026.pdf  Split Hub 0.56 Inch17-4PH Stainless    Call Us
S50HWH-037P0303 81006027.pdf  Pin Hub 0.37 Inch17-4PH Stainless    5
S50HWH-050H0303 81006026.pdf  Split Hub 0.75 Inch17-4PH Stainless    9
S50HWH-050H0404 81006026.pdf  Split Hub 0.75 Inch17-4PH Stainless    Call Us
S50HWH-050P0303 81006027.pdf  Pin Hub 0.5 Inch17-4PH Stainless    Call Us
S50HWH-050P0404 81006027.pdf  Pin Hub 0.5 Inch17-4PH Stainless    Call Us
S50HWH-062H0404 81006026.pdf  Split Hub 0.8 Inch17-4PH Stainless    6
S50HWH-062H0505 81006026.pdf  Split Hub 0.8 Inch17-4PH Stainless    Call Us
S50HWH-062H0606 81006026.pdf  Split Hub 0.8 Inch17-4PH Stainless    4
S50HWH-062P0404 81006027.pdf  Pin Hub 0.62 Inch17-4PH Stainless    5
S50HWH-062P0505 81006027.pdf  Pin Hub 0.62 Inch17-4PH Stainless    Call Us
S50HWH-062P0606 81006027.pdf  Pin Hub 0.62 Inch17-4PH Stainless    Call Us
S50HWH-075H0404 81006026.pdf  Split Hub 0.9 Inch17-4PH Stainless    Call Us
S50HWH-075H0505 81006026.pdf  Split Hub 0.9 Inch17-4PH Stainless    Call Us

Items 101-125 of 181

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team