Complete Geargrip Couplings

Geargrip CouplingsGeargrip Couplings

MATERIAL:
Sleeve: Neoprene with Ground O.D.
Hubs: Zinc Alloy Die Casting

MISALIGNMENT COMPENSATION:
Max. Angular Offset: 7.5°

OPERATING TEMPERATURE:
+250°F Max.

FEATURES:

  • No lubrication
  • Electrically isolated
  • Dampens shock & vibration

BUILD YOUR OWN COUPLING: 
For Different Bore Combinations: Select hubs and corresponding sleeve within the same series. 
For Hubs with the Same Bore: Select the “Complete Coupling

15 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFAngular Offset (°)Bores (side 1 / side 2)Hub Part# (Side 2)Hub Part# (Side1)Max Speed (rpm)Nominal Torque (lb.in.)Outside Dia. (O.D.)Overall Length (L)Parrallel OffsetSleeve Part#StockPriceQtyAdd to Cart
A 5Z 1-1104 79006062.pdf7.5 Degree0.125 / 0.125A 5D 1-1104A 5D 1-110425000 rpm4 in-lb0.810.016 InchA 5R 1-11 Call Us
A 5Z 1-1106 79006062.pdf7.5 Degree0.188 / 0.188A 5D 1-1106A 5D 1-110625000 rpm4 in-lb0.810.016 InchA 5R 1-11 46
A 5Z 1-1108 79006062.pdf7.5 Degree0.25 / 0.25A 5D 1-1108A 5D 1-110825000 rpm4 in-lb0.810.016 InchA 5R 1-11 28
A 5Z 1-1110 79006062.pdf7.5 Degree0.3125 / 0.3125A 5D 1-1110A 5D 1-111025000 rpm4 in-lb0.810.016 InchA 5R 1-11 12
A 5Z 1-1112 79006062.pdf7.5 Degree0.375 / 0.375A 5D 1-1112A 5D 1-111225000 rpm4 in-lb0.810.016 InchA 5R 1-11 7
A 5Z 1-1810 79006062.pdf7.5 Degree0.3125 / 0.3125A 5D 1-1810A 5D 1-181016800 rpm16 in-lb1.21.50.016 InchA 5R 1-18 Call Us
A 5Z 1-1812 79006062.pdf7.5 Degree0.375 / 0.375A 5D 1-1812A 5D 1-181216800 rpm16 in-lb1.21.50.016 InchA 5R 1-18 Call Us
A 5Z 1-1814 79006062.pdf7.5 Degree0.438 / 0.438A 5D 1-1814A 5D 1-181416800 rpm16 in-lb1.21.50.016 InchA 5R 1-18 Call Us
A 5Z 1-1816 79006062.pdf7.5 Degree0.5 / 0.5A 5D 1-1816A 5D 1-181616800 rpm16 in-lb1.21.50.016 InchA 5R 1-18 2
A 5Z 1-2110 79006062.pdf7.5 Degree0.3125 / 0.3125A 5D 1-2110A 5D 1-211011500 rpm30 in-lb1.22.250.04 InchA 5R 1-21 3
A 5Z 1-2112 79006062.pdf7.5 Degree0.375 / 0.375A 5D 1-2112A 5D 1-211211500 rpm30 in-lb1.22.250.04 InchA 5R 1-21 3
A 5Z 1-2114 79006062.pdf7.5 Degree0.438 / 0.438A 5D 1-2114A 5D 1-211411500 rpm30 in-lb1.22.250.04 InchA 5R 1-21 Call Us
A 5Z 1-2116 79006062.pdf7.5 Degree0.5 / 0.5A 5D 1-2116A 5D 1-211611500 rpm30 in-lb1.22.250.04 InchA 5R 1-21 Call Us
A 5Z 1-3112 79006062.pdf7.5 Degree0.375 / 0.375A 5D 1-3112A 5D 1-311215500 rpm60 in-lb1.42.3750.04 InchA 5R 1-31 Call Us
A 5Z 1-3114 79006062.pdf7.5 Degree0.375 / 0.438A 5D 1-3114A 5D 1-311215500 rpm60 in-lb1.42.3750.04 InchA 5R 1-31 Call Us

15 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team