Torque Tube Flexible Couplings

Torque Tube Flexible CouplingsTorque Tube Flexible Couplings

MATERIAL:
Torque Tube: Acetal
Split Hubs: Aluminum

MISALIGNMENT COMPENSATION:
Max. Angular Offset:
Maximum Torque: 25 lbf in.  

FEATURES:

  • Accommodates angular shaft misalignment
  • Clamp type hubs, no flats required on shafts, no set screws, does not mar shafts
  • One-piece assembly, no loose parts to assemble or adjust

APPLICATIONS: 

  • Business machines
  • Computer peripherals
  • Printing equipment
  • Packaging machinery
    Instrument drives
  • Servomechanisms 

SPECIFICATIONS: 

  • Speeds to 2000 rpm 
  • Standard lengths up to 3” 
  • Zero radial play 

MOUNTING INSTRUCTIONS:
Mount coupling on shafts. Tighten clamping screws. Do not compress the unit axially during installation. Torque Tube Couplings have an internal compression spring which preloads the ends against axial movement and backlash. 

Other bores and lengths available on special order.

21 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFAngular MisalignmentBore Size (A)Bore Size (B)Hub ConfigurationMaterial (Hubs / Tube)Max. Torque (lb-in)Outside DiameterOverall Length (L)StockPriceQtyAdd to Cart
S59DZ6-TT030306 79006077.pdf5 Degree0.188 Inch0.188 InchClamp HubAluminum / Delrin25 lb-in0.94 Inch1.5 Inch Call Us
S59DZ6-TT030308 79006077.pdf5 Degree0.188 Inch0.188 InchClamp HubAluminum / Delrin25 lb-in0.94 Inch2 Inch Call Us
S59DZ6-TT030312 79006077.pdf5 Degree0.188 Inch0.188 InchClamp HubAluminum / Delrin25 lb-in0.94 Inch3 Inch Call Us
S59DZ6-TT030406 79006077.pdf5 Degree0.188 Inch0.25 InchClamp HubAluminum / Delrin25 lb-in0.94 Inch1.5 Inch Call Us
S59DZ6-TT030408 79006077.pdf5 Degree0.188 Inch0.25 InchClamp HubAluminum / Delrin25 lb-in0.94 Inch2 Inch Call Us
S59DZ6-TT030412 79006077.pdf5 Degree0.188 Inch0.25 InchClamp HubAluminum / Delrin25 lb-in0.94 Inch3 Inch Call Us
S59DZ6-TT040406 79006077.pdf5 Degree0.25 Inch0.25 InchClamp HubAluminum / Delrin25 lb-in0.94 Inch1.5 Inch Call Us
S59DZ6-TT040408 79006077.pdf5 Degree0.25 Inch0.25 InchClamp HubAluminum / Delrin25 lb-in0.94 Inch2 Inch Call Us
S59DZ6-TT040412 79006077.pdf5 Degree0.25 Inch0.25 InchClamp HubAluminum / Delrin25 lb-in0.94 Inch3 Inch Call Us
S59DZ6-TT040506 79006077.pdf5 Degree0.25 Inch0.313 InchClamp HubAluminum / Delrin25 lb-in0.94 Inch1.5 Inch Call Us
S59DZ6-TT040508 79006077.pdf5 Degree0.25 Inch0.313 InchClamp HubAluminum / Delrin25 lb-in0.94 Inch2 Inch Call Us
S59DZ6-TT040512 79006077.pdf5 Degree0.25 Inch0.313 InchClamp HubAluminum / Delrin25 lb-in0.94 Inch3 Inch Call Us
S59DZ6-TT050506 79006077.pdf5 Degree0.313 Inch0.313 InchClamp HubAluminum / Delrin25 lb-in0.94 Inch1.5 Inch Call Us
S59DZ6-TT050508 79006077.pdf5 Degree0.313 Inch0.313 InchClamp HubAluminum / Delrin25 lb-in0.94 Inch2 Inch Call Us
S59DZ6-TT050512 79006077.pdf5 Degree0.313 Inch0.313 InchClamp HubAluminum / Delrin25 lb-in0.94 Inch3 Inch Call Us
S59DZ6-TT050606 79006077.pdf5 Degree0.313 Inch0.375 InchClamp HubAluminum / Delrin25 lb-in0.94 Inch1.5 Inch Call Us
S59DZ6-TT050608 79006077.pdf5 Degree0.313 Inch0.375 InchClamp HubAluminum / Delrin25 lb-in0.94 Inch2 Inch Call Us
S59DZ6-TT050612 79006077.pdf5 Degree0.313 Inch0.375 InchClamp HubAluminum / Delrin25 lb-in0.94 Inch3 Inch Call Us
S59DZ6-TT060606 79006077.pdf5 Degree0.375 Inch0.375 InchClamp HubAluminum / Delrin25 lb-in0.94 Inch1.5 Inch 1
S59DZ6-TT060608 79006077.pdf5 Degree0.375 Inch0.375 InchClamp HubAluminum / Delrin25 lb-in0.94 Inch2 Inch Call Us
S59DZ6-TT060612 79006077.pdf5 Degree0.375 Inch0.375 InchClamp HubAluminum / Delrin25 lb-in0.94 Inch3 Inch Call Us

21 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team