Silicone Insert Flexible Couplings

Silicone Insert CouplingsSilicone Insert Couplings

ZERO BACKLASH
ELECTRICAL ISOLATION

MATERIAL:
Hub: Aluminum
Insert: Silicone 40 ShA

MAX. OPERATING SPEED: 5000 rpm
OPERATING TEMPERATURE: -50°C to +150°C

SPECIFICATIONS:
d1, d2 Tolerance:
6 mm +0.012/0
8 & 10 mm +0.015/0
12 to 18 mm +0.018/0

22 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFAngular Offset (°)Bore Sizes (d₁ / d₂) (d₁ / d₂)Coupling TypeHub Diameter (D)Material (Hub / Center)Max. Lateral OffsetOverall Length (L)Rated Torque (N•m)Torsional Stiffness (N•m/rad)Weight (grams)StockPriceQtyAdd to Cart
S54HSAM190606 80506051.pdf0.6 Degree6 / 6 mmClamp Type19.1 mmAluminum/Silicone0.12 mm26.5 mm3 N.m35 N•m/rad22 Grams Call Us
S54HSAM190808 80506051.pdf0.6 Degree8 / 8 mmClamp Type19.1 mmAluminum/Silicone0.12 mm26.5 mm3 N.m35 N•m/rad22 Grams Call Us
S54HSAM191010 80506051.pdf0.6 Degree10 / 10 mmClamp Type19.1 mmAluminum/Silicone0.12 mm26.5 mm3 N.m35 N•m/rad22 Grams Call Us
S54HSAM250606 80506051.pdf1 Degree6 / 6 mmClamp Type25.4 mmAluminum/Silicone0.15 mm38.1 mm5.7 N.m65 N•m/rad45 Grams Call Us
S54HSAM250808 80506051.pdf1 Degree8 / 8 mmClamp Type25.4 mmAluminum/Silicone0.15 mm38.1 mm5.7 N.m65 N•m/rad45 Grams Call Us
S54HSAM251010 80506051.pdf1 Degree10 / 10 mmClamp Type25.4 mmAluminum/Silicone0.15 mm38.1 mm5.7 N.m65 N•m/rad45 Grams Call Us
S54HSAM251212 80506051.pdf1 Degree12 / 12 mmClamp Type25.4 mmAluminum/Silicone0.15 mm38.1 mm5.7 N.m65 N•m/rad45 Grams Call Us
S54HSAM310606 80506051.pdf1.2 Degree6 / 6 mmClamp Type31.8 mmAluminum/Silicone0.3 mm57 mm8 N.m80 N•m/rad120 Grams Call Us
S54HSAM310808 80506051.pdf1.2 Degree8 / 8 mmClamp Type31.8 mmAluminum/Silicone0.3 mm57 mm8 N.m80 N•m/rad120 Grams Call Us
S54HSAM311010 80506051.pdf1.2 Degree10 / 10 mmClamp Type31.8 mmAluminum/Silicone0.3 mm57 mm8 N.m80 N•m/rad120 Grams Call Us
S54HSAM311212 80506051.pdf1.2 Degree12 / 12 mmClamp Type31.8 mmAluminum/Silicone0.3 mm57 mm8 N.m80 N•m/rad120 Grams Call Us
S54PSAM190606 80506051.pdf0.6 Degree6 / 6 mmSet Screw19.1 mmAluminum/Silicone0.12 mm26.5 mm3 N.m35 N•m/rad22 Grams Call Us
S54PSAM190808 80506051.pdf0.6 Degree8 / 8 mmSet Screw19.1 mmAluminum/Silicone0.12 mm26.5 mm3 N.m35 N•m/rad22 Grams Call Us
S54PSAM191010 80506051.pdf0.6 Degree10 / 10 mmSet Screw19.1 mmAluminum/Silicone0.12 mm26.5 mm3 N.m35 N•m/rad22 Grams Call Us
S54PSAM250606 80506051.pdf1 Degree6 / 6 mmSet Screw25.4 mmAluminum/Silicone0.15 mm38.1 mm5.7 N.m65 N•m/rad45 Grams Call Us
S54PSAM250808 80506051.pdf1 Degree8 / 8 mmSet Screw25.4 mmAluminum/Silicone0.15 mm38.1 mm5.7 N.m65 N•m/rad45 Grams Call Us
S54PSAM251010 80506051.pdf1 Degree10 / 10 mmSet Screw25.4 mmAluminum/Silicone0.15 mm38.1 mm5.7 N.m65 N•m/rad45 Grams Call Us
S54PSAM251212 80506051.pdf1 Degree12 / 12 mmSet Screw25.4 mmAluminum/Silicone0.15 mm38.1 mm5.7 N.m65 N•m/rad45 Grams Call Us
S54PSAM310606 80506051.pdf1.2 Degree6 / 6 mmSet Screw31.8 mmAluminum/Silicone0.3 mm57 mm8 N.m80 N•m/rad120 Grams Call Us
S54PSAM310808 80506051.pdf1.2 Degree8 / 8 mmSet Screw31.8 mmAluminum/Silicone0.3 mm57 mm8 N.m80 N•m/rad120 Grams Call Us
S54PSAM311010 80506051.pdf1.2 Degree10 / 10 mmSet Screw31.8 mmAluminum/Silicone0.3 mm57 mm8 N.m80 N•m/rad120 Grams Call Us
S54PSAM311212 80506051.pdf1.2 Degree12 / 12 mmSet Screw31.8 mmAluminum/Silicone0.3 mm57 mm8 N.m80 N•m/rad120 Grams Call Us

22 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team