High-Speed Miniature Ball Flexible Couplings

High-Speed Miniature Flexible CouplingsHigh-Speed Miniature Flexible Couplings

HIGH-SPEED OPERATION 
ACCOMMODATES AXIAL MOTION
UP TO 15° ANGULAR MISALIGNMENT

MATERIAL:
End Sections: 303 Stainless Steel
Center Section: Nylon or 303 Stainless Steel (INCH)
Center Section: 303 Stainless Steel (METRIC)

FEATURES:
Allows angular and lateral misalignment and axial motion.
A constant-velocity assembly.
Exhibits low friction loss.
Has a low moment of inertia.
Will operate well at high speeds.
Units with nylon centers provide electrical isolation between shafts. 

SPECIFICATIONS: 
Low Backlash: 1° – 2° 
Lubrication: Molybdenum disulphide and grease 

Units with other bores and/or with greater axial 
travel available on special order. 

◊ Angular offset under max. operating conditions is 5°.

Page

Items 1-25 of 38

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBore DepthBore Size (B)Inline Shaft Spacing (E)Length (close +.000/-.063 /open)Material (Ends / Center)Max Speed (rpm)Max. Inline Torque (oz-in)Max. Parallel Offset (Inch)Operating Angle (°)Outside Dia. (O.D.)StockPriceQtyAdd to Cart
S58PY5-MJC0207 79006059.pdf0.141 Inch0.0625 Inch0.344 Inch0.625 / 0.75(303 / 303) Stainless5000 rpm33 oz-in0.02 Inch11 - 15 Degrees0.219 Inch 6
S58PY5-MJC0307 79006059.pdf0.141 Inch0.0938 Inch0.344 Inch0.625 / 0.75(303 / 303) Stainless20000 rpm100 oz-in0.02 Inch0 - 5 Degrees0.219 Inch Call Us
S58PY5-MJC0310 79006059.pdf0.156 Inch0.0938 Inch0.406 Inch0.71875 / 0.84375(303 / 303) Stainless20000 rpm200 oz-in0.03 Inch0 - 5 Degrees0.313 Inch 9
S58PY5-MJC0407 79006059.pdf0.141 Inch0.125 Inch0.344 Inch0.625 / 0.75(303 / 303) Stainless20000 rpm100 oz-in0.02 Inch0 - 5 Degrees0.219 Inch 1
S58PY5-MJC0410 79006059.pdf0.156 Inch0.125 Inch0.406 Inch0.71875 / 0.84375(303 / 303) Stainless20000 rpm200 oz-in0.03 Inch0 - 5 Degrees0.313 Inch 3
S58PY5-MJC0414 79006059.pdf0.188 Inch0.125 Inch0.5 Inch0.875 / 1(303 / 303) Stainless5000 rpm198 oz-in0.05 Inch11 - 15 Degrees0.438 Inch Call Us
S58PY5-MJC0614 79006059.pdf0.188 Inch0.1875 Inch0.5 Inch0.875 / 1(303 / 303) Stainless20000 rpm600 oz-in0.05 Inch0 - 5 Degrees0.438 Inch Call Us
S58PY5-MJC0814 79006059.pdf0.188 Inch0.25 Inch0.5 Inch0.875 / 1(303 / 303) Stainless20000 rpm600 oz-in0.05 Inch0 - 5 Degrees0.438 Inch 8
S58PY5-MJC0818 79006059.pdf0.313 Inch0.25 Inch0.688 Inch1.3125 / 1.46875(303 / 303) Stainless20000 rpm1600 oz-in0.07 Inch0 - 5 Degrees0.563 Inch 2
S58PY5-MJC1018 79006059.pdf0.313 Inch0.3125 Inch0.688 Inch1.3125 / 1.46875(303 / 303) Stainless5000 rpm528 oz-in0.07 Inch11 - 15 Degrees0.563 Inch 4
S58PY5-MJC1218 79006059.pdf0.313 Inch0.375 Inch0.688 Inch1.3125 / 1.46875(303 / 303) Stainless20000 rpm1600 oz-in0.07 Inch0 - 5 Degrees0.563 Inch 5
S58PY5-MJC1232 79006059.pdf0.531 Inch0.375 Inch0.813 Inch1.875 / 2(303 / 303) Stainless20000 rpm3200 oz-in0.07 Inch0 - 5 Degrees1 Inch 1
S58PY5-MJC1632 79006059.pdf0.531 Inch0.5 Inch0.813 Inch1.875 / 2(303 / 303) Stainless20000 rpm3200 oz-in0.07 Inch0 - 5 Degrees1 Inch 5
S58PY5-MJC2032 79006059.pdf0.531 Inch0.625 Inch0.813 Inch1.875 / 2(303 / 303) Stainless20000 rpm3200 oz-in0.07 Inch0 - 5 Degrees1 Inch Call Us
S58PY5MMJC0206 80506072.pdf  9.5 mm  20000 rpm  0-5 Degree  1
S58PY5MMJC0306 80506072.pdf  9.5 mm  20000 rpm  0-5 Degree  Call Us
S58PY5MMJC0308 80506072.pdf  10.3 mm  20000 rpm  0-5 Degree  Call Us
S58PY5MMJC0411 80506072.pdf  12.7 mm  20000 rpm  0-5 Degree  Call Us
S58PY5MMJC0511 80506072.pdf  12.7 mm  20000 rpm  0-5 Degree  1
S58PY5MMJC0611 80506072.pdf  12.7 mm  20000 rpm  0-5 Degree  Call Us
S58PY5MMJC0614 80506072.pdf  17.5 mm  20000 rpm  0-5 Degree  2
S58PY5MMJC0814 80506072.pdf  17.5 mm  20000 rpm  0-5 Degree  Call Us
S58PY5MMJC1014 80506072.pdf  17.5 mm  20000 rpm  0-5 Degree  Call Us
S58PY5MMJC1025 80506072.pdf  20.6 mm  20000 rpm  0-5 Degree  1
S58PY5MMJC1225 80506072.pdf  20.6 mm  20000 rpm  0-5 Degree  Call Us
Page

Items 1-25 of 38

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team