Magnetic Disk Couplings

Magnetic Disk CouplingsMagnetic Disk Couplings

CAUTION!
Be prepared for strong magnetic attraction between the magnet hubs.

MATERIAL:
Hub: 416 Stainless Steel
Set Screw: Stainless Steel
Magnet: NdFeB, Nickel Plated

MISALIGNMENT COMPENSATION:
Max. Angular Offset:
Max. Parallel Offset: .25

SPECIFICATIONS:
Air Gap*
Catalog Numbers
S50DCM-10: .125
S50DCM-17: .188
S50DCM-20: .188

MAX. OPERATING TEMPERATURE: +284°F

TO MAKE COUPLING: 
Select two hub halves with the same 
O.D. from the table below. 

Priced Per Hub Half

Page

Items 1-25 of 49

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBore SizeBreakaway Torque (lbs)hp @ 1750 rpmHub Dia.Hub ProjectionMax. Ang. Misalignment (Deg.)Nominal Torque (lb.in.)Outside DiameterOverall Length (OAL)Weight (lbs)StockPriceQtyAdd to Cart
S50DCM-10 79801126a.pdf0 Inch1.4 In-lb0.03 hp0.81 Inch0.25 Inch3 Deg.1 In-lb1.06 Inch1.37 Inch0.22 lb. Call Us
S50DCM-10H02 79801126a.pdf0.125 Inch1.4 In-lb0.03 hp0.81 Inch0.25 Inch3 Deg.1 In-lb1.06 Inch1.37 Inch0.22 lb. Call Us
S50DCM-10H03 79801126a.pdf0.1875 Inch1.4 In-lb0.03 hp0.81 Inch0.25 Inch3 Deg.1 In-lb1.06 Inch1.37 Inch0.22 lb. Call Us
S50DCM-10H04 79801126a.pdf0.25 Inch1.4 In-lb0.03 hp0.81 Inch0.25 Inch3 Deg.1 In-lb1.06 Inch1.37 Inch0.22 lb. Call Us
S50DCM-10H05 79801126a.pdf0.3125 Inch1.4 In-lb0.03 hp0.81 Inch0.25 Inch3 Deg.1 In-lb1.06 Inch1.37 Inch0.22 lb. Call Us
S50DCM-17 79801126a.pdf0 Inch5 In-lb0.08 hp0.81 Inch0.25 Inch3 Deg.4 in-lb1.72 Inch1.37 Inch0.5 lb. Call Us
S50DCM-17H03 79801126a.pdf0.1875 Inch5 In-lb0.08 hp0.81 Inch0.25 Inch3 Deg.4 in-lb1.72 Inch1.37 Inch0.5 lb. Call Us
S50DCM-17H04 79801126a.pdf0.25 Inch5 In-lb0.08 hp0.81 Inch0.25 Inch3 Deg.4 in-lb1.72 Inch1.37 Inch0.5 lb. Call Us
S50DCM-17H05 79801126a.pdf0.3125 Inch5 In-lb0.08 hp0.81 Inch0.25 Inch3 Deg.4 in-lb1.72 Inch1.37 Inch0.5 lb. 1
S50DCM-20 79801126a.pdf0 Inch8 In-lb0.17 hp1.12 Inch0.25 Inch3 Deg.4 in-lb1.97 Inch1.37 Inch0.6 lb. Call Us
S50DCM-20H04 79801126a.pdf0.25 Inch8 In-lb0.17 hp1.12 Inch0.25 Inch3 Deg.6 In-lb1.97 Inch1.37 Inch0.6 lb. 1
S50DCM-20H05 79801126a.pdf0.3125 Inch8 In-lb0.17 hp1.12 Inch0.25 Inch3 Deg.6 In-lb1.97 Inch1.37 Inch0.6 lb. Call Us
S50DCM-20H06 79801126a.pdf0.375 Inch8 In-lb0.17 hp1.12 Inch0.25 Inch3 Deg.6 In-lb1.97 Inch1.37 Inch0.6 lb. 1
S50DCM-20H08 79801126a.pdf0.5 Inch8 In-lb0.17 hp1.12 Inch0.25 Inch3 Deg.6 In-lb1.97 Inch1.37 Inch0.6 lb. 2
S50DCM-24 79801126a.pdf0 Inch12 In-lb0.25 hp1.5 Inch0.35 Inch3 Deg.9 In-lb2.36 Inch1.69 Inch1.2 lb. Call Us
S50DCM-24H06 79801126a.pdf0.375 Inch12 In-lb0.25 hp1.5 Inch0.35 Inch3 Deg.9 In-lb2.36 Inch1.69 Inch1.2 lb. Call Us
S50DCM-24H08 79801126a.pdf0.5 Inch12 In-lb0.25 hp1.5 Inch0.35 Inch3 Deg.9 In-lb2.36 Inch1.69 Inch1.2 lb. Call Us
S50DCM-24H10 79801126a.pdf0.625 Inch12 In-lb0.25 hp1.5 Inch0.35 Inch3 Deg.9 In-lb2.36 Inch1.69 Inch1.2 lb. Call Us
S50DCM-24H12 79801126a.pdf0.75 Inch12 In-lb0.25 hp1.5 Inch0.35 Inch3 Deg.9 In-lb2.36 Inch1.69 Inch1.2 lb. Call Us
S50DCM-29 79801126a.pdf0 Inch20 In-lb0.43 hp2 Inch0.53 Inch3 Deg.9 In-lb2.86 Inch2.19 Inch2.5 lb. Call Us
S50DCM-29H08 79801126a.pdf0.5 Inch20 In-lb0.43 hp2 Inch0.53 Inch3 Deg.15 In-lb2.86 Inch2.19 Inch2.5 lb. Call Us
S50DCM-29H10 79801126a.pdf0.625 Inch20 In-lb0.43 hp2 Inch0.53 Inch3 Deg.15 In-lb2.86 Inch2.19 Inch2.5 lb. 3
S50DCM-29H12 79801126a.pdf0.75 Inch20 In-lb0.43 hp2 Inch0.53 Inch3 Deg.15 In-lb2.86 Inch2.19 Inch2.5 lb. Call Us
S50DCM-29H14 79801126a.pdf0.875 Inch20 In-lb0.43 hp2 Inch0.53 Inch3 Deg.15 In-lb2.86 Inch2.19 Inch2.5 lb. Call Us
S50DCM-29H16 79801126a.pdf1 Inch20 In-lb0.43 hp2 Inch0.53 Inch3 Deg.15 In-lb2.86 Inch2.19 Inch2.5 lb. 1
Page

Items 1-25 of 49

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team