Flexible Couplings, K-Type

K-Type Flexible CouplingsK-Type Flexible Couplings

MATERIAL:
Hubs: Steel, Zinc Plated
Body: Polyurethane

OPERATING TEMPERATURE:
0°F to +180°

FEATURES:

  • Absorbs angular and lateral misalignment
  • Adjusts to axial end play 
  • Zero backlash
  • Reduces bearing loads 
  • Runs quietly
  • Speeds up to 3600 rpm 
  • Tough polyurethane material is strong, flexible, cut- and tear-resistant 
  • Unique configuration gives maximum flexibility
  • Generous radius for added strength
  • Ozone-proof
  • Full wraparound design stays securely in hub

HUB FEATURES: 

  • Annealed steel for maximum strength
  • Zinc plating to resist corrosion 
  • Inverted hub to decrease overall length 
  • Rounded corners to prevent cutting 
  • Precision swaged mechanical crimp
  • AGMA Class 2 bore tolerance.

23 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFAngular Offset (°)Bore SizeMajor DiameterMaterial (Body)Material (Hubs)Max Speed (rpm)Max. Torque (in-lb)Overall LengthParallel OffsetStockPriceQtyAdd to Cart
A 5Z 7-10606 79006068.pdf10 Degree0.188 Inch1.031PolyurethaneSteel, Zinc Plated3600 rpm3 in-lb1.1875 inch0.094 Inch 2
A 5Z 7-10808 79006068.pdf10 Degree0.25 Inch1.031PolyurethaneSteel, Zinc Plated3600 rpm3 in-lb1.1875 inch0.094 Inch 100
A 5Z 7-11010 79006068.pdf10 Degree0.312 Inch1.031PolyurethaneSteel, Zinc Plated3600 rpm3 in-lb1.1875 inch0.094 Inch 1
A 5Z 7-11212 79006068.pdf10 Degree0.375 Inch1.031PolyurethaneSteel, Zinc Plated3600 rpm3 in-lb1.1875 inch0.094 Inch 5
A 5Z 7-20808 79006068.pdf15 Degree0.25 Inch1.813PolyurethaneSteel, Zinc Plated3600 rpm12 in-lb1.875 inch0.125 Inch Call Us
A 5Z 7-21010 79006068.pdf15 Degree0.312 Inch1.813PolyurethaneSteel, Zinc Plated3600 rpm12 in-lb1.875 inch0.125 Inch Call Us
A 5Z 7-21212 79006068.pdf15 Degree0.375 Inch1.813PolyurethaneSteel, Zinc Plated3600 rpm12 in-lb1.875 inch0.125 Inch 5
A 5Z 7-21414 79006068.pdf15 Degree0.438 Inch1.813PolyurethaneSteel, Zinc Plated3600 rpm12 in-lb1.875 inch0.125 Inch Call Us
A 5Z 7-21616 79006068.pdf15 Degree0.5 Inch1.813PolyurethaneSteel, Zinc Plated3600 rpm12 in-lb1.875 inch0.125 Inch Call Us
A 5Z 7-31212 79006068.pdf15 Degree0.375 Inch2.063PolyurethaneSteel, Zinc Plated3600 rpm28 in-lb2.25 inch0.188 Inch 55
A 5Z 7-31414 79006068.pdf15 Degree0.438 Inch2.063PolyurethaneSteel, Zinc Plated3600 rpm28 in-lb2.25 inch0.188 Inch Call Us
A 5Z 7-31616 79006068.pdf15 Degree0.5 Inch2.063PolyurethaneSteel, Zinc Plated3600 rpm28 in-lb2.25 inch0.188 Inch 4
A 5Z 7-41616 79006068.pdf15 Degree0.5 Inch2.141PolyurethaneSteel, Zinc Plated3600 rpm40 in-lb2.5 inch0.125 Inch Call Us
A 5Z 7MS10505 80506071.pdf10 Degree 17.5PolyurethaneSteel, Zinc Plated3600 rpm 28.62.38 mm Call Us
A 5Z 7MS10606 80506071.pdf10 Degree 17.5PolyurethaneSteel, Zinc Plated3600 rpm 28.62.38 mm Call Us
A 5Z 7MS10808 80506071.pdf10 Degree 17.5PolyurethaneSteel, Zinc Plated3600 rpm 28.62.38 mm Call Us
A 5Z 7MS21010 80506071.pdf15 Degree 25.4PolyurethaneSteel, Zinc Plated3600 rpm 50.83 mm Call Us
A 5Z 7MS21212 80506071.pdf15 Degree 25.4PolyurethaneSteel, Zinc Plated3600 rpm 50.83 mm Call Us
A 5Z 7MS31010 80506071.pdf15 Degree 31.75PolyurethaneSteel, Zinc Plated3600 rpm 57.154.75 mm Call Us
A 5Z 7MS31212 80506071.pdf15 Degree 31.75PolyurethaneSteel, Zinc Plated3600 rpm 57.154.75 mm Call Us
A 5Z 7MS31414 80506071.pdf15 Degree 31.75PolyurethaneSteel, Zinc Plated3600 rpm 57.154.75 mm Call Us
A 5Z 7MS41414 80506071.pdf15 Degree 31.75PolyurethaneSteel, Zinc Plated3600 rpm 61.93 mm Call Us
A 5Z 7MS41616 80506071.pdf15 Degree 31.75PolyurethaneSteel, Zinc Plated3600 rpm 61.93 mm Call Us

23 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team