Crown Tooth Gear Flexible Couplings

Crowned-Tooth Flexible Gear CouplingsCrowned-Tooth Flexible Gear Couplings

MATERIAL:
Sleeve: Molded Nylon
Hub: Steel

MISALIGNMENT COMPENSATION:
Max. Angular Offset: 1°/Hub
Max. Lateral Offset: .016/Hub
Max. Axial Motion: ± .040
Recommended Shaft Gap: .160

OPERATING TEMPERATURE: +180°

FEATURES:

  • Free axial movement
  • Low friction and minimum stress during misalignment
  • High torque and low inertia
  • Lubrication-free
  • Blind assembly

BUILD YOUR OWN COUPLING: 
For Different Bore Combinations: Select hubs and corresponding sleeve within the same series. 
For Hubs with the Same Bore: Select the “Complete Coupling” 

Other bores and bores with keyways are available on special order.

13 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFAxial Displacement (±)Bores (side 1 / side 2)Cont. Torque (lb.in.)Hub ConfigurationMaterial (Hubs / Tube)Max Speed (rpm)Outside Dia. (O.D.)Overall Length (L)Sleeve NumberStockPriceQtyAdd to Cart
S9932Y-M14250250 79006076.pdf0.04.250 / .25086 in-lbPin TypeSteel / Nylon14000 rpm1.57 Inch1.8 InchS5930Y-M14 1
S9932Y-M14375375 79006076.pdf0.04.375 / .37586 in-lbPin TypeSteel / Nylon14000 rpm1.57 Inch1.8 InchS5930Y-M14 Call Us
S9932Y-M14438438 79006076.pdf0.04.4375 / .437586 in-lbPin TypeSteel / Nylon14000 rpm1.57 Inch1.8 InchS5930Y-M14 2
S9932Y-M14500500 79006076.pdf0.04.500 / .50086 in-lbPin TypeSteel / Nylon14000 rpm1.57 Inch1.8 InchS5930Y-M14 Call Us
S9932Y-M14625625 79006076.pdf0.04.625 / .62586 in-lbPin TypeSteel / Nylon14000 rpm1.57 Inch1.8 InchS5930Y-M14 Call Us
S9932Y-M19438438 79006076.pdf0.04.4375 / .4375138 in-lbPin TypeSteel / Nylon11800 rpm1.9 Inch1.96 InchS5930Y-M19 Call Us
S9932Y-M19500500 79006076.pdf0.04.500 / .500138 in-lbPin TypeSteel / Nylon11800 rpm1.9 Inch1.96 InchS5930Y-M19 Call Us
S9932Y-M19625625 79006076.pdf0.04.625 / .625138 in-lbPin TypeSteel / Nylon11800 rpm1.9 Inch1.96 InchS5930Y-M19 5
S9932Y-M19750750 79006076.pdf0.04.750 / .750138 in-lbPin TypeSteel / Nylon11800 rpm1.9 Inch1.96 InchS5930Y-M19 Call Us
S9932Y-M24438438 79006076.pdf0.04.4375 / .4375173 in-lbPin TypeSteel / Nylon10600 rpm2.05 Inch2.07 InchS5930Y-M24 Call Us
S9932Y-M24500500 79006076.pdf0.04.500 / .500173 in-lbPin TypeSteel / Nylon10600 rpm2.05 Inch2.07 InchS5930Y-M24 Call Us
S9932Y-M28438438 79006076.pdf0.04.4375 / .4375390 in-lbPin TypeSteel / Nylon8500 rpm2.6 Inch3.3 InchS5930Y-M28 Call Us
S9932Y-M28500500 79006076.pdf0.04.500 / .500390 in-lbPin TypeSteel / Nylon8500 rpm2.6 Inch3.3 InchS5930Y-M28 Call Us

13 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team