Choose a Category

Cross-Joint Type Flexible Couplings

Cross-Joint Type Flexible CouplingsCross-Joint Type Flexible Couplings

You May Also Need:

Shafts

Pulleys

Gears

Bearings

SPLIT TYPE HUB
ZERO BACKLASH
HIGH TORSIONAL STIFFNESS
HIGH TORQUE
SMALL ECCENTRIC REACTION FORCE

MATERIAL:
Hubs: Aluminum Alloy
Pins: Steel
Bushings: Polyimide
Spacers: Stainless Steel
Screws: Steel, Black Oxide

MISALIGNMENT COMPENSATION:
Max. Angular Offset:
Max. Lateral Offset: 0.2

SPECIFICATION: 
Shaft Tolerance (h7): 
3 to 6 mm 0/-0.012 
8 & 10 mm 0/-0.015 
12 mm 0/-0.018 

Coupling series S50MCTM... has been replaced by new series S50XUTM... 
When selecting replacement couplings, be sure to verify dimensions and specifications.

Page

Items 1-25 of 27

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFAngular MisaligmentBore Sizes (d₁ / d₂)Coupling StyleLength (L)Material (Hubs / Pins)Max Speed (rpm)Outside Dia. (D)Static RigidityWeight (grams)Working Torque (N•m)StockPriceQtyAdd to Cart
S50XUTM15H03H03 80506062.pdf1 Degree3 / 3 ( Side1/ Side2)Split Hub18 mmAlum. Alloy / Steel42000 RPM15 mm200 N.m/rad8 grams0.3 N.m Call Us
S50XUTM15H04H04 80506062.pdf1 Degree4 / 4 ( Side1/ Side2)Split Hub18 mmAlum. Alloy / Steel42000 RPM15 mm200 N.m/rad8 grams0.3 N.m Call Us
S50XUTM15H06H06 80506062.pdf1 Degree6 / 6 ( Side1/ Side2)Split Hub18 mmAlum. Alloy / Steel42000 RPM15 mm200 N.m/rad8 grams0.3 N.m Call Us
S50XUTM20H04H04 80506062.pdf1 Degree4 / 4 ( Side1/ Side2)Split Hub20 mmAlum. Alloy / Steel31000 RPM20 mm400 N.m/rad16 grams0.6 N.m Call Us
S50XUTM20H04H06 80506062.pdf1 Degree4 / 6 ( Side1/ Side2)Split Hub20 mmAlum. Alloy / Steel31000 RPM20 mm400 N.m/rad16 grams0.6 N.m Call Us
S50XUTM20H06H06 80506062.pdf1 Degree6 / 6 ( Side1/ Side2)Split Hub20 mmAlum. Alloy / Steel31000 RPM20 mm400 N.m/rad16 grams0.6 N.m Call Us
S50XUTM20H06H08 80506062.pdf1 Degree6 / 8 ( Side1/ Side2)Split Hub20 mmAlum. Alloy / Steel31000 RPM20 mm400 N.m/rad16 grams0.6 N.m Call Us
S50XUTM20H08H08 80506062.pdf1 Degree8 / 8 ( Side1/ Side2)Split Hub20 mmAlum. Alloy / Steel31000 RPM20 mm400 N.m/rad16 grams0.6 N.m 1
S50XUTM25H06H06 80506062.pdf1 Degree6 / 6 ( Side1/ Side2)Split Hub27 mmAlum. Alloy / Steel25000 rpm25 mm900 N.m/rad33 grams1.2 N.m Call Us
S50XUTM25H08H08 80506062.pdf1 Degree8 / 8 ( Side1/ Side2)Split Hub27 mmAlum. Alloy / Steel25000 rpm25 mm900 N.m/rad33 grams1.2 N.m Call Us
S50XUTM25H08H10 80506062.pdf1 Degree8 / 10 ( Side1/ Side2)Split Hub27 mmAlum. Alloy / Steel25000 rpm25 mm900 N.m/rad33 grams1.2 N.m Call Us
S50XUTM25H10H10 80506062.pdf1 Degree10 / 10 ( Side1/ Side2)Split Hub27 mmAlum. Alloy / Steel25000 rpm25 mm900 N.m/rad33 grams1.2 N.m Call Us
S50XUTM25H10H12 80506062.pdf1 Degree10 / 12 ( Side1/ Side2)Split Hub27 mmAlum. Alloy / Steel25000 rpm25 mm900 N.m/rad33 grams1.2 N.m Call Us
S50XUTM25H12H12 80506062.pdf1 Degree12 / 12 ( Side1/ Side2)Split Hub27 mmAlum. Alloy / Steel25000 rpm25 mm900 N.m/rad33 grams1.2 N.m Call Us
S50XUTM30H10H10 80506062.pdf1 Degree10 / 10 ( Side1/ Side2)Split Hub30 mmAlum. Alloy / Steel21000 RPM30 mm1300 N.m/rad53 grams2.4 N.m Call Us
S50XUTM30H12H12 80506062.pdf1 Degree12 / 12 ( Side1/ Side2)Split Hub30 mmAlum. Alloy / Steel21000 RPM30 mm1300 N.m/rad53 grams2.4 N.m Call Us
S50XUTM30H12H14 80506062.pdf1 Degree12 / 14 ( Side1/ Side2)Split Hub30 mmAlum. Alloy / Steel21000 RPM30 mm1300 N.m/rad53 grams2.4 N.m Call Us
S50XUTM30H14H14 80506062.pdf1 Degree14 / 14 ( Side1/ Side2)Split Hub30 mmAlum. Alloy / Steel21000 RPM30 mm1300 N.m/rad53 grams2.4 N.m Call Us
S50XUTM35H12H12 80506062.pdf1 Degree12 / 12 ( Side1/ Side2)Split Hub35 mmAlum. Alloy / Steel18000 RPM35 mm2200 N.m/rad81 grams4 N.m Call Us
S50XUTM35H14H14 80506062.pdf1 Degree14 / 14 ( Side1/ Side2)Split Hub35 mmAlum. Alloy / Steel18000 RPM35 mm2200 N.m/rad81 grams4 N.m Call Us
S50XUTM35H14H16 80506062.pdf1 Degree14 / 16 ( Side1/ Side2)Split Hub35 mmAlum. Alloy / Steel18000 RPM35 mm2200 N.m/rad81 grams4 N.m Call Us
S50XUTM35H16H16 80506062.pdf1 Degree16 / 16 ( Side1/ Side2)Split Hub35 mmAlum. Alloy / Steel18000 RPM35 mm2200 N.m/rad81 grams4 N.m Call Us
S50XUTM40H16H16 80506062.pdf1 Degree16 / 16 ( Side1/ Side2)Split Hub40 mmAlum. Alloy / Steel15000 rpm40 mm2300 N.m/rad120 Grams6 N.m Call Us
S50XUTM40H16H18 80506062.pdf1 Degree16 / 18 ( Side1/ Side2)Split Hub40 mmAlum. Alloy / Steel15000 rpm40 mm2300 N.m/rad120 Grams6 N.m Call Us
S50XUTM40H18H18 80506062.pdf1 Degree18 / 18 ( Side1/ Side2)Split Hub40 mmAlum. Alloy / Steel15000 rpm40 mm2300 N.m/rad120 Grams6 N.m Call Us
Page

Items 1-25 of 27

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team