Split-Hub Bellows Couplings

Split-Hub Type Bellows CouplingsSplit-Hub Type Bellows Couplings

PHOSPHOR BRONZE BELLOWS
ZERO BACKLASH MAINTENANCE-FREE

MATERIAL:
Hubs: Aluminum Alloy
Bellows: Phosphor Bronze
Cap Screws: Steel - Black Oxide Finish

SPECIFICATION:
Recommended Shaft Tolerance (h7):
4, 5 & 6 mm 0/-0.012
8 & 10 mm 0/-0.015
12 & 14 mm 0/-0.018

Other bore sizes and combinations are available on special order.

Page

Items 1-25 of 34

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFAngular Offset (°)Bore Size (d₁ / d₂)Hub Dia. (D)Hub MaterialMaterial (bellow)Max Speed (rpm)Overall Length (L)Parallel OffsetRated Torque (N•m)Weight (grams)StockPriceQtyAdd to Cart
S50MFBMA12H04H04 80506005.pdf1.5 Degree4 / 4 mm12 mmAluminum AlloyPhosphor Bronze13000 rpm23.50.1 mm0.3 N.m3.8 grams 1
S50MFBMA12H04H05 80506005.pdf1.5 Degree4 / 5 mm12 mmAluminum AlloyPhosphor Bronze13000 rpm23.50.1 mm0.3 N.m3.8 grams Call Us
S50MFBMA12H05H05 80506005.pdf1.5 Degree5 / 5 mm12 mmAluminum AlloyPhosphor Bronze13000 rpm23.50.1 mm0.3 N.m3.8 grams Call Us
S50MFBMA16H05H05 80506005.pdf1.5 Degree5 / 5 mm16 mmAluminum AlloyPhosphor Bronze9500 rpm26.50.1 mm0.5 N.m9.8 grams Call Us
S50MFBMA16H05H06 80506005.pdf1.5 Degree5 / 6 mm16 mmAluminum AlloyPhosphor Bronze9500 rpm26.50.1 mm0.5 N.m9.8 grams 4
S50MFBMA16H06H06 80506005.pdf1.5 Degree6 / 6 mm16 mmAluminum AlloyPhosphor Bronze9500 rpm26.50.1 mm0.5 N.m9.8 grams Call Us
S50MFBMA20H06H06 80506005.pdf2 Degree6 / 6 mm20 mmAluminum AlloyPhosphor Bronze7700 rpm320.15 mm0.8 N.m16 grams Call Us
S50MFBMA20H06H08 80506005.pdf2 Degree6 / 8 mm20 mmAluminum AlloyPhosphor Bronze7700 rpm320.15 mm0.8 N.m16 grams Call Us
S50MFBMA20H08H08 80506005.pdf2 Degree8 / 8 mm20 mmAluminum AlloyPhosphor Bronze7700 rpm320.15 mm0.8 N.m16 grams Call Us
S50MFBMA25H08H08 80506005.pdf2 Degree8 / 8 mm25 mmAluminum AlloyPhosphor Bronze6100 rpm36.50.15 mm1.3 N.m32 grams 1
S50MFBMA25H08H10 80506005.pdf2 Degree8 / 10 mm25 mmAluminum AlloyPhosphor Bronze6100 rpm36.50.15 mm1.3 N.m32 grams Call Us
S50MFBMA25H10H10 80506005.pdf2 Degree10 / 10 mm25 mmAluminum AlloyPhosphor Bronze6100 rpm36.50.15 mm1.3 N.m32 grams Call Us
S50MFBMA32H08H08 80506005.pdf2 Degree8 / 8 mm32 mmAluminum AlloyPhosphor Bronze4800 RPM420.2 mm2 N.m58 grams Call Us
S50MFBMA32H10H10 80506005.pdf2 Degree10 / 10 mm32 mmAluminum AlloyPhosphor Bronze4800 RPM420.2 mm2 N.m58 grams Call Us
S50MFBMA32H10H12 80506005.pdf2 Degree10 / 12 mm32 mmAluminum AlloyPhosphor Bronze4800 RPM420.2 mm2 N.m58 grams Call Us
S50MFBMA32H10H14 80506005.pdf2 Degree10 / 14 mm32 mmAluminum AlloyPhosphor Bronze4800 RPM420.2 mm2 N.m58 grams 1
S50MFBMA32H12H12 80506005.pdf2 Degree12 / 12 mm32 mmAluminum AlloyPhosphor Bronze4800 RPM420.2 mm2 N.m58 grams Call Us
S50MFBMS12H04H04 80506004.pdf1.5 Degree4 / 4 mm12 mmStainless SteelStainless Steel13000 rpm23.50.1 mm0.5 N.m9.2 grams Call Us
S50MFBMS12H04H05 80506004.pdf1.5 Degree4 / 5 mm12 mmStainless SteelStainless Steel13000 rpm23.50.1 mm0.5 N.m9.2 grams 5
S50MFBMS12H05H05 80506004.pdf1.5 Degree5 / 5 mm12 mmStainless SteelStainless Steel13000 rpm23.50.1 mm0.5 N.m9.2 grams Call Us
S50MFBMS16H05H05 80506004.pdf1.5 Degree5 / 5 mm16 mmStainless SteelStainless Steel9500 rpm26.50.1 mm1 N.m22 Grams Call Us
S50MFBMS16H05H06 80506004.pdf1.5 Degree5 / 6 mm16 mmStainless SteelStainless Steel9500 rpm26.50.1 mm1 N.m22 Grams Call Us
S50MFBMS16H06H06 80506004.pdf1.5 Degree6 / 6 mm16 mmStainless SteelStainless Steel9500 rpm26.50.1 mm1 N.m22 Grams Call Us
S50MFBMS20H06H06 80506004.pdf2 Degree6 / 6 mm20 mmStainless SteelStainless Steel7700 rpm320.15 mm1.5 N.m38 grams Call Us
S50MFBMS20H06H08 80506004.pdf2 Degree6 / 8 mm20 mmStainless SteelStainless Steel7700 rpm320.15 mm1.5 N.m38 grams Call Us
Page

Items 1-25 of 34

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team