Choose a Category

Bellows Couplings with Set Screw Hub

Bellows Couplings with Set Screw HubBellows Couplings with Set Screw Hub

You May Also Need:

Shafts

Pulleys

Gears

Bearings

PHOSPHOR BRONZE BELLOWS
ZERO BACKLASH MAINTENANCE-FREE

MATERIAL:
Hubs: Aluminum Alloy
Bellows: Phosphor Bronze
Cap Screws: Steel - Black Oxide Finish

SPECIFICATION:
d1, d2 Tolerance: 3 mm +0.014/0
4, 5 & 6 mm +0.018/0 8 & 10 mm +0.022/0
Recommended Shaft Tolerances h6 or h7

Other bore sizes and combinations are available on special order.
Couplings with a bore diameter of 4 mm or less have one set screw in each hub

Page

Items 1-25 of 47

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFAngular Offset (°)Bore Sizes (d₁ / d₂)Hub DiameterHub MaterialMaterial (Bellow)Max. Rpm (rpm)Overall Length (L)Parallel OffsetRated Torque (N•m)Weight (grams)StockPriceQtyAdd to Cart
S50MFBMA12P03P03 80506008.pdf1.5 Degree3 / 3 mm12 mmAluminum AlloyPhosphor Bronze32000 rpm23.5 mm0.1 mm0.3 N.m4.1 grams Call Us
S50MFBMA12P04P05 80506008.pdf1.5 Degree4 / 5 mm12 mmAluminum AlloyPhosphor Bronze32000 rpm23.5 mm0.1 mm0.3 N.m4.1 grams Call Us
S50MFBMA12P05P05 80506008.pdf1.5 Degree5 / 5 mm12 mmAluminum AlloyPhosphor Bronze32000 rpm23.5 mm0.1 mm0.3 N.m4.1 grams Call Us
S50MFBMA12P05P06 80506008.pdf1.5 Degree5 / 6 mm12 mmAluminum AlloyPhosphor Bronze32000 rpm23.5 mm0.1 mm0.3 N.m4.1 grams 5
S50MFBMA12P06P06 80506008.pdf1.5 Degree6 / 6 mm12 mmAluminum AlloyPhosphor Bronze32000 rpm23.5 mm0.1 mm0.3 N.m4.1 grams Call Us
S50MFBMA16P04P04 80506008.pdf1.5 Degree4 / 4 mm16 mmAluminum AlloyPhosphor Bronze24000 rpm26.5 mm0.1 mm0.5 N.m9 grams Call Us
S50MFBMA16P05P05 80506008.pdf1.5 Degree5 / 5 mm16 mmAluminum AlloyPhosphor Bronze24000 rpm26.5 mm0.1 mm0.5 N.m9 grams Call Us
S50MFBMA16P05P06 80506008.pdf1.5 Degree5 / 6 mm16 mmAluminum AlloyPhosphor Bronze24000 rpm26.5 mm0.1 mm0.5 N.m9 grams 1
S50MFBMA16P06P06 80506008.pdf1.5 Degree6 / 6 mm16 mmAluminum AlloyPhosphor Bronze24000 rpm26.5 mm0.1 mm0.5 N.m9 grams Call Us
S50MFBMA16P06P08 80506008.pdf1.5 Degree6 / 8 mm16 mmAluminum AlloyPhosphor Bronze24000 rpm26.5 mm0.1 mm0.5 N.m9 grams Call Us
S50MFBMA20P06P06 80506008.pdf2 Degree6 / 6 mm20 mmAluminum AlloyPhosphor Bronze19000 rpm32 mm0.15 mm0.8 N.m16 grams Call Us
S50MFBMA20P06P08 80506008.pdf2 Degree6 / 8 mm20 mmAluminum AlloyPhosphor Bronze19000 rpm32 mm0.15 mm0.8 N.m16 grams 1
S50MFBMA20P06P10 80506008.pdf2 Degree6 / 10 mm20 mmAluminum AlloyPhosphor Bronze19000 rpm32 mm0.15 mm0.8 N.m16 grams Call Us
S50MFBMA20P08P08 80506008.pdf2 Degree8 / 8 mm20 mmAluminum AlloyPhosphor Bronze19000 rpm32 mm0.15 mm0.8 N.m16 grams Call Us
S50MFBMA20P10P10 80506008.pdf2 Degree10 / 10 mm20 mmAluminum AlloyPhosphor Bronze19000 rpm32 mm0.15 mm0.8 N.m16 grams Call Us
S50MFBMA25P06P06 80506008.pdf2 Degree6 / 6 mm25 mmAluminum AlloyPhosphor Bronze15000 rpm36.5 mm0.15 mm1.3 N.m32 grams Call Us
S50MFBMA25P08P08 80506008.pdf2 Degree8 / 8 mm25 mmAluminum AlloyPhosphor Bronze15000 rpm36.5 mm0.15 mm1.3 N.m32 grams 1
S50MFBMA25P10P10 80506008.pdf2 Degree10 / 10 mm25 mmAluminum AlloyPhosphor Bronze15000 rpm36.5 mm0.15 mm1.3 N.m32 grams Call Us
S50MFBMA25P10P12 80506008.pdf2 Degree10 / 12 mm25 mmAluminum AlloyPhosphor Bronze15000 rpm36.5 mm0.15 mm1.3 N.m32 grams 2
S50MFBMA25P12P12 80506008.pdf2 Degree12 / 12 mm25 mmAluminum AlloyPhosphor Bronze15000 rpm36.5 mm0.15 mm1.3 N.m32 grams Call Us
S50MFBMA32P08P08 80506008.pdf2 Degree8 / 8 mm32 mmAluminum AlloyPhosphor Bronze12000 rpm42 mm0.2 mm2 N.m57 grams 1
S50MFBMA32P08P14 80506008.pdf2 Degree8 / 14 mm32 mmAluminum AlloyPhosphor Bronze12000 rpm42 mm0.2 mm2 N.m57 grams 1
S50MFBMA32P10P10 80506008.pdf2 Degree10 / 10 mm32 mmAluminum AlloyPhosphor Bronze12000 rpm42 mm0.2 mm2 N.m57 grams Call Us
S50MFBMA32P12P12 80506008.pdf2 Degree12 / 12 mm32 mmAluminum AlloyPhosphor Bronze12000 rpm42 mm0.2 mm2 N.m57 grams Call Us
S50MFBMS12P03P03 80506006.pdf1.5 Degree3 / 3 mm12 mmStainless SteelStainless Steel32000 rpm23.5 mm0.1 mm0.5 N.m9.1 grams Call Us
Page

Items 1-25 of 47

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team