Modular Bellows Couplings, Clamps Only

Modular Bellows Couplings - Clamps OnlyModular Bellows Couplings - Clamps Only

MODULAR PREBORED HUB BUSHINGS

MATERIAL:
Bushings: Aluminum
Clamps: Aluminum
Bellows: Stainless Steel

FEATURES:

  • Backlash-Free Torque Transmission
  • High Torsional Rigidity
  • High-Speed Torque Transmission
  • Low-Mass Moment of Inertia

5 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFClamp I.D.Clamp MaterialClamp O.D.Clamp StyleClamp WidthCoupling Ass,y Width (L)Coupling SizeStockPriceQtyAdd to Cart
S35SFX-00122169 81006013.pdf0.91 InchAluminum1.81 InchSplit Clamp0.59 Inch1.95 Inch0 Inch 9
S35SFXM0023043 80506014.pdf23 mmAluminum Clamp Type 49.3 mm0 9
S35SFXM0131055 80506015.pdf31 mmAluminum Clamp Type 59.3 mm1 4
S35SFXM0243071 80506016.pdf43 mmAluminum Clamp Type 72 mm2 6
S35SFXM0356592 80506017.pdf56.5 mmAluminum Clamp Type 90.3 mm3 Call Us

5 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team