Modular Bellows Couplings, Bushings Only

Modular Bellows Couplings - Bushings OnlyModular Bellows Couplings - Bushings Only

MODULAR PREBORED HUB BUSHINGS

MATERIAL:
Bushings: Aluminum
Clamps: Aluminum
Bellows: Stainless Steel

FEATURES:

  • Backlash-Free Torque Transmission
  • High Torsional Rigidity
  • High-Speed Torque Transmission
  • Low-Mass Moment of Inertia
Page

Items 26-38 of 38

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFAssembly Hub Dia. (D)Bushing Bore (d)Bushing MaterialBushing O.D.Coupling Ass´y Length (L)Coupling SizeStockPriceQtyAdd to Cart
S50SFXM0119300 80506015.pdf57 mm19 mmAluminum30 mm59.3 mm1 Call Us
S50SFXM0122300 80506015.pdf57 mm22 mmAluminum30 mm59.3 mm1 Call Us
S50SFXM0216422 80506016.pdf71 mm16 mmAluminum42.2 mm72 mm2 Call Us
S50SFXM0219422 80506016.pdf71 mm19 mmAluminum42.2 mm72 mm2 Call Us
S50SFXM0222422 80506016.pdf71 mm22 mmAluminum42.2 mm72 mm2 3
S50SFXM0225422 80506016.pdf71 mm25 mmAluminum42.2 mm72 mm2 Call Us
S50SFXM0232422 80506016.pdf71 mm32 mmAluminum42.2 mm72 mm2 3
S50SFXM0320550 80506017.pdf92 mm20 mmAluminum55 mm90.3 mm3 Call Us
S50SFXM0322550 80506017.pdf92 mm22 mmAluminum55 mm90.3 mm3 Call Us
S50SFXM0325550 80506017.pdf92 mm25 mmAluminum55 mm90.3 mm3 Call Us
S50SFXM0332550 80506017.pdf92 mm32 mmAluminum55 mm90.3 mm3 Call Us
S50SFXM0338550 80506017.pdf92 mm38 mmAluminum55 mm90.3 mm3 Call Us
S50SFXM0345550 80506017.pdf92 mm45 mmAluminum55 mm90.3 mm3 Call Us
Page

Items 26-38 of 38

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team