Choose a Category

Modular Bellows Couplings, Bellows Only

Modular Bellows Couplings, Bellows OnlyModular Bellows Couplings, Bellows Only

You May Also Need:

Shafts

Pulleys

Gears

Bearings

 MODULAR PREBORED HUB BUSHINGS

MATERIAL:
Bushings: Aluminum
Clamps: Aluminum
Bellows: Stainless Steel

FEATURES:

  • Backlash-Free Torque Transmission
  • High Torsional Rigidity
  • High-Speed Torque Transmission
  • Low-Mass Moment of Inertia

5 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBellow Overall LengthBellow Shoulder SizeBellows MaterialClamp O.D.Coupling LengthCoupling SizeStockPriceQtyAdd to Cart
S60SFX-00213122 81006013.pdf1.750.91Stainless Steel1.811.950 1
S60SFXM00445230 80506014.pdf44.5 mm23 mmStainless Steel43 mm49.3 mm0 mm Call Us
S60SFXM01540310 80506015.pdf54 mm31 mmStainless Steel55 mm59.3 mm1 mm 1
S60SFXM02655430 80506016.pdf65.5 mm43 mmStainless Steel71 mm72 mm2 mm 1
S60SFXM03805565 80506017.pdf80.5 mm56.5 mmStainless Steel92 mm90.3 mm3 mm 1

5 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team