Complete Modular Bellows Couplings

Complete Modular Bellows CouplingsComplete Modular Bellows Couplings

MODULAR PREBORED HUB BUSHINGS

MATERIAL:
Bushings: Aluminum
Clamps: Aluminum
Bellows: Stainless Steel

FEATURES:

  • Backlash-Free Torque Transmission
  • High Torsional Rigidity
  • High-Speed Torque Transmission
  • Low-Mass Moment of Inertia
Page

Items 1-25 of 66

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBellow MaterialBore (size 1 / size 2) (A)Bushing MaterialClamp Width (D)Coupling SizeHub MaterialHub ConfigurationHub Dia. (B)Overall Length (L)Torque Transmissible (lbf-ft.)StockPriceQtyAdd to Cart
S50SFX-00H12H12 79006013a.pdfStainless Steel.375 / .375 InchAluminum0.51 Inch0AluminumClamp Type1.81 Inch1.95 Inch8 lbf ft. Call Us
S50SFX-00H12H16 79006013a.pdfStainless Steel.375 / .500 InchAluminum0.51 Inch0AluminumClamp Type1.81 Inch1.95 Inch8 lbf ft. Call Us
S50SFX-00H12H20 79006013a.pdfStainless Steel.375 / .625 InchAluminum0.51 Inch0AluminumClamp Type1.81 Inch1.95 Inch8 lbf ft. Call Us
S50SFX-00H16H16 79006013a.pdfStainless Steel.500 / .500 InchAluminum0.51 Inch0AluminumClamp Type1.81 Inch1.95 Inch12 lbf ft. Call Us
S50SFX-00H16H20 79006013a.pdfStainless Steel.500 / .625 InchAluminum0.51 Inch0AluminumClamp Type1.81 Inch1.95 Inch12 lbf ft. Call Us
S50SFX-00H16H24 79006013a.pdfStainless Steel.500 / .750 InchAluminum0.51 Inch0AluminumClamp Type1.81 Inch1.95 Inch12 lbf ft. Call Us
S50SFX-00H20H20 79006013a.pdfStainless Steel.625 / .625 InchAluminum0.51 Inch0AluminumClamp Type1.81 Inch1.95 Inch12 lbf ft. 1
S50SFX-00H20H24 79006013a.pdfStainless Steel.625 / .750 InchAluminum0.51 Inch0AluminumClamp Type1.81 Inch1.95 Inch12 lbf ft. Call Us
S50SFX-00H24H24 79006013a.pdfStainless Steel.750 / .750 InchAluminum0.51 Inch0AluminumClamp Type1.81 Inch1.95 Inch12 lbf ft. Call Us
S50SFX-03H24H24 79006165.pdfStainless Steel.750 / .750 InchAluminum0.87 Inch3AluminumClamp Type3.7 Inch3.55 Inch98 lbf ft. Call Us
S50SFXM00H09H09 80506014.pdfStainless Steel Aluminum 0AluminumClamp Type 49.3 mm  Call Us
S50SFXM00H09H12 80506014.pdfStainless Steel Aluminum 0AluminumClamp Type 49.3 mm  Call Us
S50SFXM00H09H16 80506014.pdfStainless Steel Aluminum 0AluminumClamp Type 49.3 mm  Call Us
S50SFXM00H09H19 80506014.pdfStainless Steel Aluminum 0AluminumClamp Type 49.3 mm  Call Us
S50SFXM00H12H12 80506014.pdfStainless Steel Aluminum 0AluminumClamp Type 49.3 mm  Call Us
S50SFXM00H12H16 80506014.pdfStainless Steel Aluminum 0AluminumClamp Type 49.3 mm  Call Us
S50SFXM00H12H19 80506014.pdfStainless Steel Aluminum 0AluminumClamp Type 49.3 mm  Call Us
S50SFXM00H16H16 80506014.pdfStainless Steel Aluminum 0AluminumClamp Type 49.3 mm  Call Us
S50SFXM00H16H19 80506014.pdfStainless Steel Aluminum 0AluminumClamp Type 49.3 mm  Call Us
S50SFXM00H19H19 80506014.pdfStainless Steel Aluminum 0AluminumClamp Type 49.3 mm  Call Us
S50SFXM01H12H12 80506015.pdfStainless Steel Aluminum 1AluminumClamp Type 59.3 mm  Call Us
S50SFXM01H12H16 80506015.pdfStainless Steel Aluminum 1AluminumClamp Type 59.3 mm  Call Us
S50SFXM01H12H19 80506015.pdfStainless Steel Aluminum 1AluminumClamp Type 59.3 mm  Call Us
S50SFXM01H12H22 80506015.pdfStainless Steel Aluminum 1AluminumClamp Type 59.3 mm  Call Us
S50SFXM01H16H16 80506015.pdfStainless Steel Aluminum 1AluminumClamp Type 59.3 mm  Call Us
Page

Items 1-25 of 66

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team