Long & Short, Series Bellows Couplings

Long & Short Series Bellows CouplingsLong & Short Series Bellows Couplings

STANDARD DUTY
& HEAVY-DUTY

MATERIAL / FINISH:
Hubs: Brass
Bellows: Phosphor Bronze
Set Screws: Stainless Steel or Brass
Clamp Type: Beryllium Copper 
Finish: Tin Plate 

SPECIFICATIONS: 
(Long Series • Metric)
d1, d2 Tolerance: 
3 mm +0.01/0 
4, 5 & 6 mm +0.012/0 
8 & 10 mm +0.015/0 
12 mm +0.018/0

SPECIFICATIONS:

(Short Series • Inch)

• Tin plate Permissible
• Angular misalignment 5°
• Zero backlash Available
• Maximum speed - 2000 rpm

Page

Items 1-25 of 66

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFAngular Offset (°)Bellow Dia. (O.D.)Bore Sizes (side 1 / side 2)Hub Dia.Hub (Material / Configuration)Lateral OffsetMaterial (bellow)Max Speed (rpm)Max.torque (N.m)Overall LengthStockPriceQtyAdd to Cart
S50BP9MP03P0319 80506010.pdf5 Degree123 // 312Brass / Pin Hub0.35Phosphor Bronze2000 rpm1.05 n.m19 10
S50BP9MP03P0332 80506010.pdf10 Degree123 // 312Brass / Pin Hub0.75Phosphor Bronze2000 rpm1.05 n.m32 Call Us
S50BP9MP03P0419 80506010.pdf5 Degree123 // 412Brass / Pin Hub0.35Phosphor Bronze2000 rpm1.05 n.m19 Call Us
S50BP9MP03P0432 80506010.pdf10 Degree123 // 412Brass / Pin Hub0.75Phosphor Bronze2000 rpm1.05 n.m32 Call Us
S50BP9MP03P0519 80506010.pdf5 Degree123 // 512Brass / Pin Hub0.35Phosphor Bronze2000 rpm1.05 n.m19 Call Us
S50BP9MP03P0532 80506010.pdf10 Degree123 // 512Brass / Pin Hub0.75Phosphor Bronze2000 rpm1.05 n.m32 Call Us
S50BP9MP03P0619 80506010.pdf5 Degree123 // 612Brass / Pin Hub0.35Phosphor Bronze2000 rpm1.05 n.m19 7
S50BP9MP03P0632 80506010.pdf10 Degree123 // 612Brass / Pin Hub0.75Phosphor Bronze2000 rpm1.05 n.m32 Call Us
S50BP9MP04P0419 80506010.pdf5 Degree124 // 412Brass / Pin Hub0.35Phosphor Bronze2000 rpm1.05 n.m19 Call Us
S50BP9MP04P0432 80506010.pdf10 Degree124 // 412Brass / Pin Hub0.75Phosphor Bronze2000 rpm1.05 n.m32 Call Us
S50BP9MP04P0519 80506010.pdf5 Degree124 // 512Brass / Pin Hub0.35Phosphor Bronze2000 rpm1.05 n.m19 2
S50BP9MP04P0532 80506010.pdf10 Degree124 // 512Brass / Pin Hub0.75Phosphor Bronze2000 rpm1.05 n.m32 Call Us
S50BP9MP04P0619 80506010.pdf5 Degree124 // 612Brass / Pin Hub0.35Phosphor Bronze2000 rpm1.05 n.m19 Call Us
S50BP9MP04P0632 80506010.pdf10 Degree124 // 612Brass / Pin Hub0.75Phosphor Bronze2000 rpm1.05 n.m32 Call Us
S50BP9MP04P0819 80506010.pdf5 Degree124 // 812Brass / Pin Hub0.35Phosphor Bronze2000 rpm1.05 n.m19 Call Us
S50BP9MP04P0832 80506010.pdf10 Degree124 // 812Brass / Pin Hub0.75Phosphor Bronze2000 rpm1.05 n.m32 Call Us
S50BP9MP05P0519 80506010.pdf5 Degree125 // 512Brass / Pin Hub0.35Phosphor Bronze2000 rpm1.05 n.m19 Call Us
S50BP9MP05P0532 80506010.pdf10 Degree125 // 512Brass / Pin Hub0.75Phosphor Bronze2000 rpm1.05 n.m32 3
S50BP9MP05P0619 80506010.pdf5 Degree125 // 612Brass / Pin Hub0.35Phosphor Bronze2000 rpm1.05 n.m19 1
S50BP9MP05P0632 80506010.pdf10 Degree125 // 612Brass / Pin Hub0.75Phosphor Bronze2000 rpm1.05 n.m32 Call Us
S50BP9MP05P0819 80506010.pdf5 Degree125 // 812Brass / Pin Hub0.35Phosphor Bronze2000 rpm1.05 n.m19 5
S50BP9MP05P0832 80506010.pdf10 Degree125 // 812Brass / Pin Hub0.75Phosphor Bronze2000 rpm1.05 n.m32 Call Us
S50BP9MP06P0619 80506010.pdf5 Degree126 // 612Brass / Pin Hub0.35Phosphor Bronze2000 rpm1.05 n.m19 Call Us
S50BP9MP06P0632 80506010.pdf10 Degree126 // 612Brass / Pin Hub0.75Phosphor Bronze2000 rpm1.05 n.m32 10
S50BP9MP06P0819 80506010.pdf5 Degree126 // 812Brass / Pin Hub0.35Phosphor Bronze2000 rpm1.05 n.m19 3
Page

Items 1-25 of 66

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team