-
>
Gears, Differentials, Racks & Pinions
- Spur Gears
- Bevel Gears
- Miter Gears
- Racks
- Helical Gears
- Internal Gears
- Worm Gear Pairs
- Screw Gears
- Differentials
- Gear and Dial Hubs
- Gear Blanks
- Gear Clamps, Precision & Commercial
- Pinion Shafts
- Pinion Wire
- Spur Gear Stock
- Splines
- Cluster Gears
- Designing with Plastic Gears
- Helical Gears Technical Information
- Internal Gear Technical Information
- Planetary Gear Design
- Spur Gears Technical Information
- A Complete Guide to Gears
- > Synchronous Drive Belts, Pulleys, & Cables
- > Couplings, Flexible Shafts, & Universal Joints
- > Chains & Sprockets
-
>
Shafts & Shaft Accessories
- Shafts & Drill Rods
- Sleeves, Hexagonal Hole
- Sleeves, Plain, Square Hole
- Sleeves, Partially Threaded, Square Hole
- Bushings, Square Hole, with Slit
- Stocks
- Shaftloc® - Sleeves, Pulleys & Accessories
- Bushings, Locking Hub
- Collars, Shaft
- Reducers & Extenders, Shaft
- Supports, Shaft
- Bore Reducers
- Ball Splines, Telescoping
- Shaft Lock, Nut Type Potentiometers
- Shaft Bushings, Taper
-
>
Bearings & Linear Motion Components
- Ball Bearings
- Linear Bearings
- Press-Fit Bearings
- Needle Roller Bearings
- Sintered Bronze Bars
- Sleeve Bearings
- Spherical Bearings
- Thrust Bearings & Washers
- Bearing Blocks
- Rod Ends
- Bearing Spacers
- Hydro-Dynamic Pressure Bearings
- Bearing Housings
- Frelon® Lined Flanged Aluminum Sleeve Blocks
- Ball Bearing Technical Information
- Ball Bearing Lubrication and Surface Finishes
- Plastic and Non-Metallic Bearings
- Porous Metallic Bearings
- Bearing Maintenance Tools
- > Motors, Gearheads, & Motion Control
- > Speed Reducers & Right Angle Drives
- > Hardware
- > Miscellaneous Components
- > Linear Guide Systems
- > Clutches & Brakes
- > Vibration & Shock Mounts
Spring Wrapped Slipped Clutches


Fully adjustable, intermittent-duty slip clutch assemblies are available from SDP/SI. These assemblies function as a buffer against temporary overload between a shaft and a mounted component (gear or pulley).
Our mechanical spring-wrapped (continuous) slip clutches are made to accept gears, sprockets, or pulleys. Regardless of the direction of rotation, slip torque is constant and velocity independent. Applications for the spring-wrapped clutches include tension control of film or tape drives and transmission overload protection.
They feature:
- Long life under continuous slip conditions
- Unidirectional or bidirectional operation
- Same or different clockwise and counterclockwise torques.
- Precise and stable limit torque calibration (range: 0.007 to 4.24 N • m)
- Same torque at breakaway as at high slip velocities
- Corrosion-resistant materials
The slip coupling serves as a torque limiter as well as a coupling for two colinear shafts. This coupling is equipped with hubs at both ends for pinning to the (two) shafts. When the load exceeds the limit torque of a slip coupling, the two shafts rotate relative to each other at the full limit torque. The standard coupling is designed to operate with 3° angular or linear misalignments of up to 0.25 mm between the two shafts. The mounting hole diameters of the slip couplings can differ for the two ends, so that different diameters of “in-line” shafts can be coupled together.
Scroll to view full table >>>
| Product Name | Catalog PDF | Bore Depth (F) | Bore (side 1 / side 2) | Hub (Dia. / Projection) | Limiting Torque | Material | Outside Dia. (A) | Overall Length (D) | Weigth (oz.) | Stock | Price | Qty | Add to Cart | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Filter Products
- Bore Depth (F)
- Bore (side 1 / side 2)
- Hub (Dia. / Projection)
- Limiting Torque
- Outside Dia. (A)
- Overall Length (D)
- Weigth (oz.)



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities