Standard Mechanical Slip Clutches

3 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBore SizeClutch TypeFriction Plate Dia.Hub Dia.Hub TypeMounting Dia. (input)Overall Length (A)Torque Range (oz.in.)StockPriceQtyAdd to Cart
S9906A-MM2-02 79013011.pdf0.1248 InchAdustable10.312 InchPin Hub0.3746 Inch1.0156 Inch5 - 50 oz-in Call Us
S9906A-MM2-03 79013011.pdf0.1873 InchAdustable10.375 InchPin Hub0.3746 Inch1.0156 Inch5 - 50 oz-in Call Us
S9906A-MM2-04 79013011.pdf0.2498 InchAdustable10.5 InchPin Hub0.3746 Inch1.0156 Inch5 - 50 oz-in Call Us

3 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team