Mechanical Spring-Wrapped Slip Clutches

Page

Items 1-25 of 47

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBore Size (C)Clutch Body Dia. (L)Max. Dissip.power (Watts)Mounting Dia. (input)Overall Length (A)Upper Limit Torque (oz.in.)StockPriceQtyAdd to Cart
S9940Y-SWC06A02 81013005.pdf0.1248 Inch0.63 Inch1 Watts0.3741.05 Inch9 oz-in Call Us
S9940Y-SWC06A03 81013005.pdf0.1873 Inch0.63 Inch1 Watts0.3741.05 Inch9 oz-in Call Us
S9940Y-SWC10A03 81013005.pdf0.1873 Inch1 Inch2.4 Watts0.4991.24 Inch20 oz-in Call Us
S9940Y-SWC10A04 81013005.pdf0.2498 Inch1 Inch2.4 Watts0.4991.24 Inch20 oz-in Call Us
S9940Y-SWC10A05 81013005.pdf0.3123 Inch1 Inch2.4 Watts0.4991.24 Inch20 oz-in Call Us
S9940Y-SWC13A04 81013005.pdf0.2498 Inch1.25 Inch5.7 Watts0.4991.39 Inch48 oz-in 3
S9940Y-SWC13A05 81013005.pdf0.3123 Inch1.25 Inch5.7 Watts0.4991.39 Inch48 oz-in Call Us
S9940Y-SWC15A04 81013005.pdf0.2498 Inch1.5 Inch9.5 Watts0.4991.39 Inch80 oz-in Call Us
S9940Y-SWC15A05 81013005.pdf0.3123 Inch1.5 Inch9.5 Watts0.4991.39 Inch80 oz-in Call Us
S9940Y-SWC18A04 81013005.pdf0.2498 Inch1.87 Inch14 Watts0.4991.67 Inch120 oz-in Call Us
S9940Y-SWC18A05 81013005.pdf0.3123 Inch1.87 Inch14 Watts0.4991.67 Inch120 oz-in Call Us
S9940Y-SWC19A05 81013005.pdf0.3123 Inch1.87 Inch18 Watts0.7491.88 Inch150 oz-in Call Us
S9940Y-SWC19A06 81013005.pdf0.3748 Inch1.87 Inch18 Watts0.7491.88 Inch150 oz-in Call Us
S9940Y-SWC19A08 81013005.pdf0.4998 Inch1.87 Inch18 Watts0.7491.88 Inch150 oz-in Call Us
S9940Y-SWC22A04 81013005.pdf0.2498 Inch2.25 Inch28 Watts0.7491.88 Inch240 oz-in Call Us
S9940Y-SWC22A05 81013005.pdf0.3123 Inch2.25 Inch28 Watts0.7491.88 Inch240 oz-in Call Us
S9940Y-SWC22A06 81013005.pdf0.3748 Inch2.25 Inch28 Watts0.7491.88 Inch240 oz-in Call Us
S9940Y-SWC22A08 81013005.pdf0.4998 Inch2.25 Inch28 Watts0.7491.88 Inch240 oz-in Call Us
S9940Y-SWC26A05 81013005.pdf0.3123 Inch2.62 Inch43 Watts0.7491.88 Inch360 oz-in Call Us
S9940Y-SWC26A06 81013005.pdf0.3748 Inch2.62 Inch43 Watts0.7491.88 Inch360 oz-in Call Us
S9940Y-SWC26A08 81013005.pdf0.4998 Inch2.62 Inch43 Watts0.7491.88 Inch360 oz-in Call Us
S9940Y-SWC30A10 81013005.pdf0.625 Inch3 Inch57 Watts1.1242.3 Inch480 oz-in Call Us
S9940Y-SWC30A12 81013005.pdf0.75 Inch3 Inch57 Watts1.1242.3 Inch480 oz-in Call Us
S9940Y-SWC30A14 81013005.pdf0.875 Inch3 Inch57 Watts1.1242.3 Inch480 oz-in Call Us
S9940YMSWC16X03 80513008.pdf   9.5 mm   Call Us
Page

Items 1-25 of 47

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team