Mechanical Inline Multi-Plate Slip Clutches

12 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBody Dia. (A)Bore Depth (Cart Side)Bore Depth (Hub Side)Bore Size (B)Friction MaterialOther ApplicationsOverall Length (C)Power Dissipation (watts)Torque Range @ 50 rpm (ozf-in.)StockPriceQtyAdd to Cart
S98CA6-MEC160417 79013008.pdf1 Inch0.75 Inch0.31 Inch0.25 InchNonasbestosSee Catalog page1.06 Inch1 watts.3 - 32 oz-in @ 50rpm 3
S98CA6-MEC160421 79013008.pdf1 Inch1 Inch0.31 Inch0.25 InchNonasbestosSee Catalog page1.31 Inch5.8 watts1.6 - 160 oz-in @ 50rpm Call Us
S98CA6-MOC200424 79013008.pdf1.25 Inch1 Inch0.5 Inch0.25 InchNonasbestosSee Catalog page1.5 Inch6 watts1.6 - 192 oz-in @ 50rpm Call Us
S98CA6-MOC240640 79013008.pdf1.5 Inch1.75 Inch0.75 Inch0.375 InchNonasbestosSee Catalog page2.5 Inch14.5 watts8 - 400 oz-in @ 50rpm Call Us
S98CA6-MOC320846 79013008.pdf2 Inch1.88 Inch1 Inch0.5 InchNonasbestosSee Catalog page2.87 Inch29 watts12.8 - 800 oz-in @ 50rpm Call Us
S98CA6-MOC440846 79013008.pdf2.75 Inch1.88 Inch1 Inch0.5 InchNonasbestosSee Catalog page2.87 Inch43 watts16 - 1200 oz-in @ 50rpm Call Us
S98CA6MMEC250827 80513003.pdf    Nonasbestos  1 watts  Call Us
S98CA6MMEC250833 80513003.pdf    Nonasbestos  5.8 watts  2
S98CA6MMOC320838 80513003.pdf    Nonasbestos  6 watts  Call Us
S98CA6MMOC381063 80513003.pdf    Nonasbestos  14.5 watts  Call Us
S98CA6MMOC511273 80513003.pdf    Nonasbestos  29 watts  Call Us
S98CA6MMOC701273 80513003.pdf    Nonasbestos  43 watts  Call Us

12 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team