Slip-Ease, Mechanical In-line, Multi-Plate, Slip Clutches

12 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBacklash (°)Body Dia. (A)Bore Size (B)ConfigurationFriction MaterialOther ApplicationsOverall Length (C)Power Dissipation (watts)Torque Range @ 50 rpm (ozf-in.)StockPriceQtyAdd to Cart
S98CA7-SES075125 81013003a.pdf2 Degree0.75 Inch0.125 InchShaft to ShaftNonasbestosSee Catalog page1.25 Inch4.5 Watts24-136 ozf in. @ 50 rpm Call Us
S98CA7-SES075187 81013003a.pdf2 Degree0.75 Inch0.187 InchShaft to ShaftNonasbestosSee Catalog page1.25 Inch4.5 Watts24-136 ozf in. @ 50 rpm Call Us
S98CA7-SES100187 81013003a.pdf2 Degree1 Inch0.187 InchShaft to ShaftNonasbestosSee Catalog page1.5 Inch9 Watts48-256 ozf in. @ 50 rpm Call Us
S98CA7-SES100250 81013003a.pdf2 Degree1 Inch0.25 InchShaft to ShaftNonasbestosSee Catalog page1.5 Inch9 Watts48-256 ozf in. @ 50 rpm Call Us
S98CA7-SES137250 81013003a.pdf2 Degree1.375 Inch0.25 InchShaft to ShaftNonasbestosSee Catalog page2.5 Inch15 Watts80-400 ozf in. @ 50 rpm Call Us
S98CA7-SES137375 81013003a.pdf2 Degree1.375 Inch0.375 InchShaft to ShaftNonasbestosSee Catalog page2.5 Inch15 Watts80-400 ozf in. @ 50 rpm Call Us
S98CA7-SET075125 81013003a.pdf2 Degree0.75 Inch0.125 InchThru ShaftNonasbestosSee Catalog page1.25 Inch4.5 Watts24-136 ozf in. @ 50 rpm Call Us
S98CA7-SET075187 81013003a.pdf2 Degree0.75 Inch0.187 InchThru ShaftNonasbestosSee Catalog page1.25 Inch4.5 Watts24-136 ozf in. @ 50 rpm Call Us
S98CA7-SET100187 81013003a.pdf2 Degree1 Inch0.187 InchThru ShaftNonasbestosSee Catalog page1.5 Inch9 Watts48-256 ozf in. @ 50 rpm Call Us
S98CA7-SET100250 81013003a.pdf2 Degree1 Inch0.25 InchThru ShaftNonasbestosSee Catalog page1.5 Inch9 Watts48-256 ozf in. @ 50 rpm Call Us
S98CA7-SET137250 81013003a.pdf2 Degree1.375 Inch0.25 InchThru ShaftNonasbestosSee Catalog page2.5 Inch15 Watts80-400 ozf in. @ 50 rpm Call Us
S98CA7-SET137375 81013003a.pdf2 Degree1.375 Inch0.375 InchThru ShaftNonasbestosSee Catalog page2.5 Inch15 Watts80-400 ozf in. @ 50 rpm Call Us

12 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team