Unidirectional Roller Clutches

18 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFClutch Width (W)Housing BoreHousing Overrun (rpm)MaterialMaximum Toque (lb-in)Nominal Bore Size (d)Nominal Clutch Dia. (D)Recommend Shaft SizeShaft Overrun (rpm)StockPriceQtyAdd to Cart
S99NH3-URC0204 79005059.pdf0.25 Inch0.281 Inch30000 rpmHardened Steel2.86 lb-in0.125 Inch0.28125 Inch0.125 050000 rpm 1
S99NH3-URC0408 79005059.pdf0.5 Inch0.437 Inch12000 rpmHardened Steel18.6 lb-in0.25 Inch0.4375 Inch0.25 021000 rpm 5
S99NH3-URC0608 79005059.pdf0.5 Inch0.625 Inch12000 rpmHardened Steel50.4 lb-in0.375 Inch0.625 Inch0.375 014000 rpm 38
S99NH3-URC0808 79005059.pdf0.5 Inch0.75 Inch9000 rpmHardened Steel85.9 lb-in0.5 Inch0.75 Inch0.5 011000 rpm Call Us
S99NH3-URC1010 79005059.pdf0.625 Inch0.875 Inch5000 rpmHardened Steel175.2 lb-in0.625 Inch0.875 Inch0.625 08500 rpm 24
S99NH3-URC1210 79005059.pdf0.625 Inch1 Inch4400 rpmHardened Steel247.8 lb-in0.75 Inch1 Inch0.75 07000 rpm 1
S99NH3MURC0406 80505062.pdf  8000Hardened Steel   434000 8
S99NH3MURC0612 80505062.pdf  13000Hardened Steel   623000 104
S99NH3MURC0812 80505062.pdf  12000Hardened Steel   817000 Call Us
S99NH3MURC1012 80505062.pdf  11000Hardened Steel   1014000 Call Us
S99NH3MURC1216 80505062.pdf  8000Hardened Steel   1211000 144
S99NH3MURC1416 80505062.pdf  8000Hardened Steel   149500 3
S99NH3MURC1616 80505062.pdf  7500Hardened Steel   168500 2
S99NH3MURC1816 80505062.pdf  7500Hardened Steel   187500 Call Us
S99NH3MURC2016 80505062.pdf  6500Hardened Steel   207000 Call Us
S99NH3MURC2520 80505062.pdf  5500Hardened Steel   255500 Call Us
S99NH3MURC3020 80505062.pdf  4500Hardened Steel   304500 Call Us
S99NH3MURC3520 80505062.pdf  3900Hardened Steel   353900 Call Us

18 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team