Unidirectional Roller Clutches With Bearing Support

14 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFClutch WidthHousing Overrun (rpm)Load (Dynamic / Static)Material (Bearing)Max. Torque (lb-in)Nominal Bore SizeNominal Clutch (O.D.)Shaft Overrun (rpm)Shaft SizeStockPriceQtyAdd to Cart
S99NH4-URC1228 79005059.pdf0.875 Inch12000 rpm1350 / 1240 lbsHardened Steel50.4 lb-in0.375 Inch0.625 Inch14000 rpm0.375 0 Call Us
S99NH4-URC2032 79005059.pdf1 Inch5000 rpm1720 / 1890 lbsHardened Steel175.2 lb-in0.625 Inch0.875 Inch8500 rpm0.625 0 3
S99NH4MURC0408 80505063.pdf814000Not Available / 80  4834000  62
S99NH4MURC0615 80505063.pdf1513000Not Available / 110  61023000  2
S99NH4MURC0822 80505063.pdf22120003500 / 4100  81217000  Call Us
S99NH4MURC1022 80505063.pdf22110003750 / 4650  101414000  2
S99NH4MURC1226 80505063.pdf2680005800 / 6700  121811000  Call Us
S99NH4MURC1426 80505063.pdf2680006300 / 7800  14209500  1
S99NH4MURC1626 80505063.pdf2675006900 / 9000  16228500  2
S99NH4MURC1826 80505063.pdf2675007400 / 10200  18247500  5
S99NH4MURC2026 80505063.pdf2665007900 / 11400  20267000  12
S99NH4MURC2530 80505063.pdf3055009800 / 14000  25325500  Call Us
S99NH4MURC3030 80505063.pdf30450010800 / 16900  30374500  Call Us
S99NH4MURC3530 80505063.pdf30390011400 / 18800  35423900  Call Us

14 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team