Choose a Category

Permanent Magnetic Brakes, Up to 25 lb • in., with Bore

25 lbf in. TORQUE
NONELECTRIC
NO WEARING PARTS
NO FRICTION
HOLLOW BORE 

MATERIAL:
Housing - Aluminum, Black Anodized Finish
Dial - Steel, Black Oxide Finish

8 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBore (B)Dia. Of Body (D)Dia. Over Knurl (d)Housing MaterialKey Size (inch)Length Of Body (L₁)Overall Length (L)Torque Range (lb.in.)Weight (lbs)StockPriceQtyAdd to Cart
S90MCC-MTL25001 81013015.pdf0.251.871.95Aluminum & Steel01.421.65.06 - 1.2573 Call Us
S90MCC-MTL37505 81013015.pdf0.3752.712.76Aluminum & Steel02.122.44.18 - 5.002.28 Call Us
S90MCC-MTL37510 81013015.pdf0.3753.233.31Aluminum & Steel12.22.52.50 - 10.603.57 Call Us
S90MCC-MTL37525 81013015.pdf0.3754.574.68Aluminum & Steel22.673.111.00 - 25.008.95 Call Us
S90MCC-MTL50010 81013015.pdf0.53.233.31Aluminum & Steel0.1882.22.52.50 - 10.603.57 Call Us
S90MCC-MTL50025 81013015.pdf0.54.574.68Aluminum & Steel0.1882.673.111.00 - 25.008.95 Call Us
S90MCC-MTL62510 81013015.pdf0.6253.233.31Aluminum & Steel0.1882.22.52.50 - 10.603.57 Call Us
S90MCC-MTL62525 81013015.pdf0.6254.574.68Aluminum & Steel0.1882.673.111.00 - 25.008.95 Call Us

8 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team