Permanent Magnetic Brakes, Up to 2.83 N • m, with Bore

4 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBore (B)Dia. Of Body (D)Dia. Over Knurl (d)Housing MaterialKey SizeLength Of Body (l)Overall Length (L)Torque Range (N•m)Weight (kg)StockPriceQtyAdd to Cart
S90MCCMMTL0601 80513017.pdf6 mm47.5 mm49.5 mmAluminum & Steel0 mm36 mm42 mm0.007 - 0.14 Nm0.33 kg 1
S90MCCMMTL0806 80513017.pdf8 mm69 mm70 mmAluminum & Steel3 mm54 mm62 mm0.02 - 0.56 Nm1.04 kg Call Us
S90MCCMMTL1612 80513017.pdf16 mm82 mm84 mmAluminum & Steel5 mm56 mm64 mm0.06 - 1.2 Nm1.62 kg Call Us
S90MCCMMTL1628 80513017.pdf16 mm116 mm119 mmAluminum & Steel5 mm68 mm79 mm0.11 - 2.83 Nm4.07 kg Call Us

4 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team