Permanent Magnetic Brakes, Up to 0.014 N • m, with Shaft

6 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFOverall LengthShaft Dia. (B)Shaft Length (A)Torque Range (N•m)TypeWeight (kg)StockPriceQtyAdd to Cart
S90MCCM5130213 80513016.pdf35 mm5 mm13 mm0.0003 - 0.002 NmNon Electric0.071 kg 3
S90MCCM5130225 80513016.pdf47 mm5 mm25 mm0.0003 - 0.002 NmNon Electric0.071 kg 1
S90MCCM5130713 80513016.pdf35 mm5 mm13 mm0.001- 0.007 NmNon Electric0.071 kg Call Us
S90MCCM5130725 80513016.pdf47 mm5 mm25 mm0.001- 0.007 NmNon Electric0.071 kg Call Us
S90MCCM5131413 80513016.pdf35 mm5 mm13 mm0.001 - 0.014 NmNon Electric0.071 kg Call Us
S90MCCM5131425 80513016.pdf47 mm5 mm25 mm0.001 - 0.014 NmNon Electric0.071 kg Call Us

6 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team