Choose a Category

Metal, Plastic, & Carbon Roller Chain Sprockets

Roller Chain SprocketsRoller Chain Sprockets

SPROCKETS FOR ROLLER CHAIN
.250" (6.35 mm)" PITCH. (A 6C 7-25 & A 6C 7MHK25)
 
FOR No. 25 SINGLE STRAND CHAINS,
.110" (2.8 mm) FACE

MATERIAL: Steel

SPECIFICATION: 
These sprockets can be used with
standard #25, 1/4" pitch roller or ladder chains.


MINIATURE ROLLER CHAIN SPROCKETS
.1475"  (3.75 mm) PITCH (A 6X 7-14 & A 6X-7M14)
FOR 1.6 mm FACE

MATERIAL:
300 Series Stainless Steel & 303 Stainless Steel
FINISH:
Clear Passivated 

SPECIFICATION: 
Ladder Chain A 6Y 8M375 can be used with these chain sprockets. See Metric Catalog D805 2-220.


MOLDED PLASTIC SUBMINIATURE CHAIN SPROCKETS
.1227" (3.12 mm) PITCH (A 6M 7-12 & A 6M 7M12
NONMAGNETIC 
SELF-LUBRICATING 
NONCONDUCTIVE 

MATERIAL: Acetal Resin, Black

SPECIFICATION:
Nominal bore B (d ) is for press fit on given size shaft.

MINIATURE MOLDED ROLLER CHAIN SPROCKETS
.1475" (3.75mm), .250", 3/8", & 1/2" PITCH
(A 6M 7-14, 25, 37, 50, Z50 • A 6T 7-25 • A 6M 7M14, 25, 37, 50)
NONCONDUCTIVE
NONMAGNETIC
SELF-LUBRICATING

SINGLE STRAND CHAINS,
.250" PITCH - Acetal
FOR No. 25 SINGLE STRAND CHAINS,  
250" PITCH - Molded Nylon, Fiberglass Reinforced • .110 FACE

MATERIAL for .1475" (3.75mm) & 3/8"  PITCH: 
Roller Chain Sprockets: Nylatron GS

MATERIAL for  .250" & 1/2" PITCH:
Roller Chain Sprockets:
Acetal Resin, White and Molded Nylon, Fiberglass Reinforced - Black

SPECIFICATION:
These .250" molded nylon sprockets can be used with standard #25, 1/4" pitch roller or ladder chains.

Also available in acetal, different bores, hub features and hubless, on special order.


MOLDED SPROCKETS FOR ROLLER CHAIN
6, 8, 9.525, & 12.7 mm PITCH  (A 6M 7MHZ0, 12)
2.6, 2.8, 3, 4.4, 5.3 & 7.2 mm WIDE DIN 8187

MATERIAL:
Acetal

SPECIFICATION: 
Sprockets with: 
8 & 10 mm bores have a tolerance of +0.022/0 
12 & 15 mm bores have a tolerance of +0.027/0

SPROCKETS FOR ROLLER CHAIN
6.35 mm PITCH
MOLDED WITH METAL INSERT
(A 6Z 7M25)

FOR SINGLE STRAND 2.8 mm FACE

MATERIAL: 
Sprockets: Acetal Resin, White 
Insert: Aluminum 

SPECIFICATIONS:
Sprockets with: 
6 mm bore have an M3 set screw & spot drill. 
8 mm bore have an M4 set screw & spot drill.

These sprockets can be used with standard #25, 1/4" pitch roller or ladder chains. 

Other bore sizes are available on special order. 

Page

Items 1-25 of 442

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBore Size (B)Face WidthMaterialNo. Of TeethOutside Dia. Ref. (O.D.)PitchPitch Dia. (P.D.)StockPriceQtyAdd to Cart
A 6C 7-25009 79002213.pdf0.25 Inch0.11 InchCarbon Steel90.837 Inch0.25 (#25)0.731 Inch 60
A 6C 7-25010 79002213.pdf0.25 Inch0.11 InchCarbon Steel100.919 Inch0.25 (#25)0.809 Inch 16
A 6C 7-25011 79002213.pdf0.25 Inch0.11 InchCarbon Steel111.002 Inch0.25 (#25)0.887 Inch 12
A 6C 7-25012 79002213.pdf0.25 Inch0.11 InchCarbon Steel121.083 Inch0.25 (#25)0.966 Inch Call Us
A 6C 7-25013 79002213.pdf0.25 Inch0.11 InchCarbon Steel131.164 Inch0.25 (#25)1.045 Inch 16
A 6C 7-25014 79002213.pdf0.25 Inch0.11 InchCarbon Steel141.246 Inch0.25 (#25)1.124 Inch 56
A 6C 7-25015 79002213.pdf0.25 Inch0.11 InchCarbon Steel151.326 Inch0.25 (#25)1.203 Inch 18
A 6C 7-25016 79002213.pdf0.25 Inch0.11 InchCarbon Steel161.407 Inch0.25 (#25)1.282 Inch 1
A 6C 7-25017 79002213.pdf0.25 Inch0.11 InchCarbon Steel171.487 Inch0.25 (#25)1.361 Inch 185
A 6C 7-25018 79002213.pdf0.25 Inch0.11 InchCarbon Steel181.568 Inch0.25 (#25)1.44 Inch Call Us
A 6C 7-25019 79002213.pdf0.25 Inch0.11 InchCarbon Steel191.648 Inch0.25 (#25)1.519 Inch 108
A 6C 7-25020 79002213.pdf0.25 Inch0.11 InchCarbon Steel201.729 Inch0.25 (#25)1.598 Inch 93
A 6C 7-25021 79002213.pdf0.25 Inch0.11 InchCarbon Steel211.809 Inch0.25 (#25)1.678 Inch 3
A 6C 7-25022 79002213.pdf0.25 Inch0.11 InchCarbon Steel221.889 Inch0.25 (#25)1.757 Inch Call Us
A 6C 7-25023 79002213.pdf0.25 Inch0.11 InchCarbon Steel231.969 Inch0.25 (#25)1.836 Inch 58
A 6C 7-25024 79002213.pdf0.375 Inch0.11 InchCarbon Steel242.049 Inch0.25 (#25)1.915 Inch 35
A 6C 7-25025 79002213.pdf0.375 Inch0.11 InchCarbon Steel252.129 Inch0.25 (#25)1.995 Inch Call Us
A 6C 7-25026 79002213.pdf0.375 Inch0.11 InchCarbon Steel262.209 Inch0.25 (#25)2.074 Inch 9
A 6C 7-25027 79002213.pdf0.375 Inch0.11 InchCarbon Steel272.289 Inch0.25 (#25)2.153 Inch 28
A 6C 7-25028 79002213.pdf0.375 Inch0.11 InchCarbon Steel282.369 Inch0.25 (#25)2.233 Inch 108
A 6C 7-25029 79002213.pdf0.375 Inch0.11 InchCarbon Steel292.449 Inch0.25 (#25)2.312 Inch 375
A 6C 7-25030 79002213.pdf0.375 Inch0.11 InchCarbon Steel302.529 Inch0.25 (#25)2.392 Inch 5
A 6C 7-25031 79002213.pdf0.375 Inch0.11 InchCarbon Steel312.608 Inch0.25 (#25)2.471 Inch 33
A 6C 7-25032 79002213.pdf0.375 Inch0.11 InchCarbon Steel322.688 Inch0.25 (#25)2.551 Inch 60
A 6C 7-25033 79002213.pdf0.375 Inch0.11 InchCarbon Steel332.768 Inch0.25 (#25)2.63 Inch 35
Page

Items 1-25 of 442

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team