Choose a Category

Metal, Plastic, & Brass Ladder Chain Sprockets

Metal & Plastic Ladder Chain SprocketsMetal & Plastic Ladder Chain Sprockets

.250" &  .375" PITCH 
Sprockets, Assorted Materials (see below) - .110" & .168" FACE

Sprockets, .250 & .375 Pitch:
Nylon, Acetal, Stainless Steel, Steel, & Nylatron

SIZE 14 - .353" PITCH  • Molded Sprocket with Brass Insert  - .170" FACE
SIZE 17 - .353" PITCH  • Brass Sprocket - .170" FACE
SIZE 18 - .286" PITCH  • Molded Sprocket - .100" FACE
SIZE 19 - .185" PITCH  • Brass Sprocket - .087" FACE
SIZE 21 - .167" PITCH  •  Molded Sprocket - .065" FACE

4.24  mm PITCH - SIZE 21 • Molded Sprocket with Brass Insert  - 1.7 mm FACE
4.8    mm PITCH • Brass Sprocket - 2 mm FACE
6.35  mm & 9.52 mm PITCH • Steel or Acetal Sprockets
7.26  mm PITCH - SIZE 18 • Molded Sprocket with Metal Insert  - 2.5 mm FACE
 
Sprockets, SIZE 14, 18, 21 (4.24 mm):
Acetal, Black

Sprockets, SIZE 19:
Steel

Insert, SIZE 14, 18 (7.26 mm), 21 (4.24 mm), 4.8 mm: Brass, Knurled

SPECIFICATIONS - SIZE 14
Sprockets with Bore Set Screw - Spot Drill:  
.1875 - #4-40
.250 - #6-32
.3125 - #8-32

SPECIFICATIONS - SIZE 17
Sprockets with:
6 to 16 teeth have a #8-32 set screw
22 to 27 teeth have a #10-32 set screw

SPECIFICATIONS - SIZE 18 (.286"), 21
Bore is sized for press fit.
Use straight knurl on shafting for maximum torques.

SPECIFICATIONS - SIZE 19
Sprockets with:
7 & 8 teeth have a #8-32 set screw
9 to 24 teeth have a #10-32 set screw

SPECIFICATIONS - SIZE 18 (7.26 mm)
Sprockets with:
4 & 6 mm bore have an M3 set screw & spot drill
8 mm bore have an M4 set screw & spot drill

SPECIFICATIONS - SIZE 4.24 mm
Sprockets with:  
3 mm & 4 mm bore have an M2.5 set screw & spot drill
5 mm & 6 mm bore have an M3 set screw & spot drill

SPECIFICATIONS - SIZE 4.8 mm
Bore Tolerance: +0.018/0

Items 101-125 of 264

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDF# Grooves (Teeth)Bore ConfigurationBore SizeFace Width (FW)Hub Dia. (C)MaterialMaterial TypeOverall Width (E)PitchPitch Dia. (P.D.)StockPriceQtyAdd to Cart
A 6M 8-191408 81002238.pdf14Plain-No (Insert or Set Screw)0.245 Inch0.1 Inch0.49 InchPlasticAcetal, Black0.36 Inch0.185 (SIZE 19)0.83 Inch 19
A 6M 8-191508 81002238.pdf15Plain-No (Insert or Set Screw)0.245 Inch0.1 Inch0.49 InchPlasticAcetal, Black0.36 Inch0.185 (SIZE 19)0.89 Inch 20
A 6M 8-191608 81002238.pdf16Plain-No (Insert or Set Screw)0.245 Inch0.1 Inch0.49 InchPlasticAcetal, Black0.36 Inch0.185 (SIZE 19)0.95 Inch 45
A 6M 8-192212 81002238.pdf22Plain-No (Insert or Set Screw)0.37 Inch0.1 Inch0.62 InchPlasticAcetal, Black0.5 Inch0.185 (SIZE 19)1.47 Inch 6
A 6M 8-192216 81002238.pdf22Plain-No (Insert or Set Screw)0.495 Inch0.1 Inch0.75 InchPlasticAcetal, Black0.5 Inch0.185 (SIZE 19)1.47 Inch 29
A 6M 8-192408 81002238.pdf24Plain-No (Insert or Set Screw)0.245 Inch0.1 Inch0.48 InchPlasticAcetal, Black0.5 Inch0.185 (SIZE 19)1.59 Inch 23
A 6M 8-192412 81002238.pdf24Plain-No (Insert or Set Screw)0.37 Inch0.1 Inch0.62 InchPlasticAcetal, Black0.5 Inch0.185 (SIZE 19)1.59 Inch 2
A 6M 8-192416 81002238.pdf24Plain-No (Insert or Set Screw)0.495 Inch0.1 Inch0.75 InchPlasticAcetal, Black0.5 Inch0.185 (SIZE 19)1.59 Inch Call Us
A 6M 8-193616 81002238.pdf36Plain-No (Insert or Set Screw)0.495 Inch0.1 Inch0.75 InchPlasticAcetal, Black0.5 Inch0.185 (SIZE 19)2.29 Inch 37
A 6M 8-194012 81002238.pdf40Plain-No (Insert or Set Screw)0.37 Inch0.1 Inch0.62 InchPlasticAcetal, Black0.5 Inch0.185 (SIZE 19)2.52 Inch 42
A 6M 8-210604 81002234.pdf6Plain-No (Insert or Set Screw)0.122 Inch0.065 Inch0.246 InchPlasticAcetal, Black0.31 Inch0.167 (SIZE 21)0.334 Inch 24
A 6M 8-210804 81002234.pdf8Plain-No (Insert or Set Screw)0.122 Inch0.065 Inch0.246 InchPlasticAcetal, Black0.31 Inch0.167 (SIZE 21)0.436 Inch 49
A 6M 8-211204 81002234.pdf12Plain-No (Insert or Set Screw)0.122 Inch0.065 Inch0.246 InchPlasticAcetal, Black0.31 Inch0.167 (SIZE 21)0.646 Inch 24
A 6M 8-211206 81002234.pdf12Plain-No (Insert or Set Screw)0.184 Inch0.065 Inch0.31 InchPlasticAcetal, Black0.31 Inch0.167 (SIZE 21)0.646 Inch Call Us
A 6M 8-211308 81002234.pdf13Plain-No (Insert or Set Screw)0.245 Inch0.065 Inch0.37 InchPlasticAcetal, Black0.31 Inch0.167 (SIZE 21)0.697 Inch 35
A 6M 8-211408 81002234.pdf14Plain-No (Insert or Set Screw)0.245 Inch0.065 Inch0.37 InchPlasticAcetal, Black0.31 Inch0.167 (SIZE 21)0.749 Inch Call Us
A 6M 8-211608 81002234.pdf16Plain-No (Insert or Set Screw)0.245 Inch0.065 Inch0.37 InchPlasticAcetal, Black0.31 Inch0.167 (SIZE 21)0.855 Inch 40
A 6M 8-211612 81002234.pdf16Plain-No (Insert or Set Screw)0.372 Inch0.065 Inch0.49 InchPlasticAcetal, Black0.31 Inch0.167 (SIZE 21)0.855 Inch Call Us
A 6M 8-212004 81002234.pdf20Plain-No (Insert or Set Screw)0.122 Inch0.065 Inch0.246 InchPlasticAcetal, Black0.31 Inch0.167 (SIZE 21)1.066 Inch Call Us
A 6M 8-212006 81002234.pdf20Plain-No (Insert or Set Screw)0.184 Inch0.065 Inch0.31 InchPlasticAcetal, Black0.31 Inch0.167 (SIZE 21)1.066 Inch Call Us
A 6M 8-212008 81002234.pdf20Plain-No (Insert or Set Screw)0.245 Inch0.065 Inch0.37 InchPlasticAcetal, Black0.31 Inch0.167 (SIZE 21)1.066 Inch Call Us
A 6M 8-212012 81002234.pdf20Plain-No (Insert or Set Screw)0.372 Inch0.065 Inch0.49 InchPlasticAcetal, Black0.31 Inch0.167 (SIZE 21)1.066 Inch 114
A 6M 8-212508 81002234.pdf25Plain-No (Insert or Set Screw)0.245 Inch0.065 Inch0.37 InchPlasticAcetal, Black0.31 Inch0.167 (SIZE 21)1.33 Inch 197
A 6M 8-212512 81002234.pdf25Plain-No (Insert or Set Screw)0.372 Inch0.065 Inch0.49 InchPlasticAcetal, Black0.31 Inch0.167 (SIZE 21)1.33 Inch 4
A 6M 8-213012 81002234.pdf30Plain-No (Insert or Set Screw)0.372 Inch0.065 Inch0.49 InchPlasticAcetal, Black0.31 Inch0.167 (SIZE 21)1.595 Inch 123

Items 101-125 of 264

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team