Choose a Category

Metal, Plastic, & Brass Ladder Chain Sprockets

Metal & Plastic Ladder Chain SprocketsMetal & Plastic Ladder Chain Sprockets

.250" &  .375" PITCH 
Sprockets, Assorted Materials (see below) - .110" & .168" FACE

Sprockets, .250 & .375 Pitch:
Nylon, Acetal, Stainless Steel, Steel, & Nylatron

SIZE 14 - .353" PITCH  • Molded Sprocket with Brass Insert  - .170" FACE
SIZE 17 - .353" PITCH  • Brass Sprocket - .170" FACE
SIZE 18 - .286" PITCH  • Molded Sprocket - .100" FACE
SIZE 19 - .185" PITCH  • Brass Sprocket - .087" FACE
SIZE 21 - .167" PITCH  •  Molded Sprocket - .065" FACE

4.24  mm PITCH - SIZE 21 • Molded Sprocket with Brass Insert  - 1.7 mm FACE
4.8    mm PITCH • Brass Sprocket - 2 mm FACE
6.35  mm & 9.52 mm PITCH • Steel or Acetal Sprockets
7.26  mm PITCH - SIZE 18 • Molded Sprocket with Metal Insert  - 2.5 mm FACE
 
Sprockets, SIZE 14, 18, 21 (4.24 mm):
Acetal, Black

Sprockets, SIZE 19:
Steel

Insert, SIZE 14, 18 (7.26 mm), 21 (4.24 mm), 4.8 mm: Brass, Knurled

SPECIFICATIONS - SIZE 14
Sprockets with Bore Set Screw - Spot Drill:  
.1875 - #4-40
.250 - #6-32
.3125 - #8-32

SPECIFICATIONS - SIZE 17
Sprockets with:
6 to 16 teeth have a #8-32 set screw
22 to 27 teeth have a #10-32 set screw

SPECIFICATIONS - SIZE 18 (.286"), 21
Bore is sized for press fit.
Use straight knurl on shafting for maximum torques.

SPECIFICATIONS - SIZE 19
Sprockets with:
7 & 8 teeth have a #8-32 set screw
9 to 24 teeth have a #10-32 set screw

SPECIFICATIONS - SIZE 18 (7.26 mm)
Sprockets with:
4 & 6 mm bore have an M3 set screw & spot drill
8 mm bore have an M4 set screw & spot drill

SPECIFICATIONS - SIZE 4.24 mm
Sprockets with:  
3 mm & 4 mm bore have an M2.5 set screw & spot drill
5 mm & 6 mm bore have an M3 set screw & spot drill

SPECIFICATIONS - SIZE 4.8 mm
Bore Tolerance: +0.018/0

Items 51-75 of 264

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDF# Grooves (Teeth)Bore (B)Bore ConfigurationFace Width (FW)Hub Dia. (0 = Hubless)MaterialMaterial TypeOverall Width (E)PitchPitch Dia. (P.D.)StockPriceQtyAdd to Cart
A 6B 8MHK4811 80502224.pdf116 mmPlain - No Insert2 mm13 mmMetalBrass10 mm4.24 mm17 mm Call Us
A 6B 8MHK4812 80502224.pdf126 mmPlain - No Insert2 mm14 mmMetalBrass10 mm4.24 mm18.5 mm 2
A 6B 8MHK4813 80502224.pdf136 mmPlain - No Insert2 mm15 mmMetalBrass10 mm4.8 mm20.1 mm Call Us
A 6B 8MHK4815 80502224.pdf156 mmPlain - No Insert2 mm18 mmMetalBrass10 mm4.8 mm23.1 mm 9
A 6B 8MHK4820 80502224.pdf206 mmPlain - No Insert2 mm23 mmMetalBrass10 mm4.8 mm30.7 mm 1
A 6B 8MHK4822 80502224.pdf226 mmPlain - No Insert2 mm25 mmMetalBrass10 mm4.24 mm33.7 mm Call Us
A 6C 8-1408 81002244.pdf8 Plain - With Set Screw0.17 Inch MetalCarbon Steel0.813 Inch0.353 (SIZE 14)0.92 Inch 17
A 6C 8-1409 81002244.pdf9 Plain - With Set Screw0.17 Inch MetalCarbon Steel0.813 Inch0.353 (SIZE 14)1.03 Inch 37
A 6C 8-1411 81002244.pdf11 Plain - With Set Screw0.17 Inch MetalCarbon Steel0.813 Inch0.353 (SIZE 14)1.25 Inch 12
A 6C 8-1412 81002244.pdf12 Plain - With Set Screw0.17 Inch MetalCarbon Steel0.813 Inch0.353 (SIZE 14)1.36 Inch 8
A 6C 8-1414 81002244.pdf14 Plain - With Set Screw0.17 Inch MetalCarbon Steel0.813 Inch0.353 (SIZE 14)1.59 Inch 2
A 6C 8-1806 81002239.pdf6 Plain - With Set Screw0.12 Inch MetalCarbon Steel0.625 Inch0.286 (SIZE 18)0.57 Inch 85
A 6C 8-1807 81002239.pdf7 Plain - With Set Screw0.12 Inch MetalCarbon Steel0.625 Inch0.286 (SIZE 18)0.67 Inch Call Us
A 6C 8-1808 81002239.pdf8 Plain - With Set Screw0.12 Inch MetalCarbon Steel0.625 Inch0.286 (SIZE 18)0.75 Inch 10
A 6C 8-1809 81002239.pdf9 Plain - With Set Screw0.12 Inch MetalCarbon Steel0.625 Inch0.286 (SIZE 18)0.83 Inch 8
A 6C 8-1810 81002239.pdf10 Plain - With Set Screw0.12 Inch MetalCarbon Steel0.625 Inch0.286 (SIZE 18)0.92 Inch Call Us
A 6C 8-1812 81002239.pdf12 Plain - With Set Screw0.12 Inch MetalCarbon Steel0.625 Inch0.286 (SIZE 18)1.1 Inch 71
A 6C 8-1814 81002239.pdf14 Plain - With Set Screw0.12 Inch MetalCarbon Steel0.625 Inch0.286 (SIZE 18)1.28 Inch Call Us
A 6C 8-1816 81002239.pdf16 Plain - With Set Screw0.12 Inch MetalCarbon Steel0.625 Inch0.286 (SIZE 18)1.47 Inch Call Us
A 6C 8-1907 81002235.pdf7 Plain - With Set Screw0.087 Inch MetalCarbon Steel0.594 Inch0.185 (SIZE 19)0.41 Inch 23
A 6C 8-1908 81002235.pdf8 Plain - With Set Screw0.087 Inch MetalCarbon Steel0.594 Inch0.185 (SIZE 19)0.47 Inch 17
A 6C 8-1909 81002235.pdf9 Plain - With Set Screw0.087 Inch MetalCarbon Steel0.594 Inch0.185 (SIZE 19)0.53 Inch 25
A 6C 8-1910 81002235.pdf10 Plain - With Set Screw0.087 Inch MetalCarbon Steel0.594 Inch0.185 (SIZE 19)0.59 Inch Call Us
A 6C 8-1912 81002235.pdf12 Plain - With Set Screw0.087 Inch MetalCarbon Steel0.594 Inch0.185 (SIZE 19)0.7 Inch 13
A 6C 8-1914 81002235.pdf14 Plain - With Set Screw0.087 Inch MetalCarbon Steel0.594 Inch0.185 (SIZE 19)0.83 Inch 35

Items 51-75 of 264

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team