Choose a Category

Metal, Plastic, & Brass Ladder Chain Sprockets

Metal & Plastic Ladder Chain SprocketsMetal & Plastic Ladder Chain Sprockets

.250" &  .375" PITCH 
Sprockets, Assorted Materials (see below) - .110" & .168" FACE

Sprockets, .250 & .375 Pitch:
Nylon, Acetal, Stainless Steel, Steel, & Nylatron

SIZE 14 - .353" PITCH  • Molded Sprocket with Brass Insert  - .170" FACE
SIZE 17 - .353" PITCH  • Brass Sprocket - .170" FACE
SIZE 18 - .286" PITCH  • Molded Sprocket - .100" FACE
SIZE 19 - .185" PITCH  • Brass Sprocket - .087" FACE
SIZE 21 - .167" PITCH  •  Molded Sprocket - .065" FACE

4.24  mm PITCH - SIZE 21 • Molded Sprocket with Brass Insert  - 1.7 mm FACE
4.8    mm PITCH • Brass Sprocket - 2 mm FACE
6.35  mm & 9.52 mm PITCH • Steel or Acetal Sprockets
7.26  mm PITCH - SIZE 18 • Molded Sprocket with Metal Insert  - 2.5 mm FACE
 
Sprockets, SIZE 14, 18, 21 (4.24 mm):
Acetal, Black

Sprockets, SIZE 19:
Steel

Insert, SIZE 14, 18 (7.26 mm), 21 (4.24 mm), 4.8 mm: Brass, Knurled

SPECIFICATIONS - SIZE 14
Sprockets with Bore Set Screw - Spot Drill:  
.1875 - #4-40
.250 - #6-32
.3125 - #8-32

SPECIFICATIONS - SIZE 17
Sprockets with:
6 to 16 teeth have a #8-32 set screw
22 to 27 teeth have a #10-32 set screw

SPECIFICATIONS - SIZE 18 (.286"), 21
Bore is sized for press fit.
Use straight knurl on shafting for maximum torques.

SPECIFICATIONS - SIZE 19
Sprockets with:
7 & 8 teeth have a #8-32 set screw
9 to 24 teeth have a #10-32 set screw

SPECIFICATIONS - SIZE 18 (7.26 mm)
Sprockets with:
4 & 6 mm bore have an M3 set screw & spot drill
8 mm bore have an M4 set screw & spot drill

SPECIFICATIONS - SIZE 4.24 mm
Sprockets with:  
3 mm & 4 mm bore have an M2.5 set screw & spot drill
5 mm & 6 mm bore have an M3 set screw & spot drill

SPECIFICATIONS - SIZE 4.8 mm
Bore Tolerance: +0.018/0

Items 26-50 of 264

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDF# Grooves (Teeth)Bore ConfigurationBore SizeFace Width (FW)Hub Dia. (C)MaterialMaterial TypeOverall Width (E)PitchPitch Dia. (P.D.)StockPriceQtyAdd to Cart
A 6B 8-1915 81002236.pdf15Plain - With Set Screw0.188 Inch0.087 Inch0.5 InchMetalBrass0.344 Inch0.185 (SIZE 19)0.87 Inch 47
A 6B 8-1916 81002236.pdf16Plain - With Set Screw0.188 Inch0.087 Inch0.5 InchMetalBrass0.344 Inch0.185 (SIZE 19)0.93 Inch 83
A 6B 8-1918 81002236.pdf18Plain - With Set Screw0.188 Inch0.087 Inch0.5 InchMetalBrass0.344 Inch0.185 (SIZE 19)1.06 Inch 33
A 6B 8-1920 81002236.pdf20Plain - With Set Screw0.188 Inch0.087 Inch0.5 InchMetalBrass0.344 Inch0.185 (SIZE 19)1.16 Inch 69
A 6B 8-1924 81002236.pdf24Plain - With Set Screw0.188 Inch0.087 Inch0.5 InchMetalBrass0.344 Inch0.185 (SIZE 19)1.38 Inch Call Us
A 6B 8-1932 81002236.pdf32Plain - With Set Screw0.25 Inch0.087 Inch0.625 InchMetalBrass0.406 Inch0.185 (SIZE 19)1.86 Inch 18
A 6B 8-1936 81002236.pdf36Plain - With Set Screw0.313 Inch0.087 Inch0.688 InchMetalBrass0.406 Inch0.185 (SIZE 19)2.12 Inch 104
A 6B 8-1948 81002236.pdf48Plain - With Set Screw0.313 Inch0.087 Inch0.688 InchMetalBrass0.406 Inch0.185 (SIZE 19)2.78 Inch 13
A 6B 8-1960 81002236.pdf60Plain - With Set Screw0.313 Inch0.087 Inch0.688 InchMetalBrass0.406 Inch0.185 (SIZE 19)3.48 Inch 38
A 6B 8-1972 81002236.pdf72Plain - With Set Screw0.313 Inch0.087 Inch0.688 InchMetalCast Brass0.406 Inch0.185 (SIZE 19)4.21 Inch Call Us
A 6B 8MHK3711 80502220.pdf11Plain - No Insert 1.6 mm MetalBrass9.6 mm3.75 mm13.3 mm Call Us
A 6B 8MHK3712 80502220.pdf12Plain - No Insert 1.6 mm MetalBrass9.6 mm3.75 mm14.48 mm Call Us
A 6B 8MHK3713 80502220.pdf13Plain - No Insert 1.6 mm MetalBrass9.6 mm3.75 mm15.66 mm 21
A 6B 8MHK3714 80502220.pdf14Plain - No Insert 1.6 mm MetalBrass9.6 mm3.75 mm16.84 mm Call Us
A 6B 8MHK3715 80502220.pdf15Plain - No Insert 1.6 mm MetalBrass9.6 mm3.75 mm18.02 mm Call Us
A 6B 8MHK3716 80502220.pdf16Plain - No Insert 1.6 mm MetalBrass9.6 mm3.75 mm19.2 mm 29
A 6B 8MHK3718 80502220.pdf18Plain - No Insert 1.6 mm MetalBrass9.6 mm3.75 mm21.58 mm Call Us
A 6B 8MHK3720 80502220.pdf20Plain - No Insert 1.6 mm MetalBrass11.6 mm3.75 mm23.95 mm Call Us
A 6B 8MHK3722 80502220.pdf22Plain - No Insert 1.6 mm MetalBrass11.6 mm3.75 mm26.33 mm 4
A 6B 8MHK3724 80502220.pdf24Plain - No Insert 1.6 mm MetalBrass11.6 mm3.75 mm28.7 mm Call Us
A 6B 8MHK3726 80502220.pdf26Plain - No Insert 1.6 mm MetalBrass11.6 mm3.75 mm31.08 mm 8
A 6B 8MHK3728 80502220.pdf28Plain - No Insert 1.6 mm MetalBrass11.6 mm3.75 mm33.46 mm Call Us
A 6B 8MHK4810 80502224.pdf10Plain - No Insert 2 mm MetalBrass10 mm4.8 mm15.5 mm 39
A 6B 8MHK4810A 80502224.pdf10Plain - No Insert 2 mm MetalBrass10 mm4.8 mm15.5 mm Call Us
A 6B 8MHK4810B 80502224.pdf10Plain - No Insert 2 mm MetalBrass10 mm4.8 mm15.5 mm Call Us

Items 26-50 of 264

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team