-
>
Gears, Differentials, Racks & Pinions
- Spur Gears
- Bevel Gears
- Miter Gears
- Racks
- Helical Gears
- Internal Gears
- Worm Gear Pairs
- Screw Gears
- Differentials
- Gear and Dial Hubs
- Gear Blanks
- Gear Clamps, Precision & Commercial
- Pinion Shafts
- Pinion Wire
- Spur Gear Stock
- Splines
- Cluster Gears
- Designing with Plastic Gears
- Helical Gears Technical Information
- Internal Gear Technical Information
- Planetary Gear Design
- Spur Gears Technical Information
- A Complete Guide to Gears
- > Synchronous Drive Belts, Pulleys, & Cables
- > Couplings, Flexible Shafts, & Universal Joints
- > Chains & Sprockets
-
>
Shafts & Shaft Accessories
- Shafts & Drill Rods
- Sleeves, Hexagonal Hole
- Sleeves, Plain, Square Hole
- Sleeves, Partially Threaded, Square Hole
- Bushings, Square Hole, with Slit
- Stocks
- Shaftloc® - Sleeves, Pulleys & Accessories
- Bushings, Locking Hub
- Collars, Shaft
- Reducers & Extenders, Shaft
- Supports, Shaft
- Bore Reducers
- Ball Splines, Telescoping
- Shaft Lock, Nut Type Potentiometers
- Shaft Bushings, Taper
-
>
Bearings & Linear Motion Components
- Ball Bearings
- Linear Bearings
- Press-Fit Bearings
- Needle Roller Bearings
- Sintered Bronze Bars
- Sleeve Bearings
- Spherical Bearings
- Thrust Bearings & Washers
- Bearing Blocks
- Rod Ends
- Bearing Spacers
- Hydro-Dynamic Pressure Bearings
- Bearing Housings
- Frelon® Lined Flanged Aluminum Sleeve Blocks
- Ball Bearing Technical Information
- Ball Bearing Lubrication and Surface Finishes
- Plastic and Non-Metallic Bearings
- Porous Metallic Bearings
- Bearing Maintenance Tools
- > Motors, Gearheads, & Motion Control
- > Speed Reducers & Right Angle Drives
- > Hardware
- > Miscellaneous Components
- > Linear Guide Systems
- > Clutches & Brakes
- > Vibration & Shock Mounts
Metal, Plastic, & Brass Ladder Chain Sprockets


.250" & .375" PITCH
Sprockets, Assorted Materials (see below) - .110" & .168" FACE
Sprockets, .250 & .375 Pitch:
Nylon, Acetal, Stainless Steel, Steel, & Nylatron
SIZE 14 - .353" PITCH • Molded Sprocket with Brass Insert - .170" FACE
SIZE 17 - .353" PITCH • Brass Sprocket - .170" FACE
SIZE 18 - .286" PITCH • Molded Sprocket - .100" FACE
SIZE 19 - .185" PITCH • Brass Sprocket - .087" FACE
SIZE 21 - .167" PITCH • Molded Sprocket - .065" FACE
4.24 mm PITCH - SIZE 21 • Molded Sprocket with Brass Insert - 1.7 mm FACE
4.8 mm PITCH • Brass Sprocket - 2 mm FACE
6.35 mm & 9.52 mm PITCH • Steel or Acetal Sprockets
7.26 mm PITCH - SIZE 18 • Molded Sprocket with Metal Insert - 2.5 mm FACE
Sprockets, SIZE 14, 18, 21 (4.24 mm):
Acetal, Black
Sprockets, SIZE 19:
Steel
Insert, SIZE 14, 18 (7.26 mm), 21 (4.24 mm), 4.8 mm: Brass, Knurled
SPECIFICATIONS - SIZE 14
Sprockets with Bore Set Screw - Spot Drill:
.1875 - #4-40
.250 - #6-32
.3125 - #8-32
SPECIFICATIONS - SIZE 17
Sprockets with:
6 to 16 teeth have a #8-32 set screw
22 to 27 teeth have a #10-32 set screw
SPECIFICATIONS - SIZE 18 (.286"), 21
Bore is sized for press fit.
Use straight knurl on shafting for maximum torques.
SPECIFICATIONS - SIZE 19
Sprockets with:
7 & 8 teeth have a #8-32 set screw
9 to 24 teeth have a #10-32 set screw
SPECIFICATIONS - SIZE 18 (7.26 mm)
Sprockets with:
4 & 6 mm bore have an M3 set screw & spot drill
8 mm bore have an M4 set screw & spot drill
SPECIFICATIONS - SIZE 4.24 mm
Sprockets with:
3 mm & 4 mm bore have an M2.5 set screw & spot drill
5 mm & 6 mm bore have an M3 set screw & spot drill
SPECIFICATIONS - SIZE 4.8 mm
Bore Tolerance: +0.018/0
Scroll to view full table >>>
Product Name | Catalog PDF | # Grooves (Teeth) | Bore Configuration | Bore Size | Face Width (FW) | Hub Dia. (C) | Material | Material Type | Overall Width (E) | Pitch | Pitch Dia. (P.D.) | Stock | Price | Qty | Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Filter Products
- Bore Configuration
- Bore (B)
- Bore Size
- Face Width (FW)
- Face Width (FW)
- # Grooves (Teeth)
- Hub Dia. (0 = Hubless)
- Hub Dia. (C)
- Material
- Material Type
- Overall Width (E)
- Overall Width (E)
- Pitch
- Pitch Dia. (P.D.)
- Pitch Dia. (P.D.)
- Pitch