Choose a Category

Miniature & Subminiature Plastic Roller Chains - Single Strand Roller Chains

Subminiature Plastic Roller ChainSubminiature Plastic Roller Chain

SUBMINIATURE ROLLER CHAIN
.1227" & 3.12 mm PITCHES 
MOLDED
SINGLE STRAND
SELF-LUBRICATING

MATERIAL: Acetal Resin, Black

LUBRICATION:
Surface penetration with oil has been provided and is considered to be sufficient for average service. Some applications may be found to require additional lubrication.

OPERATING TEMPERATURE: 
The chain and sprockets have been stress-relieved and have operating capabilities over the range of: -40°F (-40°C) to +250°F (+121°C). Sustained temperatures above +180°F (+82°C) not recommended. Strength derating applies at elevated temperatures.

OPERATING SPEED: 
To 1000 feet per minute around 8-tooth sprockets; larger sizes higher.

WEIGHT: 
Approximately 1 oz. per 15 feet (0.031 kg / 5 meters).

Plastic Roller ChainPlastic Roller Chain

PLASTIC ROLLER CHAINS
MOLDED 1/4", 3/8", 1/2" & 3.75mm PITCHES 
MINIATURE
SINGLE STRAND
NONCONDUCTIVE
NONMAGNETIC
SELF-LUBRICATING


MATERIAL:  (Inch)
Nylatron GS
Acetal
Polypropylene
Polyvinylidene

MATERIAL:  (Metric)
Chain: Nylatron GS
Sprockets: Nylatron GS 

TEMPERATURE RANGE: 
Nylaton: GS -40°F to +250°F 
Acetal: -40°F to +180°F 
Polypropylene: -30°F to +180°F Polyvinylidene: -50°F to +140°F 

SPECIFICATION:
For 1/4 & 3/8 pitch ladder chain

Page

Items 1-25 of 40

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFApproximate Links / FootAssembly MethodChain TypeMaterialNo. Of StrandsOperating Speed (ft/min.)PitchSell UnitUlt. Tensile Load (lbs)StockPriceQtyAdd to Cart
A 6M 7-12 79002204.pdf98SnapRollerAcetal11000 ft/min0.1227 InchPriced Per Foot6 lbs Call Us
A 6M 7-12-001 81002218.pdf98SnapRollerAcetal11000 ft/min0.1227 Inch1'(ft) Length6 lbs Call Us
A 6M 7-12-002 81002218.pdf98SnapRollerAcetal11000 ft/min0.1227 Inch2' (ft) Length6 lbs Call Us
A 6M 7-12-003 81002218.pdf98SnapRollerAcetal11000 ft/min0.1227 Inch3'(ft) Length6 lbs Call Us
A 6M 7-12-004 81002218.pdf98SnapRollerAcetal11000 ft/min0.1227 Inch4'(ft) Length6 lbs Call Us
A 6M 7-12-005 81002218.pdf98SnapRollerAcetal11000 ft/min0.1227 Inch5'(ft) Length6 lbs Call Us
A 6M 7-12-006 81002218.pdf98SnapRollerAcetal11000 ft/min0.1227 Inch6'(ft) Length6 lbs Call Us
A 6M 7-12-007 81002218.pdf98SnapRollerAcetal11000 ft/min0.1227 Inch7'(7) Length6 lbs Call Us
A 6M 7-12-008 81002218.pdf98SnapRollerAcetal11000 ft/min0.1227 Inch8'(ft) Length6 lbs Call Us
A 6M 7-12-009 81002218.pdf98SnapRollerAcetal11000 ft/min0.1227 Inch9'(ft) Length6 lbs Call Us
A 6M 7-12-010 81002218.pdf98SnapRollerAcetal11000 ft/min0.1227 Inch10'(ft) Length6 lbs Call Us
A 6M 7-12-020 81002218.pdf98SnapRollerAcetal11000 ft/min0.1227 Inch20'(ft) Length6 lbs Call Us
A 6M 7-12-050 81002218.pdf98SnapRollerAcetal11000 ft/min0.1227 Inch50'( Ft) Length6 lbs Call Us
A 6M 7-12-100 81002218.pdf98SnapRollerAcetal11000 ft/min0.1227 Inch100'( Ft) Length6 lbs Call Us
A 6M 7-25 81002224.pdf48SnapRollerNylatron GS14000 ft/min0.25 InchPriced Per Foot65 lbs Call Us
A 6M 7-25ACE 81002224.pdf48SnapRollerAcetal14000 ft/min0.25 InchPriced Per Foot63 lbs 4
A 6M 7-25F 81002224.pdf48SnapRollerNylatron GS14000 ft/min0.25 InchPriced Per Foot65 lbs Call Us
A 6M 7-25PLP 81002224.pdf48SnapRollerPolypropylene14000 ft/min0.25 InchPriced Per Foot29 lbs 7
A 6M 7-37 81002224.pdf32SnapRollerNylatron GS14000 ft/min0.375 InchPriced Per Foot136 lbs 28
A 6M 7-37ACE 81002224.pdf32SnapRollerAcetal14000 ft/min0.375 InchPriced Per Foot136 lbs 25
A 6M 7-37PLP 81002224.pdf32SnapRollerPolypropylene14000 ft/min0.375 InchPriced Per Foot66 lbs 10
A 6M 7-50 81002224.pdf24SnapRollerNylatron GS13000 ft/min0.5 InchPriced Per Foot173 lbs 12
A 6M 7-50ACE 81002224.pdf24SnapRollerAcetal13000 ft/min0.5 InchPriced Per Foot175 lbs 11
A 6M 7-50PLP 81002224.pdf24SnapRollerPolypropylene13000 ft/min0.5 InchPriced Per Foot89 lbs 15
A 6M 7-50PLV 81002224.pdf24SnapRollerPolyvinylidene13000 ft/min0.5 InchPriced Per Foot141 lbs 41
Page

Items 1-25 of 40

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team