Choose a Category

Stainless & Hardened Steel Roller Chains - Miniature Roller Chains

Below: Miniature Roller Chain

Miniature Plastic Roller ChainMiniature Plastic Roller Chain

Below: Metal Roller Chain

Metal Roller ChainMetal Roller Chain

SINGLE STRAND
RIVETED
 

MINIATURE ROLLER CHAINS

  • .1475" PITCH • Priced per foot
  • 3.75 mm • Available in Lengths from 150 mm - 899 mm  
  • MATERIAL / FINISH: Stainless Steel Type 18-8,  Clear Passivated
  • AVERAGE TENSILE LOAD: 175 lbf (778 N)
  • Connecting Links Available (Roller Chain): Snap Type and Bushing Link  • Priced per piece

STANDARD DUTY & HEAVY-DUTY

  • .250 PITCH or 6.35 mm PITCH • Priced per foot or meter
  • MATERIAL: Stainless Steel & Hardened Steel
  • Connecting Links for Standard- & Heavy-Duty (Roller Chain): Spring Clip  • Priced per piece


ROLLER CHAINS

  • .375" PITCH • Available in Lengths from 150 mm - 899 mm 
  • MATERIAL: Stainless Steel 
  • Connecting Link (Roller Chain): Spring Clip • Priced per piece

SPECIFICATION:
All lengths include and are supplied with connecting link 
Sizes not listed are available on special request.

Page

Items 1-25 of 51

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFApproximate Links / FootAssembly MethodAvailable LengthAverage Tensile Load (lbs)MaterialNo. Of StrandsPitchWeight / Foot (lbs)StockPriceQtyAdd to Cart
A 6Q 7-25 79002209.pdf48Connecting LinkPriced / Foot Inch925 lbsHardened Steel10.25 Inch0.09 lbs 24.598
A 6Q 7M25 80502211.pdf A Connecting LinkPriced per meter mm Hardened Steel16.35 mm  72
A 6Q 7MH25 80502211.pdf A Connecting LinkPriced per meter mm Hardened Steel16.35 mm  Call Us
A 6Y 7-25 79002209.pdf48Connecting LinkPriced / Foot Inch700 lbsStainless Steel10.25 Inch0.09 lbs 182
A 6Y 7-M040 79002206.pdf81Connecting Link5.9 Inch180 lbsStainless Steel10.1475 Inch0.035 lbs 6
A 6Y 7-M050 79002206.pdf81Connecting Link7.375 Inch180 lbsStainless Steel10.1475 Inch0.035 lbs Call Us
A 6Y 7-M060 79002206.pdf81Connecting Link8.85 Inch180 lbsStainless Steel10.1475 Inch0.035 lbs 13
A 6Y 7-M070 79002206.pdf81Connecting Link10.325 Inch180 lbsStainless Steel10.1475 Inch0.035 lbs 4
A 6Y 7-M080 79002206.pdf81Connecting Link11.8 Inch180 lbsStainless Steel10.1475 Inch0.035 lbs Call Us
A 6Y 7-M090 79002206.pdf81Connecting Link13.275 Inch180 lbsStainless Steel10.1475 Inch0.035 lbs Call Us
A 6Y 7-M100 79002206.pdf81Connecting Link14.75 Inch180 lbsStainless Steel10.1475 Inch0.035 lbs 7
A 6Y 7-M110 79002206.pdf81Connecting Link16.225 Inch180 lbsStainless Steel10.1475 Inch0.035 lbs 3
A 6Y 7-M120 79002206.pdf81Connecting Link17.7 Inch180 lbsStainless Steel10.1475 Inch0.035 lbs 20
A 6Y 7-M130 79002206.pdf81Connecting Link19.175 Inch180 lbsStainless Steel10.1475 Inch0.035 lbs Call Us
A 6Y 7-M140 79002206.pdf81Connecting Link20.65 Inch180 lbsStainless Steel10.1475 Inch0.035 lbs Call Us
A 6Y 7-M150 79002206.pdf81Connecting Link22.125 Inch180 lbsStainless Steel10.1475 Inch0.035 lbs 3
A 6Y 7-M160 79002206.pdf81Connecting Link23.6 Inch180 lbsStainless Steel10.1475 Inch0.035 lbs 1
A 6Y 7-M170 79002206.pdf81Connecting Link25.075 Inch180 lbsStainless Steel10.1475 Inch0.035 lbs Call Us
A 6Y 7-M180 79002206.pdf81Connecting Link26.55 Inch180 lbsStainless Steel10.1475 Inch0.035 lbs Call Us
A 6Y 7-M190 79002206.pdf81Connecting Link28.025 Inch180 lbsStainless Steel10.1475 Inch0.035 lbs Call Us
A 6Y 7-M200 79002206.pdf81Connecting Link29.5 Inch180 lbsStainless Steel10.1475 Inch0.035 lbs Call Us
A 6Y 7-M210 79002206.pdf81Connecting Link30.975 Inch180 lbsStainless Steel10.1475 Inch0.035 lbs Call Us
A 6Y 7-M220 79002206.pdf81Connecting Link32.45 Inch180 lbsStainless Steel10.1475 Inch0.035 lbs 1
A 6Y 7-M230 79002206.pdf81Connecting Link33.925 Inch180 lbsStainless Steel10.1475 Inch0.035 lbs Call Us
A 6Y 7-M240 79002206.pdf81Connecting Link35.4 Inch180 lbsStainless Steel10.1475 Inch0.035 lbs Call Us
Page

Items 1-25 of 51

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team