Stainless & Galvanized Steel Ladder Chains - Brass Ladder Chains

Metal Ladder ChainsMetal Ladder Chains

(Priced Per Foot & Meter)

.250" &  .375" PITCH 
Sprockets, Assorted Materials (see below) - .110" & .168" FACE

SIZE 14 - .353" PITCH  • Molded Sprocket with Brass Insert  - .170" FACE
SIZE 17 - .353" PITCH  • Brass Sprocket - .170" FACE
SIZE 18 - .286" PITCH  • Molded Sprocket - .100" FACE
SIZE 19 - .185" PITCH  • Brass Sprocket - .087" FACE
SIZE 21 - .167" PITCH  •  Molded Sprocket - .065" FACE

4.24  mm PITCH • SIZE 21 - Molded Sprocket with Brass Insert  - 1.7 mm FACE
4.8    mm PITCH • Brass Sprocket - 2 mm FACE
6.35  mm & 9.52 mm PITCH • Steel or Acetal Sprockets
7.26  mm PITCH • SIZE 18 - Molded Sprocket with Metal Insert  - 2.5 mm FACE 

MATERIAL: 
Ladder Chains: 

  • Galvanized Steel
  • Brass
  • High-Tensile Stainless Steel
  • Stainless Steel

Sprockets, .250 & .375 Pitch:

  • Nylon, Acetal, Stainless Steel, Steel, & Nylatron

Sprockets, SIZE 14, 18, 21 (4.24 mm):

  • Acetal, Black

Sprockets, SIZE 19:

  • Steel

Insert, SIZE 14, 18 (7.26 mm), 21 (4.24 mm), 4.8 mm:

  • Brass, Knurled

SPECIFICATIONS - SIZE 14
Sprockets with: 
Bore Set Screw - Spot Drill:  

  • .1875 - #4-40
  • .250 - #6-32
  • .3125 - #8-32

SPECIFICATIONS - SIZE 17
Sprockets with:  

  • 6 to 16 teeth have a #8-32 set screw
  • 22 to 27 teeth have a #10-32 set screw

SPECIFICATIONS - SIZE 18 (.286"), 21

  • Bore is sized for press fit.
  • Use straight knurl on shafting for maximum torques.

SPECIFICATIONS - SIZE 19
Sprockets with:

  • 7 & 8 teeth have a #8-32 set screw
  • 9 to 24 teeth have a #10-32 set screw

SPECIFICATIONS - SIZE 18 (7.26 mm)
Sprockets with:   

  • 4 & 6 mm bore have an M3 set screw & spot drill
  • 8 mm bore have an M4 set screw & spot drill

SPECIFICATIONS - SIZE 4.24 mm
Sprockets with:   

  • 3 mm & 4 mm bore have an M2.5 set screw & spot drill
  • 5 mm & 6 mm bore have an M3 set screw & spot drill

SPECIFICATIONS - SIZE 4.8 mm

  • Bore Tolerance: +0.018/0
Page

Items 26-40 of 40

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFInside Width (S)Links Per MeterMaterialOutside Width (H)Pitch (P)Wire Diameter (A)Yield Point (N)StockPriceQtyAdd to Cart
A 6C88M21 80502221.pdf2236High-Tensile Steel, Zinc Plated (non-RoHS)5.64.24 mm0.8 mm157 N Call Us
A 6C88M480 80502224.pdf2.6208High-Tensile Stainless Steel, 400 Series7.74.8 mm1 mm245 N 8
A 6C88M635 80502228.pdf3.3157High-Tensile Stainless Steel, 400 Series8.56.35 mm1.22 mm400 N 40
A 6Y 8-14 81002245.pdf  Stainless Steel, 300 Series 0.353   45
A 6Y 8-17 81002243.pdf  Stainless Steel, 300 Series 0.353   Call Us
A 6Y 8-18 81002242.pdf  Stainless Steel, 300 Series 0.286   56.8
A 6Y 8-19 81002235.pdf  Stainless Steel, 300 Series 0.185   342
A 6Y 8-21 81002234.pdf  Stainless Steel, 300 Series 0.167   0.32
A 6Y 8-25 81002247.pdf  Stainless Steel, 300 Series 0.25   Call Us
A 6Y 8-37 81002247.pdf  Stainless Steel, 300 Series 0.375   54
A 6Y 8M18 80502225.pdf3.2138Stainless Steel, 300 Series8.57.26 mm1.2 mm178 N 17
A 6Y 8M21 80502221.pdf2236Stainless Steel, 300 Series5.64.24 mm0.8 mm157 N Call Us
A 6Y 8M480 80502224.pdf2.6208Stainless Steel, 300 Series7.74.8 mm1 mm245 N 16.3
A 6Y 8M635 80502228.pdf3.3157Stainless Steel, 300 Series8.56.35 mm1.22 mm133 N Call Us
A 6Y 8M952 80502228.pdf5.2105Stainless Steel, 300 Series149.525 mm2.03 mm356 N 16
Page

Items 26-40 of 40

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team