Choose a Category

Stainless & Galvanized Steel Ladder Chains - Brass Ladder Chains

Metal Ladder ChainsMetal Ladder Chains

(Priced Per Foot & Meter)

.250" &  .375" PITCH 
Sprockets, Assorted Materials (see below) - .110" & .168" FACE

SIZE 14 - .353" PITCH  • Molded Sprocket with Brass Insert  - .170" FACE
SIZE 17 - .353" PITCH  • Brass Sprocket - .170" FACE
SIZE 18 - .286" PITCH  • Molded Sprocket - .100" FACE
SIZE 19 - .185" PITCH  • Brass Sprocket - .087" FACE
SIZE 21 - .167" PITCH  •  Molded Sprocket - .065" FACE

4.24  mm PITCH • SIZE 21 - Molded Sprocket with Brass Insert  - 1.7 mm FACE
4.8    mm PITCH • Brass Sprocket - 2 mm FACE
6.35  mm & 9.52 mm PITCH • Steel or Acetal Sprockets
7.26  mm PITCH • SIZE 18 - Molded Sprocket with Metal Insert  - 2.5 mm FACE 

MATERIAL: 
Ladder Chains: 

  • Galvanized Steel
  • Brass
  • High-Tensile Stainless Steel
  • Stainless Steel

Sprockets, .250 & .375 Pitch:

  • Nylon, Acetal, Stainless Steel, Steel, & Nylatron

Sprockets, SIZE 14, 18, 21 (4.24 mm):

  • Acetal, Black

Sprockets, SIZE 19:

  • Steel

Insert, SIZE 14, 18 (7.26 mm), 21 (4.24 mm), 4.8 mm:

  • Brass, Knurled

SPECIFICATIONS - SIZE 14
Sprockets with: 
Bore Set Screw - Spot Drill:  

  • .1875 - #4-40
  • .250 - #6-32
  • .3125 - #8-32

SPECIFICATIONS - SIZE 17
Sprockets with:  

  • 6 to 16 teeth have a #8-32 set screw
  • 22 to 27 teeth have a #10-32 set screw

SPECIFICATIONS - SIZE 18 (.286"), 21

  • Bore is sized for press fit.
  • Use straight knurl on shafting for maximum torques.

SPECIFICATIONS - SIZE 19
Sprockets with:

  • 7 & 8 teeth have a #8-32 set screw
  • 9 to 24 teeth have a #10-32 set screw

SPECIFICATIONS - SIZE 18 (7.26 mm)
Sprockets with:   

  • 4 & 6 mm bore have an M3 set screw & spot drill
  • 8 mm bore have an M4 set screw & spot drill

SPECIFICATIONS - SIZE 4.24 mm
Sprockets with:   

  • 3 mm & 4 mm bore have an M2.5 set screw & spot drill
  • 5 mm & 6 mm bore have an M3 set screw & spot drill

SPECIFICATIONS - SIZE 4.8 mm

  • Bore Tolerance: +0.018/0
Page

Items 1-25 of 40

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFInside WidthLinks Per FootMaterialOutside WidthPitch (P)Wire DiameterYield Point (lbs)StockPriceQtyAdd to Cart
A 6B 8-14 81002245.pdf0.20534Brass0.550.3530.0845 lbs Call Us
A 6B 8-17 81002243.pdf0.1934Brass0.470.3530.05430 lbs 53
A 6B 8-18 81002242.pdf0.1342Brass0.3350.2860.047525 lbs 53.6
A 6B 8-19 81002235.pdf0.1265Brass0.3050.1850.04118 lbs 24
A 6B 8-25 81002247.pdf0.1348Brass0.3350.250.05426 lbs 60.44
A 6B 8-37 81002247.pdf0.20532Brass0.5550.3750.08080 lbs 86
A 6B 8M18 80502225.pdf  Brass 7.26 mm   16
A 6B 8M635 80502228.pdf  Brass 6.35 mm   18
A 6B 8M952 80502228.pdf  Brass 9.525 mm   Call Us
A 6C 8-14 81002245.pdf0.20534Steel, Galvanized0.550.3530.0880 lbs 50
A 6C 8-17 81002243.pdf0.1934Steel, Galvanized0.470.3530.05450 lbs 44
A 6C 8-18 81002242.pdf0.1342Steel, Galvanized0.3350.2860.047540 lbs Call Us
A 6C 8-19 81002235.pdf0.1265Steel, Galvanized0.3050.1850.04130 lbs 42
A 6C 8-21 81002234.pdf0.0872Steel, Galvanized0.2220.1670.03218 lbs 77
A 6C 8-25 81002247.pdf0.1348Steel, Galvanized0.3350.250.05430 lbs Call Us
A 6C 8M18 80502225.pdf  Steel, Galvanized 7.26 mm   Call Us
A 6C 8M21 80502221.pdf  Steel, Galvanized 4.24 mm   Call Us
A 6C 8M635 80502228.pdf  Steel, Galvanized 6.35 mm   Call Us
A 6C88-14 81002245.pdf0.20534High-Tensile Steel, 400 Series0.550.3530.08150 lbs 59
A 6C88-17 81002243.pdf0.1934High-Tensile Steel, 400 Series0.470.3530.05495 lbs Call Us
A 6C88-18 81002242.pdf0.1342High-Tensile Steel, 400 Series0.3350.2860.047575 lbs 27
A 6C88-19 81002235.pdf0.1265High-Tensile Steel, 400 Series0.3050.1850.04155 lbs 18
A 6C88-21 81002234.pdf0.0872 0.2220.1670.03235 lbs 119.84
A 6C88-25 81002247.pdf0.1348High-Tensile Steel, 400 Series0.3350.250.05490 lbs Call Us
A 6C88M18 80502225.pdf  High-Tensile Stainless Steel, 400 Series 7.26 mm   Call Us
Page

Items 1-25 of 40

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team