Roller Chain Connecting Links

STANDARD DUTY
HEAVY-DUTY
SINGLE STRAND
RIVETED

ROLLER CHAINS & LINKS.250 (6.35 mm) PITCH
MATERIAL:
Stainless Steel Hardened Steel

MINIATURE ROLLER CHAINS • .1475 (3.75 mm) PITCH
MATERIAL:
Stainless Steel Type 18-8, Clear Passivated
AVERAGE TENSILE LOAD: 175 lbf
WEIGHT: .035 lbs per foot

17 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFLink TypeMaterialPitchStockPriceQtyAdd to Cart
A 6Q 7-25RL 81002223.pdfRollerSteel.250 2
A 6Q 7-25SCCL 81002223.pdfSpring ClipSteel.250 55
A 6Q 7-H25RL 81002223.pdfRollerHardened Steel0.25 Call Us
A 6Q 7M25RL 80502211.pdfRollerHardened Steel6.35 mm Call Us
A 6Y 7-14BL 81002220.pdfBushingStainless Steel.1475 16
A 6Y 7-14CHA 81002220.pdfConnecting (Snap)Stainless Steel.1475 Call Us
A 6Y 7-25RL 81002223.pdfRollerStainless Steel.250 229
A 6Y 7-25SCCL 81002223.pdfSpring ClipStainless Steel.250 697
A 6Y 7-H25OSCLS 81002223.pdfOffsetStainless Steel.250 67
A 6Y 7-H25RL 81002223.pdfRollerStainless Steel0.25 Call Us
A 6Y 7M25RL 80502211.pdfRollerStainless Steel6.35 mm Call Us
A 6Y 7M25SCCL 80502211.pdfSpring ClipStainless Steel6.35 mm 718
A 6Y 7M37BL 80502208.pdfBushingStainless Steel3.75 mm Call Us
A 6Y 7M37CHA 80502208.pdfConnecting (Snap)Stainless Steel3.75 mm Call Us
A 6Y 7MH25RL 80502211.pdfRollerStainless Steel.250 321
A 6Y77-37SCCL 80502231.pdfSpring ClipStainless Steel0.375 Call Us
A 6Y77M37SCCL 80502217.pdfSpring ClipStainless Steel9.525 mm 46

17 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team