Spring-Loaded Chain Tensioners

Spring-Loaded Chain TensionersSpring-Loaded Chain Tensioners

CHAIN TENSIONERS • SPROCKET WITH BALL BEARING
SPRING-LOADED  
AUTOMATICALLY KEEPS TENSION CONSTANT
FOR 3/8” TO 1” PITCH ROLLER CHAINS

MATERIAL:
Arm: Acetal, A 6TS9M3716021S
Arm: High-Tensile Die-Cast Aluminum Alloy, A 6AR9M...
Sprocket: Steel (Heat-Treated)

SPECIFICATION:
Max. Operating Temperature:
100°C (212°F)

13 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFArm MaterialChain PitchDiameter (D)Length (L)Load (Max) (N)Load (min.)TeethStockPriceQtyAdd to Cart
A 6AS9M3724021D 80502016c.pdfAluminum Alloy3/8" x 7/32"70 mm133.5 mm180 N50 N21 Call Us
A 6AS9M3724021S 80502016c.pdfAluminum Alloy3/8" x 7/32"70 mm133.5 mm180 N50 N21 Call Us
$58.23
A 6AS9M4024016D 80502016c.pdfAluminum Alloy1/2" x 5/16"70 mm133.5 mm180 N50 N16 Call Us
$93.82
A 6AS9M4024016S 80502016c.pdfAluminum Alloy1/2" x 5/16"70 mm133.5 mm180 N50 N16 Call Us
$58.96
A 6AS9M5024017D 80502016c.pdfAluminum Alloy5/8" x 3/8"70 mm133.5 mm180 N50 N17 Call Us
$118.83
A 6AS9M5024017S 80502016c.pdfAluminum Alloy5/8" x 3/8"70 mm133.5 mm180 N50 N17 Call Us
$62.82
A 6AS9M5038017D 80502016c.pdfAluminum Alloy5/8" x 7/32"90 mm159 mm500 N120 N17 Call Us
$137.71
A 6AS9M5038017S 80502016c.pdfAluminum Alloy5/8" x 7/16"90 mm159 mm500 N120 N17 Call Us
$83.21
A 6AS9M6038015D 80502016c.pdfAluminum Alloy3/4" x 7/16"90 mm159 mm500 N120 N15 Call Us
$158.56
A 6AS9M6038015S 80502016c.pdfAluminum Alloy3/4" x 7/16"90 mm159 mm500 N120 N15 Call Us
$86.46
A 6AS9M8038012D 80502016c.pdfAluminum Alloy1" x 17 mm90 mm159 mm500 N120 N12 Call Us
$207.60
A 6AS9M8038012S 80502016c.pdfAluminum Alloy1" x 17 mm90 mm159 mm500 N120 N12 3
$96.19
A 6TS9M3716021S 80502016c.pdfAcetal3/8" x 7/32"65 mm119 mm80 N30 N21 1
$43.02

13 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team