Choose a Category

Thrust Bearings, Complete Sets

MATERIAL:
Balls - S.A.E 1018 Steel, Hardened to Rc 60 Min.
Retainer - Molded Nylon, for 250°F Max.
Washer - CR1075 Steel, Hardened to Rc 59-61

Page

Items 1-25 of 57

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBore Size Nom. (A)Load Rating (rpm)Load Rating (rpm)Material (Retainer)Material (Washers / Balls)Outside Dia. Nom. (B)Total Height (E)StockPriceQtyAdd to Cart
A 7Z 7-012 81005093.pdf0.125 Inch48 lb @ 100 rpm48 lb @ 100 rpmMolded NylonHardened Steel0.438 Inch0.190 / 0.196 Inch 14
A 7Z 7-012ST 81005092.pdf0.125 Inch34 lb @ 100 rpm34 lb @ 100 rpmMolded NylonHardened Stainless0.438 Inch0.190 / 0.196 Inch 126
A 7Z 7-018 81005093.pdf0.188 Inch55 lb @ 100 rpm55 lb @ 100 rpmMolded NylonHardened Steel0.5 Inch0.190 / 0.196 Inch 402
A 7Z 7-018ST 81005092.pdf0.188 Inch39 lb @ 100 rpm39 lb @ 100 rpmMolded NylonHardened Stainless0.5 Inch0.190 / 0.196 Inch 137
A 7Z 7-025 81005093.pdf0.25 Inch63 lb @ 100 rpm63 lb @ 100 rpmMolded NylonHardened Steel0.562 Inch0.190 / 0.196 Inch 242
A 7Z 7-025ST 81005092.pdf0.25 Inch44 lb @ 100 rpm44 lb @ 100 rpmMolded NylonHardened Stainless0.562 Inch0.190 / 0.196 Inch 141
A 7Z 7-031 81005093.pdf0.312 Inch71 lb @ 100 rpm71 lb @ 100 rpmMolded NylonHardened Steel0.625 Inch0.190 / 0.196 Inch 22
A 7Z 7-031ST 81005092.pdf0.312 Inch50 lb @ 100 rpm50 lb @ 100 rpmMolded NylonHardened Stainless0.625 Inch0.190 / 0.196 Inch Call Us
Out of stock
A 7Z 7-037 81005093.pdf0.375 Inch79 lb @ 100 rpm79 lb @ 100 rpmMolded NylonHardened Steel0.812 Inch0.245 / 0.253 Inch 139
A 7Z 7-037ST 81005092.pdf0.375 Inch55 lb @ 100 rpm55 lb @ 100 rpmMolded NylonHardened Stainless0.812 Inch0.245 / 0.253 Inch 58
A 7Z 7-043 81005093.pdf0.438 Inch92 lb @ 100 rpm92 lb @ 100 rpmMolded NylonHardened Steel0.875 Inch0.245 / 0.253 Inch 45
A 7Z 7-043ST 81005092.pdf0.438 Inch64 lb @ 100 rpm64 lb @ 100 rpmMolded NylonHardened Stainless0.875 Inch0.245 / 0.253 Inch 3
A 7Z 7-050 81005093.pdf0.5 Inch106 lb @ 100 rpm106 lb @ 100 rpmMolded NylonHardened Steel0.938 Inch0.245 / 0.253 Inch 50
A 7Z 7-050ST 81005092.pdf0.5 Inch74 lb @ 100 rpm74 lb @ 100 rpmMolded NylonHardened Stainless0.938 Inch0.245 / 0.253 Inch 3
A 7Z 7-056 81005093.pdf0.562 Inch119 lb @ 100 rpm119 lb @ 100 rpmMolded NylonHardened Steel1 Inch0.245 / 0.253 Inch 32
A 7Z 7-056ST 81005092.pdf0.562 Inch83 lb @ 100 rpm83 lb @ 100 rpmMolded NylonHardened Stainless1 Inch0.245 / 0.253 Inch 121
A 7Z 7-062 81005093.pdf0.625 Inch129 lb @ 100 rpm129 lb @ 100 rpmMolded NylonHardened Steel1.125 Inch0.336 / 0.348 Inch 29
A 7Z 7-062ST 81005092.pdf0.625 Inch90 lb @ 100 rpm90 lb @ 100 rpmMolded NylonHardened Stainless1.125 Inch0.336 / 0.348 Inch 103
A 7Z 7-068 81005093.pdf0.688 Inch150 lb @ 100 rpm150 lb @ 100 rpmMolded NylonHardened Steel1.188 Inch0.336 / 0.348 Inch 4
A 7Z 7-068ST 81005092.pdf0.688 Inch105 lb @ 100 rpm105 lb @ 100 rpmMolded NylonHardened Stainless1.188 Inch0.336 / 0.348 Inch Call Us
Out of stock
A 7Z 7-075 81005093.pdf0.75 Inch172 lb @ 100 rpm172 lb @ 100 rpmMolded NylonHardened Steel1.25 Inch0.336 / 0.348 Inch 35
A 7Z 7-075ST 81005092.pdf0.75 Inch120 lb @ 100 rpm120 lb @ 100 rpmMolded NylonHardened Stainless1.25 Inch0.336 / 0.348 Inch 144
A 7Z 7-081 81005093.pdf0.812 Inch193 lb @ 100 rpm193 lb @ 100 rpmMolded NylonHardened Steel1.312 Inch0.336 / 0.348 Inch 107
A 7Z 7-081ST 81005092.pdf0.812 Inch135 lb @ 100 rpm135 lb @ 100 rpmMolded NylonHardened Stainless1.312 Inch0.336 / 0.348 Inch 4
A 7Z 7-087 81005093.pdf0.875 Inch214 lb @ 100 rpm214 lb @ 100 rpmMolded NylonHardened Steel1.375 Inch0.336 / 0.348 Inch 222
Page

Items 1-25 of 57

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team